Price & Availability | Article | d1 | l1 | d2 | d3 | h1 | h2 | A/F | ||||||||||||||||||
P0094.030-005-A2 | M 3 | 5 | 5.7 | 1.0 | 1.7 | 1.0 | 2 | |||||||||||||||||||
£ 2.50 per unit (click for quantity discounts) Ready to despatch 125 Need more? Please call us.
d1 M 3 l1 5 d2 5.7 d3 1.0 h1 1.7 h2 1.0 A/F 2 | ||||||||||||||||||||||||||
P0094.030-006-A2 | M 3 | 6 | 5.7 | 1.0 | 1.7 | 1.0 | 2 | |||||||||||||||||||
£ 2.62 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M 3 l1 6 d2 5.7 d3 1.0 h1 1.7 h2 1.0 A/F 2 | ||||||||||||||||||||||||||
P0094.030-008-A2 | M 3 | 8 | 5.7 | 1.0 | 1.7 | 1.0 | 2 | |||||||||||||||||||
£ 2.84 per unit (click for quantity discounts) Ready to despatch 125 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1 8 d2 5.7 d3 1.0 h1 1.7 h2 1.0 A/F 2 | ||||||||||||||||||||||||||
P0094.030-010-A2 | M 3 | 10 | 5.7 | 1.0 | 1.7 | 1.0 | 2 | |||||||||||||||||||
£ 3.06 per unit (click for quantity discounts) Ready to despatch 184 Need more? Please call us.
d1 M 3 l1 10 d2 5.7 d3 1.0 h1 1.7 h2 1.0 A/F 2 | ||||||||||||||||||||||||||
P0094.030-012-A2 | M 3 | 12 | 5.7 | 1.0 | 1.7 | 1.0 | 2 | |||||||||||||||||||
£ 3.28 per unit (click for quantity discounts) Ready to despatch 67 Need more? Please call us.
d1 M 3 l1 12 d2 5.7 d3 1.0 h1 1.7 h2 1.0 A/F 2 | ||||||||||||||||||||||||||
P0094.030-016-A2 | M 3 | 16 | 5.7 | 1.0 | 1.7 | 1.0 | 2 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 174 Need more? Please call us.
d1 M 3 l1 16 d2 5.7 d3 1.0 h1 1.7 h2 1.0 A/F 2 | ||||||||||||||||||||||||||
P0094.040-005-A2 | M 4 | 5 | 7.6 | 1.0 | 2.2 | 1.3 | 3 | |||||||||||||||||||
£ 2.63 per unit (click for quantity discounts) Ready to despatch 152 Need more? Please call us.
d1 M 4 l1 5 d2 7.6 d3 1.0 h1 2.2 h2 1.3 A/F 3 | ||||||||||||||||||||||||||
P0094.040-006-A2 | M 4 | 6 | 7.6 | 1.0 | 2.2 | 1.3 | 3 | |||||||||||||||||||
£ 2.72 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
d1 M 4 l1 6 d2 7.6 d3 1.0 h1 2.2 h2 1.3 A/F 3 | ||||||||||||||||||||||||||
P0094.040-008-A2 | M 4 | 8 | 7.6 | 1.0 | 2.2 | 1.3 | 3 | |||||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 127 Need more? Please call us.
d1 M 4 l1 8 d2 7.6 d3 1.0 h1 2.2 h2 1.3 A/F 3 | ||||||||||||||||||||||||||
P0094.040-010-A2 | M 4 | 10 | 7.6 | 1.0 | 2.2 | 1.3 | 3 | |||||||||||||||||||
£ 3.12 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1 M 4 l1 10 d2 7.6 d3 1.0 h1 2.2 h2 1.3 A/F 3 | ||||||||||||||||||||||||||
P0094.040-012-A2 | M 4 | 12 | 7.6 | 1.0 | 2.2 | 1.3 | 3 | |||||||||||||||||||
£ 3.31 per unit (click for quantity discounts) Ready to despatch 211 Need more? Please call us.
d1 M 4 l1 12 d2 7.6 d3 1.0 h1 2.2 h2 1.3 A/F 3 | ||||||||||||||||||||||||||
P0094.040-016-A2 | M 4 | 16 | 7.6 | 1.0 | 2.2 | 1.3 | 3 | |||||||||||||||||||
£ 3.69 per unit (click for quantity discounts) Ready to despatch 125 Need more? Please call us.
d1 M 4 l1 16 d2 7.6 d3 1.0 h1 2.2 h2 1.3 A/F 3 | ||||||||||||||||||||||||||
P0094.040-020-A2 | M 4 | 20 | 7.6 | 1.0 | 2.2 | 1.3 | 3 | |||||||||||||||||||
£ 4.08 per unit (click for quantity discounts) Ready to despatch 69 Need more? Please call us.
d1 M 4 l1 20 d2 7.6 d3 1.0 h1 2.2 h2 1.3 A/F 3 | ||||||||||||||||||||||||||
P0094.040-025-A2 | M 4 | 25 | 7.6 | 1.0 | 2.2 | 1.3 | 3 | |||||||||||||||||||
£ 4.56 per unit (click for quantity discounts) Ready to despatch 34 Need more? Please call us.
d1 M 4 l1 25 d2 7.6 d3 1.0 h1 2.2 h2 1.3 A/F 3 | ||||||||||||||||||||||||||
P0094.040-030-A2 | M 4 | 30 | 7.6 | 1.0 | 2.2 | 1.3 | 3 | |||||||||||||||||||
£ 5.05 per unit (click for quantity discounts) Ready to despatch 72 Need more? Please call us.
d1 M 4 l1 30 d2 7.6 d3 1.0 h1 2.2 h2 1.3 A/F 3 | ||||||||||||||||||||||||||
P0094.040-035-A2 | M 4 | 35 | 7.6 | 1.0 | 2.2 | 1.3 | 3 | |||||||||||||||||||
£ 5.54 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1 M 4 l1 35 d2 7.6 d3 1.0 h1 2.2 h2 1.3 A/F 3 | ||||||||||||||||||||||||||
P0094.050-006-A2 | M 5 | 6 | 9.5 | 1.3 | 2.8 | 1.6 | 3 | |||||||||||||||||||
£ 2.85 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1 M 5 l1 6 d2 9.5 d3 1.3 h1 2.8 h2 1.6 A/F 3 | ||||||||||||||||||||||||||
P0094.050-008-A2 | M 5 | 8 | 9.5 | 1.3 | 2.8 | 1.6 | 3 | |||||||||||||||||||
£ 3.03 per unit (click for quantity discounts) Ready to despatch 81 Need more? Please call us.
d1 M 5 l1 8 d2 9.5 d3 1.3 h1 2.8 h2 1.6 A/F 3 | ||||||||||||||||||||||||||
P0094.050-010-A2 | M 5 | 10 | 9.5 | 1.3 | 2.8 | 1.6 | 3 | |||||||||||||||||||
£ 3.19 per unit (click for quantity discounts) Ready to despatch 119 Need more? Please call us.
d1 M 5 l1 10 d2 9.5 d3 1.3 h1 2.8 h2 1.6 A/F 3 | ||||||||||||||||||||||||||
P0094.050-012-A2 | M 5 | 12 | 9.5 | 1.3 | 2.8 | 1.6 | 3 | |||||||||||||||||||
£ 3.37 per unit (click for quantity discounts) Ready to despatch 129 Need more? Please call us.
d1 M 5 l1 12 d2 9.5 d3 1.3 h1 2.8 h2 1.6 A/F 3 | ||||||||||||||||||||||||||
P0094.050-016-A2 | M 5 | 16 | 9.5 | 1.3 | 2.8 | 1.6 | 3 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 47 Need more? Please call us.
d1 M 5 l1 16 d2 9.5 d3 1.3 h1 2.8 h2 1.6 A/F 3 | ||||||||||||||||||||||||||
P0094.050-020-A2 | M 5 | 20 | 9.5 | 1.3 | 2.8 | 1.6 | 3 | |||||||||||||||||||
£ 4.05 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1 M 5 l1 20 d2 9.5 d3 1.3 h1 2.8 h2 1.6 A/F 3 | ||||||||||||||||||||||||||
P0094.050-025-A2 | M 5 | 25 | 9.5 | 1.3 | 2.8 | 1.6 | 3 | |||||||||||||||||||
£ 4.49 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
d1 M 5 l1 25 d2 9.5 d3 1.3 h1 2.8 h2 1.6 A/F 3 | ||||||||||||||||||||||||||
P0094.050-030-A2 | M 5 | 30 | 9.5 | 1.3 | 2.8 | 1.6 | 3 | |||||||||||||||||||
£ 4.93 per unit (click for quantity discounts) Ready to despatch 141 Need more? Please call us.
d1 M 5 l1 30 d2 9.5 d3 1.3 h1 2.8 h2 1.6 A/F 3 | ||||||||||||||||||||||||||
P0094.050-035-A2 | M 5 | 35 | 9.5 | 1.3 | 2.8 | 1.6 | 3 | |||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 35 d2 9.5 d3 1.3 h1 2.8 h2 1.6 A/F 3 | ||||||||||||||||||||||||||
P0094.050-040-A2 | M 5 | 40 | 9.5 | 1.3 | 2.8 | 1.6 | 3 | |||||||||||||||||||
£ 5.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 40 d2 9.5 d3 1.3 h1 2.8 h2 1.6 A/F 3 | ||||||||||||||||||||||||||
P0094.060-008-A2 | M 6 | 8 | 10.5 | 1.6 | 3.3 | 2.1 | 4 | |||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 2511 Need more? Please call us.
d1 M 6 l1 8 d2 10.5 d3 1.6 h1 3.3 h2 2.1 A/F 4 | ||||||||||||||||||||||||||
P0094.060-010-A2 | M 6 | 10 | 10.5 | 1.6 | 3.3 | 2.1 | 4 | |||||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 46 Need more? Please call us.
d1 M 6 l1 10 d2 10.5 d3 1.6 h1 3.3 h2 2.1 A/F 4 | ||||||||||||||||||||||||||
P0094.060-012-A2 | M 6 | 12 | 10.5 | 1.6 | 3.3 | 2.1 | 4 | |||||||||||||||||||
£ 3.53 per unit (click for quantity discounts) Ready to despatch 186 Need more? Please call us.
d1 M 6 l1 12 d2 10.5 d3 1.6 h1 3.3 h2 2.1 A/F 4 | ||||||||||||||||||||||||||
P0094.060-016-A2 | M 6 | 16 | 10.5 | 1.6 | 3.3 | 2.1 | 4 | |||||||||||||||||||
£ 3.85 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
d1 M 6 l1 16 d2 10.5 d3 1.6 h1 3.3 h2 2.1 A/F 4 | ||||||||||||||||||||||||||
P0094.060-020-A2 | M 6 | 20 | 10.5 | 1.6 | 3.3 | 2.1 | 4 | |||||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1 M 6 l1 20 d2 10.5 d3 1.6 h1 3.3 h2 2.1 A/F 4 | ||||||||||||||||||||||||||
P0094.060-025-A2 | M 6 | 25 | 10.5 | 1.6 | 3.3 | 2.1 | 4 | |||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 d2 10.5 d3 1.6 h1 3.3 h2 2.1 A/F 4 | ||||||||||||||||||||||||||
P0094.060-030-A2 | M 6 | 30 | 10.5 | 1.6 | 3.3 | 2.1 | 4 | |||||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 d2 10.5 d3 1.6 h1 3.3 h2 2.1 A/F 4 | ||||||||||||||||||||||||||
P0094.060-035-A2 | M 6 | 35 | 10.5 | 1.6 | 3.3 | 2.1 | 4 | |||||||||||||||||||
£ 5.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 35 d2 10.5 d3 1.6 h1 3.3 h2 2.1 A/F 4 | ||||||||||||||||||||||||||
P0094.060-040-A2 | M 6 | 40 | 10.5 | 1.6 | 3.3 | 2.1 | 4 | |||||||||||||||||||
£ 5.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 40 d2 10.5 d3 1.6 h1 3.3 h2 2.1 A/F 4 | ||||||||||||||||||||||||||
P0094.060-045-A2 | M 6 | 45 | 10.5 | 1.6 | 3.3 | 2.1 | 4 | |||||||||||||||||||
£ 6.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 45 d2 10.5 d3 1.6 h1 3.3 h2 2.1 A/F 4 | ||||||||||||||||||||||||||
P0094.060-050-A2 | M 6 | 50 | 10.5 | 1.6 | 3.3 | 2.1 | 4 | |||||||||||||||||||
£ 6.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 50 d2 10.5 d3 1.6 h1 3.3 h2 2.1 A/F 4 | ||||||||||||||||||||||||||
P0094.080-012-A2 | M 8 | 12 | 14.0 | 1.8 | 4.4 | 2.6 | 5 | |||||||||||||||||||
£ 3.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 d2 14.0 d3 1.8 h1 4.4 h2 2.6 A/F 5 | ||||||||||||||||||||||||||
P0094.080-016-A2 | M 8 | 16 | 14.0 | 1.8 | 4.4 | 2.6 | 5 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 d2 14.0 d3 1.8 h1 4.4 h2 2.6 A/F 5 | ||||||||||||||||||||||||||
P0094.080-020-A2 | M 8 | 20 | 14.0 | 1.8 | 4.4 | 2.6 | 5 | |||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 d2 14.0 d3 1.8 h1 4.4 h2 2.6 A/F 5 | ||||||||||||||||||||||||||
P0094.080-025-A2 | M 8 | 25 | 14.0 | 1.8 | 4.4 | 2.6 | 5 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 d2 14.0 d3 1.8 h1 4.4 h2 2.6 A/F 5 | ||||||||||||||||||||||||||
P0094.080-030-A2 | M 8 | 30 | 14.0 | 1.8 | 4.4 | 2.6 | 5 | |||||||||||||||||||
£ 4.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 d2 14.0 d3 1.8 h1 4.4 h2 2.6 A/F 5 | ||||||||||||||||||||||||||
P0094.080-035-A2 | M 8 | 35 | 14.0 | 1.8 | 4.4 | 2.6 | 5 | |||||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 35 d2 14.0 d3 1.8 h1 4.4 h2 2.6 A/F 5 | ||||||||||||||||||||||||||
P0094.080-040-A2 | M 8 | 40 | 14.0 | 1.8 | 4.4 | 2.6 | 5 | |||||||||||||||||||
£ 5.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 40 d2 14.0 d3 1.8 h1 4.4 h2 2.6 A/F 5 | ||||||||||||||||||||||||||
P0094.080-045-A2 | M 8 | 45 | 14.0 | 1.8 | 4.4 | 2.6 | 5 | |||||||||||||||||||
£ 5.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 45 d2 14.0 d3 1.8 h1 4.4 h2 2.6 A/F 5 | ||||||||||||||||||||||||||
P0094.080-050-A2 | M 8 | 50 | 14.0 | 1.8 | 4.4 | 2.6 | 5 | |||||||||||||||||||
£ 5.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 50 d2 14.0 d3 1.8 h1 4.4 h2 2.6 A/F 5 | ||||||||||||||||||||||||||
P0094.080-060-A2 | M 8 | 60 | 14.0 | 1.8 | 4.4 | 2.6 | 5 | |||||||||||||||||||
£ 6.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 60 d2 14.0 d3 1.8 h1 4.4 h2 2.6 A/F 5 | ||||||||||||||||||||||||||
P0094.100-016-A2 | M10 | 16 | 17.5 | 1.8 | 5.5 | 3.1 | 6 | |||||||||||||||||||
£ 4.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 16 d2 17.5 d3 1.8 h1 5.5 h2 3.1 A/F 6 | ||||||||||||||||||||||||||
P0094.100-020-A2 | M10 | 20 | 17.5 | 1.8 | 5.5 | 3.1 | 6 | |||||||||||||||||||
£ 4.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 20 d2 17.5 d3 1.8 h1 5.5 h2 3.1 A/F 6 | ||||||||||||||||||||||||||
P0094.100-025-A2 | M10 | 25 | 17.5 | 1.8 | 5.5 | 3.1 | 6 | |||||||||||||||||||
£ 4.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 25 d2 17.5 d3 1.8 h1 5.5 h2 3.1 A/F 6 | ||||||||||||||||||||||||||
P0094.100-030-A2 | M10 | 30 | 17.5 | 1.8 | 5.5 | 3.1 | 6 | |||||||||||||||||||
£ 5.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 30 d2 17.5 d3 1.8 h1 5.5 h2 3.1 A/F 6 | ||||||||||||||||||||||||||
P0094.100-035-A2 | M10 | 35 | 17.5 | 1.8 | 5.5 | 3.1 | 6 | |||||||||||||||||||
£ 5.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 35 d2 17.5 d3 1.8 h1 5.5 h2 3.1 A/F 6 | ||||||||||||||||||||||||||
P0094.100-040-A2 | M10 | 40 | 17.5 | 1.8 | 5.5 | 3.1 | 6 | |||||||||||||||||||
£ 6.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 40 d2 17.5 d3 1.8 h1 5.5 h2 3.1 A/F 6 | ||||||||||||||||||||||||||
P0094.100-045-A2 | M10 | 45 | 17.5 | 1.8 | 5.5 | 3.1 | 6 | |||||||||||||||||||
£ 6.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 45 d2 17.5 d3 1.8 h1 5.5 h2 3.1 A/F 6 | ||||||||||||||||||||||||||
P0094.100-050-A2 | M10 | 50 | 17.5 | 1.8 | 5.5 | 3.1 | 6 | |||||||||||||||||||
£ 6.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 50 d2 17.5 d3 1.8 h1 5.5 h2 3.1 A/F 6 | ||||||||||||||||||||||||||
P0094.100-060-A2 | M10 | 60 | 17.5 | 1.8 | 5.5 | 3.1 | 6 | |||||||||||||||||||
£ 7.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 60 d2 17.5 d3 1.8 h1 5.5 h2 3.1 A/F 6 | ||||||||||||||||||||||||||
P0094.120-020-A2 | M12 | 20 | 21.0 | 1.8 | 6.6 | 4.2 | 8 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 20 d2 21.0 d3 1.8 h1 6.6 h2 4.2 A/F 8 | ||||||||||||||||||||||||||
P0094.120-025-A2 | M12 | 25 | 21.0 | 1.8 | 6.6 | 4.2 | 8 | |||||||||||||||||||
£ 6.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 25 d2 21.0 d3 1.8 h1 6.6 h2 4.2 A/F 8 | ||||||||||||||||||||||||||
P0094.120-030-A2 | M12 | 30 | 21.0 | 1.8 | 6.6 | 4.2 | 8 | |||||||||||||||||||
£ 6.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 30 d2 21.0 d3 1.8 h1 6.6 h2 4.2 A/F 8 | ||||||||||||||||||||||||||
P0094.120-035-A2 | M12 | 35 | 21.0 | 1.8 | 6.6 | 4.2 | 8 | |||||||||||||||||||
£ 7.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 35 d2 21.0 d3 1.8 h1 6.6 h2 4.2 A/F 8 | ||||||||||||||||||||||||||
P0094.120-040-A2 | M12 | 40 | 21.0 | 1.8 | 6.6 | 4.2 | 8 | |||||||||||||||||||
£ 7.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 40 d2 21.0 d3 1.8 h1 6.6 h2 4.2 A/F 8 | ||||||||||||||||||||||||||
P0094.120-045-A2 | M12 | 45 | 21.0 | 1.8 | 6.6 | 4.2 | 8 | |||||||||||||||||||
£ 8.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 45 d2 21.0 d3 1.8 h1 6.6 h2 4.2 A/F 8 | ||||||||||||||||||||||||||
P0094.120-050-A2 | M12 | 50 | 21.0 | 1.8 | 6.6 | 4.2 | 8 | |||||||||||||||||||
£ 8.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 50 d2 21.0 d3 1.8 h1 6.6 h2 4.2 A/F 8 | ||||||||||||||||||||||||||
P0094.120-060-A2 | M12 | 60 | 21.0 | 1.8 | 6.6 | 4.2 | 8 | |||||||||||||||||||
£ 11.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 60 d2 21.0 d3 1.8 h1 6.6 h2 4.2 A/F 8 |
Stainless steel (AISI 304, 1.4301), strength class 60.
Ultrasonically cleaned.
To ISO 7380 (with central vent). Other sizes available on request.
These products help eliminate virtual leaks from high vacuum (HV and UHV) systems, thereby improving pump-down times. Trapped gases at the bottom of a tapped hole are able to escape via the central vent down the middle of the screw.