Price & Availability | Article | d1 | l1 | d2 | d3 | h1 | l2 | A/F | ||||||||||||||||||
P0093.020-004-A2 | M 2 | 4 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 2.31 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
d1 M 2 l1 4 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.020-005-A2 | M 2 | 5 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 2.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 5 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.020-006-A2 | M 2 | 6 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 2.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 6 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.020-008-A2 | M 2 | 8 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 2.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 8 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.020-010-A2 | M 2 | 10 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 2.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 10 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.020-012-A2 | M 2 | 12 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 12 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.025-004-A2 | M2,5 | 4 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 2.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 4 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.025-005-A2 | M2,5 | 5 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 2.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 5 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.025-006-A2 | M2,5 | 6 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 2.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 6 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.025-008-A2 | M2,5 | 8 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 2.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 8 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.025-010-A2 | M2,5 | 10 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 2.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 10 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.025-012-A2 | M2,5 | 12 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 12 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.030-005-A2 | M 3 | 5 | 6.0 | 1.0 | 1.7 | - | 2.0 | |||||||||||||||||||
£ 2.46 per unit (click for quantity discounts) Ready to despatch 178 Need more? Please call us.
d1 M 3 l1 5 d2 6.0 d3 1.0 h1 1.7 l2 - A/F 2.0 | ||||||||||||||||||||||||||
P0093.030-006-A2 | M 3 | 6 | 6.0 | 1.0 | 1.7 | - | 2.0 | |||||||||||||||||||
£ 2.47 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
d1 M 3 l1 6 d2 6.0 d3 1.0 h1 1.7 l2 - A/F 2.0 | ||||||||||||||||||||||||||
P0093.030-008-A2 | M 3 | 8 | 6.0 | 1.0 | 1.7 | - | 2.0 | |||||||||||||||||||
£ 2.65 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
d1 M 3 l1 8 d2 6.0 d3 1.0 h1 1.7 l2 - A/F 2.0 | ||||||||||||||||||||||||||
P0093.030-010-A2 | M 3 | 10 | 6.0 | 1.0 | 1.7 | - | 2.0 | |||||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 3 l1 10 d2 6.0 d3 1.0 h1 1.7 l2 - A/F 2.0 | ||||||||||||||||||||||||||
P0093.030-012-A2 | M 3 | 12 | 6.0 | 1.0 | 1.7 | - | 2.0 | |||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us.
d1 M 3 l1 12 d2 6.0 d3 1.0 h1 1.7 l2 - A/F 2.0 | ||||||||||||||||||||||||||
P0093.030-016-A2 | M 3 | 16 | 6.0 | 1.0 | 1.7 | 12 | 2.0 | |||||||||||||||||||
£ 3.52 per unit (click for quantity discounts) Ready to despatch 63 Need more? Please call us.
d1 M 3 l1 16 d2 6.0 d3 1.0 h1 1.7 l2 12 A/F 2.0 | ||||||||||||||||||||||||||
P0093.040-005-A2 | M 4 | 5 | 8.0 | 1.0 | 2.3 | - | 2.5 | |||||||||||||||||||
£ 2.61 per unit (click for quantity discounts) Ready to despatch 190 Need more? Please call us.
d1 M 4 l1 5 d2 8.0 d3 1.0 h1 2.3 l2 - A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-006-A2 | M 4 | 6 | 8.0 | 1.0 | 2.3 | - | 2.5 | |||||||||||||||||||
£ 2.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 d2 8.0 d3 1.0 h1 2.3 l2 - A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-008-A2 | M 4 | 8 | 8.0 | 1.0 | 2.3 | - | 2.5 | |||||||||||||||||||
£ 2.70 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
d1 M 4 l1 8 d2 8.0 d3 1.0 h1 2.3 l2 - A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-010-A2 | M 4 | 10 | 8.0 | 1.0 | 2.3 | - | 2.5 | |||||||||||||||||||
£ 2.89 per unit (click for quantity discounts) Ready to despatch 287 Need more? Please call us.
d1 M 4 l1 10 d2 8.0 d3 1.0 h1 2.3 l2 - A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-012-A2 | M 4 | 12 | 8.0 | 1.0 | 2.3 | - | 2.5 | |||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 12 d2 8.0 d3 1.0 h1 2.3 l2 - A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-016-A2 | M 4 | 16 | 8.0 | 1.0 | 2.3 | 14 | 2.5 | |||||||||||||||||||
£ 3.48 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1 M 4 l1 16 d2 8.0 d3 1.0 h1 2.3 l2 14 A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-020-A2 | M 4 | 20 | 8.0 | 1.0 | 2.3 | 14 | 2.5 | |||||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 341 Need more? Please call us.
d1 M 4 l1 20 d2 8.0 d3 1.0 h1 2.3 l2 14 A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-025-A2 | M 4 | 25 | 8.0 | 1.0 | 2.3 | 14 | 2.5 | |||||||||||||||||||
£ 4.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 25 d2 8.0 d3 1.0 h1 2.3 l2 14 A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-030-A2 | M 4 | 30 | 8.0 | 1.0 | 2.3 | 14 | 2.5 | |||||||||||||||||||
£ 4.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 30 d2 8.0 d3 1.0 h1 2.3 l2 14 A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-035-A2 | M 4 | 35 | 8.0 | 1.0 | 2.3 | 14 | 2.5 | |||||||||||||||||||
£ 5.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 35 d2 8.0 d3 1.0 h1 2.3 l2 14 A/F 2.5 | ||||||||||||||||||||||||||
P0093.050-006-A2 | M 5 | 6 | 10.0 | 1.3 | 2.8 | - | 3.0 | |||||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1 M 5 l1 6 d2 10.0 d3 1.3 h1 2.8 l2 - A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-008-A2 | M 5 | 8 | 10.0 | 1.3 | 2.8 | - | 3.0 | |||||||||||||||||||
£ 2.83 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1 M 5 l1 8 d2 10.0 d3 1.3 h1 2.8 l2 - A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-010-A2 | M 5 | 10 | 10.0 | 1.3 | 2.8 | - | 3.0 | |||||||||||||||||||
£ 2.95 per unit (click for quantity discounts) Ready to despatch 152 Need more? Please call us.
d1 M 5 l1 10 d2 10.0 d3 1.3 h1 2.8 l2 - A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-012-A2 | M 5 | 12 | 10.0 | 1.3 | 2.8 | - | 3.0 | |||||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 350 Need more? Please call us.
d1 M 5 l1 12 d2 10.0 d3 1.3 h1 2.8 l2 - A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-016-A2 | M 5 | 16 | 10.0 | 1.3 | 2.8 | - | 3.0 | |||||||||||||||||||
£ 3.47 per unit (click for quantity discounts) Ready to despatch 42 Need more? Please call us.
d1 M 5 l1 16 d2 10.0 d3 1.3 h1 2.8 l2 - A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-020-A2 | M 5 | 20 | 10.0 | 1.3 | 2.8 | 16 | 3.0 | |||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 312 Need more? Please call us.
d1 M 5 l1 20 d2 10.0 d3 1.3 h1 2.8 l2 16 A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-025-A2 | M 5 | 25 | 10.0 | 1.3 | 2.8 | 16 | 3.0 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 25 d2 10.0 d3 1.3 h1 2.8 l2 16 A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-030-A2 | M 5 | 30 | 10.0 | 1.3 | 2.8 | 16 | 3.0 | |||||||||||||||||||
£ 4.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 30 d2 10.0 d3 1.3 h1 2.8 l2 16 A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-035-A2 | M 5 | 35 | 10.0 | 1.3 | 2.8 | 16 | 3.0 | |||||||||||||||||||
£ 5.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 35 d2 10.0 d3 1.3 h1 2.8 l2 16 A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-040-A2 | M 5 | 40 | 10.0 | 1.3 | 2.8 | 16 | 3.0 | |||||||||||||||||||
£ 5.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 40 d2 10.0 d3 1.3 h1 2.8 l2 16 A/F 3.0 | ||||||||||||||||||||||||||
P0093.060-008-A2 | M 6 | 8 | 12.0 | 1.6 | 3.3 | - | 4.0 | |||||||||||||||||||
£ 3.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 8 d2 12.0 d3 1.6 h1 3.3 l2 - A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-010-A2 | M 6 | 10 | 12.0 | 1.6 | 3.3 | - | 4.0 | |||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 10 d2 12.0 d3 1.6 h1 3.3 l2 - A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-012-A2 | M 6 | 12 | 12.0 | 1.6 | 3.3 | - | 4.0 | |||||||||||||||||||
£ 3.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 12 d2 12.0 d3 1.6 h1 3.3 l2 - A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-016-A2 | M 6 | 16 | 12.0 | 1.6 | 3.3 | - | 4.0 | |||||||||||||||||||
£ 3.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 16 d2 12.0 d3 1.6 h1 3.3 l2 - A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-020-A2 | M 6 | 20 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1 M 6 l1 20 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-025-A2 | M 6 | 25 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 4.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-030-A2 | M 6 | 30 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 4.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-035-A2 | M 6 | 35 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 5.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 35 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-040-A2 | M 6 | 40 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 5.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 40 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-045-A2 | M 6 | 45 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 5.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 45 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-050-A2 | M 6 | 50 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 6.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 50 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.080-012-A2 | M 8 | 12 | 16.0 | 1.8 | 4.4 | - | 5.0 | |||||||||||||||||||
£ 3.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 d2 16.0 d3 1.8 h1 4.4 l2 - A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-016-A2 | M 8 | 16 | 16.0 | 1.8 | 4.4 | - | 5.0 | |||||||||||||||||||
£ 3.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 d2 16.0 d3 1.8 h1 4.4 l2 - A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-020-A2 | M 8 | 20 | 16.0 | 1.8 | 4.4 | - | 5.0 | |||||||||||||||||||
£ 3.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 d2 16.0 d3 1.8 h1 4.4 l2 - A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-025-A2 | M 8 | 25 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 4.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-030-A2 | M 8 | 30 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 4.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-035-A2 | M 8 | 35 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 4.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 35 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-040-A2 | M 8 | 40 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 5.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 40 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-045-A2 | M 8 | 45 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 5.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 45 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-050-A2 | M 8 | 50 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 5.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 50 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-055-A2 | M 8 | 55 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 5.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 55 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.100-016-A2 | M10 | 16 | 20.0 | 1.8 | 5.5 | - | 6.0 | |||||||||||||||||||
£ 4.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 16 d2 20.0 d3 1.8 h1 5.5 l2 - A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-020-A2 | M10 | 20 | 20.0 | 1.8 | 5.5 | - | 6.0 | |||||||||||||||||||
£ 4.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 20 d2 20.0 d3 1.8 h1 5.5 l2 - A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-025-A2 | M10 | 25 | 20.0 | 1.8 | 5.5 | - | 6.0 | |||||||||||||||||||
£ 4.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 25 d2 20.0 d3 1.8 h1 5.5 l2 - A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-030-A2 | M10 | 30 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 5.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 30 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-035-A2 | M10 | 35 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 5.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 35 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-040-A2 | M10 | 40 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 5.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 40 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-045-A2 | M10 | 45 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 6.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 45 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-050-A2 | M10 | 50 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 6.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 50 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-055-A2 | M10 | 55 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 7.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 55 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-060-A2 | M10 | 60 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 60 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.120-020-A2 | M12 | 20 | 24.0 | 1.8 | 6.5 | - | 8.0 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 20 d2 24.0 d3 1.8 h1 6.5 l2 - A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-025-A2 | M12 | 25 | 24.0 | 1.8 | 6.5 | - | 8.0 | |||||||||||||||||||
£ 5.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 25 d2 24.0 d3 1.8 h1 6.5 l2 - A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-030-A2 | M12 | 30 | 24.0 | 1.8 | 6.5 | - | 8.0 | |||||||||||||||||||
£ 6.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 30 d2 24.0 d3 1.8 h1 6.5 l2 - A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-035-A2 | M12 | 35 | 24.0 | 1.8 | 6.5 | 30 | 8.0 | |||||||||||||||||||
£ 6.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 35 d2 24.0 d3 1.8 h1 6.5 l2 30 A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-040-A2 | M12 | 40 | 24.0 | 1.8 | 6.5 | 30 | 8.0 | |||||||||||||||||||
£ 7.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 40 d2 24.0 d3 1.8 h1 6.5 l2 30 A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-045-A2 | M12 | 45 | 24.0 | 1.8 | 6.5 | 30 | 8.0 | |||||||||||||||||||
£ 7.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 45 d2 24.0 d3 1.8 h1 6.5 l2 30 A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-050-A2 | M12 | 50 | 24.0 | 1.8 | 6.5 | 30 | 8.0 | |||||||||||||||||||
£ 7.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 50 d2 24.0 d3 1.8 h1 6.5 l2 30 A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-060-A2 | M12 | 60 | 24.0 | 1.8 | 6.5 | 30 | 8.0 | |||||||||||||||||||
£ 8.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 60 d2 24.0 d3 1.8 h1 6.5 l2 30 A/F 8.0 | ||||||||||||||||||||||||||
P0093.160-025-A2 | M16 | 25 | 30.0 | 1.8 | 7.5 | - | 10.0 | |||||||||||||||||||
£ 6.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 25 d2 30.0 d3 1.8 h1 7.5 l2 - A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-030-A2 | M16 | 30 | 30.0 | 1.8 | 7.5 | - | 10.0 | |||||||||||||||||||
£ 7.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 30 d2 30.0 d3 1.8 h1 7.5 l2 - A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-035-A2 | M16 | 35 | 30.0 | 1.8 | 7.5 | - | 10.0 | |||||||||||||||||||
£ 7.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 35 d2 30.0 d3 1.8 h1 7.5 l2 - A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-040-A2 | M16 | 40 | 30.0 | 1.8 | 7.5 | 38 | 10.0 | |||||||||||||||||||
£ 8.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 40 d2 30.0 d3 1.8 h1 7.5 l2 38 A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-045-A2 | M16 | 45 | 30.0 | 1.8 | 7.5 | 38 | 10.0 | |||||||||||||||||||
£ 9.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 45 d2 30.0 d3 1.8 h1 7.5 l2 38 A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-050-A2 | M16 | 50 | 30.0 | 1.8 | 7.5 | 38 | 10.0 | |||||||||||||||||||
£ 9.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 50 d2 30.0 d3 1.8 h1 7.5 l2 38 A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-060-A2 | M16 | 60 | 30.0 | 1.8 | 7.5 | 38 | 10.0 | |||||||||||||||||||
£ 10.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 60 d2 30.0 d3 1.8 h1 7.5 l2 38 A/F 10.0 |
Stainless steel (AISI 304, 1.4301), strength class 60.
To ISO 10642 with central vent. Other sizes available on request.
These products help eliminate virtual leaks from high vacuum (HV and UHV) systems, thereby improving pump-down times. Trapped gases at the bottom of a tapped hole are able to escape via the central vent down the middle of the screw.