Price & Availability | Article | d1 | l1 | d2 | h1 | A/F | ||||||||||||||||||
P0091.030-005-A2 | M 3 | 5 | 1.0 | 2.0 | 6 | |||||||||||||||||||
£ 2.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 5 d2 1.0 h1 2.0 A/F 6 | ||||||||||||||||||||||||
P0091.030-006-A2 | M 3 | 6 | 1.0 | 2.0 | 6 | |||||||||||||||||||
£ 2.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 d2 1.0 h1 2.0 A/F 6 | ||||||||||||||||||||||||
P0091.030-008-A2 | M 3 | 8 | 1.0 | 2.0 | 6 | |||||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 d2 1.0 h1 2.0 A/F 6 | ||||||||||||||||||||||||
P0091.030-010-A2 | M 3 | 10 | 1.0 | 2.0 | 6 | |||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 d2 1.0 h1 2.0 A/F 6 | ||||||||||||||||||||||||
P0091.030-012-A2 | M 3 | 12 | 1.0 | 2.0 | 6 | |||||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 d2 1.0 h1 2.0 A/F 6 | ||||||||||||||||||||||||
P0091.030-016-A2 | M 3 | 16 | 1.0 | 2.0 | 6 | |||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 16 d2 1.0 h1 2.0 A/F 6 | ||||||||||||||||||||||||
P0091.040-005-A2 | M 4 | 5 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 2.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 5 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-006-A2 | M 4 | 6 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 2.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-008-A2 | M 4 | 8 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 3.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-010-A2 | M 4 | 10 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 3.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-012-A2 | M 4 | 12 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 3.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 12 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-016-A2 | M 4 | 16 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 3.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-020-A2 | M 4 | 20 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-025-A2 | M 4 | 25 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 4.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 25 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-030-A2 | M 4 | 30 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 30 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-035-A2 | M 4 | 35 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 5.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 35 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.050-006-A2 | M 5 | 6 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 2.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 6 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-008-A2 | M 5 | 8 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 3.09 per unit (click for quantity discounts) Ready to despatch 147 Need more? Please call us.
d1 M 5 l1 8 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-010-A2 | M 5 | 10 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 3.25 per unit (click for quantity discounts) Ready to despatch 75 Need more? Please call us.
d1 M 5 l1 10 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-012-A2 | M 5 | 12 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 3.43 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1 M 5 l1 12 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-016-A2 | M 5 | 16 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us.
d1 M 5 l1 16 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-020-A2 | M 5 | 20 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 4.11 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1 M 5 l1 20 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-025-A2 | M 5 | 25 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1 M 5 l1 25 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-030-A2 | M 5 | 30 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1 M 5 l1 30 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-035-A2 | M 5 | 35 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 35 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-040-A2 | M 5 | 40 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 5.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 40 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.060-008-A2 | M 6 | 8 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 114 Need more? Please call us.
d1 M 6 l1 8 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-010-A2 | M 6 | 10 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 150 Need more? Please call us.
d1 M 6 l1 10 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-012-A2 | M 6 | 12 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 3.48 per unit (click for quantity discounts) Ready to despatch 223 Need more? Please call us.
d1 M 6 l1 12 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-016-A2 | M 6 | 16 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 274 Need more? Please call us.
d1 M 6 l1 16 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-020-A2 | M 6 | 20 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 4.09 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1 M 6 l1 20 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-025-A2 | M 6 | 25 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 4.48 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
d1 M 6 l1 25 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-030-A2 | M 6 | 30 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 4.85 per unit (click for quantity discounts) Ready to despatch 240 Need more? Please call us.
d1 M 6 l1 30 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-035-A2 | M 6 | 35 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 5.24 per unit (click for quantity discounts) Ready to despatch 248 Need more? Please call us.
d1 M 6 l1 35 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-040-A2 | M 6 | 40 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 5.62 per unit (click for quantity discounts) Ready to despatch 203 Need more? Please call us.
d1 M 6 l1 40 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-045-A2 | M 6 | 45 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 6.01 per unit (click for quantity discounts) Ready to despatch 131 Need more? Please call us.
d1 M 6 l1 45 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-050-A2 | M 6 | 50 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 6.38 per unit (click for quantity discounts) Ready to despatch 228 Need more? Please call us.
d1 M 6 l1 50 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.080-012-A2 | M 8 | 12 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 292 Need more? Please call us.
d1 M 8 l1 12 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-016-A2 | M 8 | 16 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 3.89 per unit (click for quantity discounts) Ready to despatch 78 Need more? Please call us.
d1 M 8 l1 16 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-020-A2 | M 8 | 20 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 283 Need more? Please call us.
d1 M 8 l1 20 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-025-A2 | M 8 | 25 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 4.44 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1 M 8 l1 25 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-030-A2 | M 8 | 30 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 4.74 per unit (click for quantity discounts) Ready to despatch 108 Need more? Please call us.
d1 M 8 l1 30 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-035-A2 | M 8 | 35 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 5.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 35 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-040-A2 | M 8 | 40 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 8 l1 40 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-045-A2 | M 8 | 45 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 5.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 45 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-050-A2 | M 8 | 50 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 50 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-055-A2 | M 8 | 55 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 6.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 55 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.100-016-A2 | M10 | 16 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 4.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 16 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-020-A2 | M10 | 20 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 106 Need more? Please call us.
d1 M10 l1 20 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-025-A2 | M10 | 25 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 25 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-030-A2 | M10 | 30 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 5.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 30 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-035-A2 | M10 | 35 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 6.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 35 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-040-A2 | M10 | 40 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 6.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 40 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-045-A2 | M10 | 45 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 6.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 45 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-050-A2 | M10 | 50 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 7.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 50 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-055-A2 | M10 | 55 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 7.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 55 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-060-A2 | M10 | 60 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 7.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 60 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.120-020-A2 | M12 | 20 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 5.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 20 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-025-A2 | M12 | 25 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 6.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 25 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-030-A2 | M12 | 30 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 6.77 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1 M12 l1 30 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-035-A2 | M12 | 35 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 35 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-040-A2 | M12 | 40 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 7.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 40 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-045-A2 | M12 | 45 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 8.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 45 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-050-A2 | M12 | 50 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 8.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 50 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-060-A2 | M12 | 60 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 9.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 60 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.160-025-A2 | M16 | 25 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 7.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 25 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-030-A2 | M16 | 30 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 8.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 30 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-035-A2 | M16 | 35 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 9.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 35 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-040-A2 | M16 | 40 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 9.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 40 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-045-A2 | M16 | 45 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 10.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 45 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-050-A2 | M16 | 50 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 10.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 50 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-060-A2 | M16 | 60 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 11.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 60 d2 1.8 h1 10.0 A/F 24 |
Stainless steel (AISI 304, 1.4301), strength class 60.
Ultrasonically cleaned.
To DIN 933 (with central vent). Other sizes available on request.
These products help eliminate virtual leaks from high vacuum (HV and UHV) systems, thereby improving pump-down times. Trapped gases at the bottom of a tapped hole are able to escape via the central vent down the middle of the screw.