Units | Price/unit after discount | Applied Discount |
1-4 | £ 137.16 | 0% |
5-9 | £ 123.44 | 10% |
10-19 | £ 116.59 | 15% |
20-49 | £ 102.87 | 25% |
50+ | £ 89.15 | 35% |
Stainless steel (AISI 316), bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of joints with journal bearings 100 rpm.
Single universal joints are used where shafts off-set towards each other.
Product variations available on request: square bores and hex bores.
Can be disassembled to aid machining of ends.
Assembly instructions:
Step 1: Spray with grease internal high load spray adhesive (type TG248) ball and holes in the forks.
Step 2: Place sphere inside fork 1 and insert long pin with planes oriented towards perpendicular hole in the sphere.
Step 3: Insert fork 2 on the ball and fit inside the short flared pin subsequently, on the opposite side, the short threaded pin.
Step 4: Place the countersunk screw tightening it adequately.
Step 5: Screw the locking dowel on the pin short threaded against the screw.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk