Plain Bearing Double Universal Joints
steel, solid
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 47.11 | 0% |
| 5-9 | £ 42.40 | 10% |
| 10-19 | £ 40.04 | 15% |
| 20-49 | £ 35.33 | 25% |
| 50+ | £ 30.62 | 35% |
Steel (9SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request: square bores and hex bores.