Price & Availability | Article | Thread hand | Type | d1 tol. H7 | l1 | d2 | d3 | l2 | d4 | a ° | l3 | w1 | w2 | Static load C0 max. kN | Weight g | ||||||||||||||||||
R3575.MR006 | Right | Male | 6 | 36 | M 6 | 10 | 18 | 21 | 13 | 12 | 6 | 4.4 | 6.6 | 17 | |||||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 6 l1 36 d2 M 6 d3 10 l2 18 d4 21 a
° 13 l3 12 w1 6 w2 4.4 Static load C0
max.
kN 6.6 Weight
g 17 | |||||||||||||||||||||||||||||||||
R3575.MR008 | Right | Male | 8 | 42 | M 8 | 13 | 22 | 24 | 15 | 14 | 8 | 6 | 10.3 | 29 | |||||||||||||||||||
£ 10.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 8 l1 42 d2 M 8 d3 13 l2 22 d4 24 a
° 15 l3 14 w1 8 w2 6 Static load C0
max.
kN 10.3 Weight
g 29 | |||||||||||||||||||||||||||||||||
R3575.MR010 | Right | Male | 10 | 48 | M10 | 16 | 26 | 29 | 12 | 15 | 9 | 7 | 14.1 | 51 | |||||||||||||||||||
£ 10.41 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 10 l1 48 d2 M10 d3 16 l2 26 d4 29 a
° 12 l3 15 w1 9 w2 7 Static load C0
max.
kN 14.1 Weight
g 51 | |||||||||||||||||||||||||||||||||
R3575.MR012 | Right | Male | 12 | 54 | M12 | 18 | 28 | 34 | 11 | 18 | 10 | 8 | 19.6 | 86 | |||||||||||||||||||
£ 11.88 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 12 l1 54 d2 M12 d3 18 l2 28 d4 34 a
° 11 l3 18 w1 10 w2 8 Static load C0
max.
kN 19.6 Weight
g 86 | |||||||||||||||||||||||||||||||||
R3575.MR015 | Right | Male | 15 | 63 | M14 | 22 | 34 | 40 | 8 | 20 | 12 | 10 | 28.8 | 140 | |||||||||||||||||||
£ 15.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 15 l1 63 d2 M14 d3 22 l2 34 d4 40 a
° 8 l3 20 w1 12 w2 10 Static load C0
max.
kN 28.8 Weight
g 140 | |||||||||||||||||||||||||||||||||
R3575.MR017 | Right | Male | 17 | 69 | M16 | 25 | 36 | 46 | 10 | 23 | 14 | 11 | 36.0 | 190 | |||||||||||||||||||
£ 17.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 17 l1 69 d2 M16 d3 25 l2 36 d4 46 a
° 10 l3 23 w1 14 w2 11 Static load C0
max.
kN 36.0 Weight
g 190 | |||||||||||||||||||||||||||||||||
R3575.MR020 | Right | Male | 20 | 78 | M20x1,5* | 29 | 43 | 53 | 9 | 27 | 16 | 13 | 48.0 | 310 | |||||||||||||||||||
£ 22.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 20 l1 78 d2 M20x1,5* d3 29 l2 43 d4 53 a
° 9 l3 27 w1 16 w2 13 Static load C0
max.
kN 48.0 Weight
g 310 | |||||||||||||||||||||||||||||||||
R3575.MR025 | Right | Male | 25 | 94 | M24x2* | 35.5 | 53 | 64 | 7 | 32 | 20 | 17 | 66.4 | 560 | |||||||||||||||||||
£ 32.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 25 l1 94 d2 M24x2* d3 35.5 l2 53 d4 64 a
° 7 l3 32 w1 20 w2 17 Static load C0
max.
kN 66.4 Weight
g 560 | |||||||||||||||||||||||||||||||||
R3575.MR030 | Right | Male | 30 | 110 | M30x2* | 40.7 | 65 | 73 | 6 | 37 | 22 | 19 | 88 | 890 | |||||||||||||||||||
£ 48.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 30 l1 110 d2 M30x2* d3 40.7 l2 65 d4 73 a
° 6 l3 37 w1 22 w2 19 Static load C0
max.
kN 88 Weight
g 890 | |||||||||||||||||||||||||||||||||
R3575.MR035 | Right | Male | 35 | 140 | M36x3* | 47 | 82 | 82 | 6 | 42 | 25 | 21 | 116.8 | 1400 | |||||||||||||||||||
£ 65.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 35 l1 140 d2 M36x3* d3 47 l2 82 d4 82 a
° 6 l3 42 w1 25 w2 21 Static load C0
max.
kN 116.8 Weight
g 1400 | |||||||||||||||||||||||||||||||||
R3575.MR040 | Right | Male | 40 | 150 | M39x3* | 53 | 86 | 92 | 7 | 48 | 28 | 23 | 144 | 1800 | |||||||||||||||||||
£ 88.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 40 l1 150 d2 M39x3* d3 53 l2 86 d4 92 a
° 7 l3 48 w1 28 w2 23 Static load C0
max.
kN 144 Weight
g 1800 | |||||||||||||||||||||||||||||||||
R3575.MR041 | Right | Male | 40 | 150 | M42x3* | 53 | 86 | 92 | 7 | 48 | 28 | 23 | 144 | 1850 | |||||||||||||||||||
£ 70.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 40 l1 150 d2 M42x3* d3 53 l2 86 d4 92 a
° 7 l3 48 w1 28 w2 23 Static load C0
max.
kN 144 Weight
g 1850 | |||||||||||||||||||||||||||||||||
R3575.MR045 | Right | Male | 45 | 163 | M42x3* | 60 | 94 | 102 | 7 | 52 | 32 | 27 | 192 | 2600 | |||||||||||||||||||
£ 110.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 45 l1 163 d2 M42x3* d3 60 l2 94 d4 102 a
° 7 l3 52 w1 32 w2 27 Static load C0
max.
kN 192 Weight
g 2600 | |||||||||||||||||||||||||||||||||
R3575.MR046 | Right | Male | 45 | 163 | M45x3* | 60 | 94 | 102 | 7 | 52 | 32 | 27 | 192 | 2660 | |||||||||||||||||||
£ 388.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 45 l1 163 d2 M45x3* d3 60 l2 94 d4 102 a
° 7 l3 52 w1 32 w2 27 Static load C0
max.
kN 192 Weight
g 2660 | |||||||||||||||||||||||||||||||||
R3575M.R050 | Right | Male | 50 | 185 | M45x3* | 66 | 107 | 112 | 6 | 60 | 35 | 30 | 232 | 3400 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 50 l1 185 d2 M45x3* d3 66 l2 107 d4 112 a
° 6 l3 60 w1 35 w2 30 Static load C0
max.
kN 232 Weight
g 3400 | |||||||||||||||||||||||||||||||||
R3575.MR051 | Right | Male | 50 | 185 | M52x3* | 66 | 107 | 112 | 6 | 60 | 35 | 30 | 232 | 3500 | |||||||||||||||||||
£ 82.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 50 l1 185 d2 M52x3* d3 66 l2 107 d4 112 a
° 6 l3 60 w1 35 w2 30 Static load C0
max.
kN 232 Weight
g 3500 | |||||||||||||||||||||||||||||||||
R3575.MR060 | Right | Male | 60 | 210 | M52x3* | 80 | 115 | 135 | 6 | 75 | 44 | 38 | 360 | 5900 | |||||||||||||||||||
£ 121.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 60 l1 210 d2 M52x3* d3 80 l2 115 d4 135 a
° 6 l3 75 w1 44 w2 38 Static load C0
max.
kN 360 Weight
g 5900 | |||||||||||||||||||||||||||||||||
R3575.MR061 | Right | Male | 60 | 210 | M60x4* | 80 | 115 | 135 | 6 | 75 | 44 | 38 | 360 | 6020 | |||||||||||||||||||
£ 178.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 60 l1 210 d2 M60x4* d3 80 l2 115 d4 135 a
° 6 l3 75 w1 44 w2 38 Static load C0
max.
kN 360 Weight
g 6020 | |||||||||||||||||||||||||||||||||
R3575.MR070 | Right | Male | 70 | 235 | M56x4* | 92 | 125 | 160 | 6 | 87 | 49 | 42 | 488 | 8200 | |||||||||||||||||||
£ 193.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 70 l1 235 d2 M56x4* d3 92 l2 125 d4 160 a
° 6 l3 87 w1 49 w2 42 Static load C0
max.
kN 488 Weight
g 8200 | |||||||||||||||||||||||||||||||||
R3575.MR071 | Right | Male | 70 | 235 | M72x4* | 92 | 125 | 160 | 6 | 87 | 49 | 42 | 488 | 8380 | |||||||||||||||||||
£ 284.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 70 l1 235 d2 M72x4* d3 92 l2 125 d4 160 a
° 6 l3 87 w1 49 w2 42 Static load C0
max.
kN 488 Weight
g 8380 | |||||||||||||||||||||||||||||||||
R3575.MR080 | Right | Male | 80 | 270 | M64x4* | 105 | 140 | 180 | 6 | 100 | 55 | 47 | 600 | 12000 | |||||||||||||||||||
£ 346.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 80 l1 270 d2 M64x4* d3 105 l2 140 d4 180 a
° 6 l3 100 w1 55 w2 47 Static load C0
max.
kN 600 Weight
g 12000 | |||||||||||||||||||||||||||||||||
R3575.MR081 | Right | Male | 80 | 270 | M80x4* | 105 | 140 | 180 | 6 | 100 | 55 | 47 | 600 | 12200 | |||||||||||||||||||
£ 499.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right Type Male d1
tol. H7 80 l1 270 d2 M80x4* d3 105 l2 140 d4 180 a
° 6 l3 100 w1 55 w2 47 Static load C0
max.
kN 600 Weight
g 12200 |
Housing: Heat treated steel, surface galvanized, free of Cr VI. Outer ring: heat treated steel,
hardened, single split, bonded with PTFE fabric.
Joint Ball: Ball bearing steel, hardened, ground, polished up to size 12, hard chromium plated.
For tolerances see technical pages, maintenance required.
Standard thread is right hand thread.
*Denotes fine pitch thread.