Spherical Plain Bearing - K Series
maintenance free
Price & Availability | Article | Thread hand | d1 tol. H7 | l1 | d2 | d3 | l2 | l3 | w1 | w2 | α | Static load max. kN | |||||||||||||||||||||
R3577.R005-A4 | Right | 5 | 42 | M 5 | 18 | 33 | 19 | 8 | 6.00 | 13 | 4.8 | ||||||||||||||||||||||
£ 47.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1
tol. H7 5 l1 42 d2 M 5 d3 18 l2 33 l3 19 w1 8 w2 6.00 α 13 Static load
max.
kN 4.8 | |||||||||||||||||||||||||||||||||
R3577.R006-A4 | Right | 6 | 46 | M 6 | 20 | 36 | 21 | 9 | 6.75 | 13 | 6.2 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1
tol. H7 6 l1 46 d2 M 6 d3 20 l2 36 l3 21 w1 9 w2 6.75 α 13 Static load
max.
kN 6.2 | |||||||||||||||||||||||||||||||||
R3577.R008-A4 | Right | 8 | 54 | M 8 | 24 | 42 | 25 | 12 | 9.00 | 14 | 10.3 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1
tol. H7 8 l1 54 d2 M 8 d3 24 l2 42 l3 25 w1 12 w2 9.00 α 14 Static load
max.
kN 10.3 | |||||||||||||||||||||||||||||||||
R3577.R010-A4 | Right | 10 | 62 | M 10 | 28 | 48 | 28 | 14 | 10.50 | 13 | 14.4 | ||||||||||||||||||||||
£ 130.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1
tol. H7 10 l1 62 d2 M 10 d3 28 l2 48 l3 28 w1 14 w2 10.50 α 13 Static load
max.
kN 14.4 | |||||||||||||||||||||||||||||||||
R3577.R012-A4 | Right | 12 | 70 | M 12 | 32 | 54 | 32 | 16 | 12.00 | 13 | 19.2 | ||||||||||||||||||||||
£ 224.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1
tol. H7 12 l1 70 d2 M 12 d3 32 l2 54 l3 32 w1 16 w2 12.00 α 13 Static load
max.
kN 19.2 | |||||||||||||||||||||||||||||||||
R3577.R016-A4 | Right | 16 | 87 | M 16 | 42 | 66 | 37 | 21 | 15.00 | 15 | 31.2 | ||||||||||||||||||||||
£ 215.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1
tol. H7 16 l1 87 d2 M 16 d3 42 l2 66 l3 37 w1 21 w2 15.00 α 15 Static load
max.
kN 31.2 | |||||||||||||||||||||||||||||||||
R3577.L005-A4 | Left | 5 | 42 | M 5 | 18 | 33 | 19 | 8 | 6.00 | 13 | 4.8 | ||||||||||||||||||||||
£ 47.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1
tol. H7 5 l1 42 d2 M 5 d3 18 l2 33 l3 19 w1 8 w2 6.00 α 13 Static load
max.
kN 4.8 | |||||||||||||||||||||||||||||||||
R3577.L006-A4 | Left | 6 | 46 | M 6 | 20 | 36 | 21 | 9 | 6.75 | 13 | 5.2 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1
tol. H7 6 l1 46 d2 M 6 d3 20 l2 36 l3 21 w1 9 w2 6.75 α 13 Static load
max.
kN 5.2 | |||||||||||||||||||||||||||||||||
R3577.L008-A4 | Left | 8 | 54 | M 8 | 24 | 42 | 25 | 12 | 9.00 | 14 | 7.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1
tol. H7 8 l1 54 d2 M 8 d3 24 l2 42 l3 25 w1 12 w2 9.00 α 14 Static load
max.
kN 7.0 | |||||||||||||||||||||||||||||||||
R3577.L010-A4 | Left | 10 | 62 | M 10 | 28 | 48 | 28 | 14 | 10.50 | 13 | 10.4 | ||||||||||||||||||||||
£ 130.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1
tol. H7 10 l1 62 d2 M 10 d3 28 l2 48 l3 28 w1 14 w2 10.50 α 13 Static load
max.
kN 10.4 | |||||||||||||||||||||||||||||||||
R3577.L012-A4 | Left | 12 | 70 | M 12 | 32 | 54 | 32 | 16 | 12.00 | 13 | 13.0 | ||||||||||||||||||||||
£ 224.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1
tol. H7 12 l1 70 d2 M 12 d3 32 l2 54 l3 32 w1 16 w2 12.00 α 13 Static load
max.
kN 13.0 | |||||||||||||||||||||||||||||||||
R3577.L016-A4 | Left | 16 | 87 | M 16 | 42 | 66 | 37 | 21 | 15.00 | 15 | 31.2 | ||||||||||||||||||||||
£ 215.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1
tol. H7 16 l1 87 d2 M 16 d3 42 l2 66 l3 37 w1 21 w2 15.00 α 15 Static load
max.
kN 31.2 |
Housing: stainless steel (AISI 316)
Ball: stainless steel, 1,4571
Race: PTFE liner.
Standard thread is right hand thread.