Spherical Plain Bearing - K Series
maintenance free
Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | a ° | l3 | w1 | ||||||||||||||||||
R3556.R006 | Right | 6 | 36 | M6 | 9.0 | 22 | 20 | 8.0 | 12 | 9 | |||||||||||||||||||
£ 63.49 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Right d1 6 l1 36 d2 M6 d3 9.0 l2 22 d4 20 a
° 8.0 l3 12 w1 9 | |||||||||||||||||||||||||||||
R3556.R008 | Right | 8 | 42 | M8 | 10.5 | 25 | 24 | 8.5 | 15 | 12 | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
Thread hand Right d1 8 l1 42 d2 M8 d3 10.5 l2 25 d4 24 a
° 8.5 l3 15 w1 12 | |||||||||||||||||||||||||||||
R3556.R010 | Right | 10 | 48 | M10 | 12.0 | 29 | 28 | 8.0 | 15 | 14 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Thread hand Right d1 10 l1 48 d2 M10 d3 12.0 l2 29 d4 28 a
° 8.0 l3 15 w1 14 | |||||||||||||||||||||||||||||
R3556.R012 | Right | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 19 | 16 | |||||||||||||||||||
£ 82.10 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Thread hand Right d1 12 l1 54 d2 M12 d3 14.5 l2 33 d4 32 a
° 7.5 l3 19 w1 16 | |||||||||||||||||||||||||||||
R3556.R014 | Right | 14 | 60 | M14 | 17.0 | 36 | 36 | 6.0 | 20 | 19 | |||||||||||||||||||
£ 92.69 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Thread hand Right d1 14 l1 60 d2 M14 d3 17.0 l2 36 d4 36 a
° 6.0 l3 20 w1 19 | |||||||||||||||||||||||||||||
R3556.R016 | Right | 16 | 66 | M16 | 19.0 | 40 | 42 | 8.0 | 22 | 21 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 16 l1 66 d2 M16 d3 19.0 l2 40 d4 42 a
° 8.0 l3 22 w1 21 | |||||||||||||||||||||||||||||
R3556.R018 | Right | 18 | 72 | M18x1,5* | 21.5 | 44 | 46 | 8.5 | 25 | 23 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 18 l1 72 d2 M18x1,5* d3 21.5 l2 44 d4 46 a
° 8.5 l3 25 w1 23 | |||||||||||||||||||||||||||||
R3556.R020 | Right | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 28 | 25 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Thread hand Right d1 20 l1 78 d2 M20x1,5* d3 24.5 l2 47 d4 50 a
° 7.0 l3 28 w1 25 | |||||||||||||||||||||||||||||
R3556.R022 | Right | 22 | 84 | M22x1,5* | 26.0 | 51 | 54 | 8.0 | 26 | 28 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 22 l1 84 d2 M22x1,5* d3 26.0 l2 51 d4 54 a
° 8.0 l3 26 w1 28 | |||||||||||||||||||||||||||||
R3556.R025 | Right | 25 | 94 | M24x2* | 29.5 | 57 | 64 | 5.0 | 30 | 31 | |||||||||||||||||||
£ 169.91 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Right d1 25 l1 94 d2 M24x2* d3 29.5 l2 57 d4 64 a
° 5.0 l3 30 w1 31 | |||||||||||||||||||||||||||||
R3556.R030 | Right | 30 | 110 | M30x2* | 34.5 | 66 | 70 | 7.5 | 35 | 37 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M30x2* d3 34.5 l2 66 d4 70 a
° 7.5 l3 35 w1 37 | |||||||||||||||||||||||||||||
R3556.L006 | Left | 6 | 36 | M6 | 9.0 | 22 | 20 | 8.0 | 12 | 9 | |||||||||||||||||||
£ 63.49 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Left d1 6 l1 36 d2 M6 d3 9.0 l2 22 d4 20 a
° 8.0 l3 12 w1 9 | |||||||||||||||||||||||||||||
R3556.L008 | Left | 8 | 42 | M8 | 10.5 | 25 | 24 | 8.5 | 15 | 12 | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Thread hand Left d1 8 l1 42 d2 M8 d3 10.5 l2 25 d4 24 a
° 8.5 l3 15 w1 12 | |||||||||||||||||||||||||||||
R3556.L010 | Left | 10 | 48 | M10 | 12.0 | 29 | 28 | 8.0 | 15 | 14 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 10 l1 48 d2 M10 d3 12.0 l2 29 d4 28 a
° 8.0 l3 15 w1 14 | |||||||||||||||||||||||||||||
R3556.L012 | Left | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 19 | 16 | |||||||||||||||||||
£ 82.10 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Thread hand Left d1 12 l1 54 d2 M12 d3 14.5 l2 33 d4 32 a
° 7.5 l3 19 w1 16 | |||||||||||||||||||||||||||||
R3556.L014 | Left | 14 | 60 | M14 | 17.0 | 36 | 36 | 6.0 | 20 | 19 | |||||||||||||||||||
£ 92.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 14 l1 60 d2 M14 d3 17.0 l2 36 d4 36 a
° 6.0 l3 20 w1 19 | |||||||||||||||||||||||||||||
R3556.L016 | Left | 16 | 66 | M16 | 19.0 | 40 | 42 | 8.0 | 22 | 21 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Left d1 16 l1 66 d2 M16 d3 19.0 l2 40 d4 42 a
° 8.0 l3 22 w1 21 | |||||||||||||||||||||||||||||
R3556.L018 | Left | 18 | 72 | M18x1,5* | 21.5 | 44 | 46 | 8.5 | 25 | 23 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 18 l1 72 d2 M18x1,5* d3 21.5 l2 44 d4 46 a
° 8.5 l3 25 w1 23 | |||||||||||||||||||||||||||||
R3556.L020 | Left | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 28 | 25 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 20 l1 78 d2 M20x1,5* d3 24.5 l2 47 d4 50 a
° 7.0 l3 28 w1 25 | |||||||||||||||||||||||||||||
R3556.L022 | Left | 22 | 84 | M22x1,5* | 26.0 | 51 | 54 | 8.0 | 26 | 28 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 22 l1 84 d2 M22x1,5* d3 26.0 l2 51 d4 54 a
° 8.0 l3 26 w1 28 | |||||||||||||||||||||||||||||
R3556.L025 | Left | 25 | 94 | M24x2* | 29.5 | 57 | 64 | 5.0 | 30 | 31 | |||||||||||||||||||
£ 169.91 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Left d1 25 l1 94 d2 M24x2* d3 29.5 l2 57 d4 64 a
° 5.0 l3 30 w1 31 | |||||||||||||||||||||||||||||
R3556.L030 | Left | 30 | 110 | M30x2* | 34.5 | 66 | 70 | 7.5 | 35 | 37 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M30x2* d3 34.5 l2 66 d4 70 a
° 7.5 l3 35 w1 37 |
Price & Availability | Article | Weight g | w2 | Calc. factor Y | Calc. factor Y0 | Dyn. load C max. kN | Speed max. rpm | Static load C0 max. kN | ||||||||||||||||||
R3556.R006 | 19 | 6.75 | 2.19 | 2.09 | 2.75 | 1350 | 0.65 | |||||||||||||||||||
£ 63.49 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 19 w2 6.75 Calc. factor Y 2.19 Calc. factor Y0 2.09 Dyn. load C
max.
kN 2.75 Speed
max.
rpm 1350 Static load C0
max.
kN 0.65 | ||||||||||||||||||||||||||
R3556.R008 | 36 | 9.00 | 1.89 | 1.80 | 4.00 | 1300 | 1.00 | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
Weight
g 36 w2 9.00 Calc. factor Y 1.89 Calc. factor Y0 1.80 Dyn. load C
max.
kN 4.00 Speed
max.
rpm 1300 Static load C0
max.
kN 1.00 | ||||||||||||||||||||||||||
R3556.R010 | 60 | 10.50 | 1.81 | 1.90 | 4.45 | 1225 | 1.45 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 60 w2 10.50 Calc. factor Y 1.81 Calc. factor Y0 1.90 Dyn. load C
max.
kN 4.45 Speed
max.
rpm 1225 Static load C0
max.
kN 1.45 | ||||||||||||||||||||||||||
R3556.R012 | 87 | 12.00 | 1.82 | 1.74 | 4.95 | 1125 | 1.80 | |||||||||||||||||||
£ 82.10 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 87 w2 12.00 Calc. factor Y 1.82 Calc. factor Y0 1.74 Dyn. load C
max.
kN 4.95 Speed
max.
rpm 1125 Static load C0
max.
kN 1.80 | ||||||||||||||||||||||||||
R3556.R014 | 135 | 13.50 | 2.48 | 2.36 | 5.60 | 1025 | 2.00 | |||||||||||||||||||
£ 92.69 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Weight
g 135 w2 13.50 Calc. factor Y 2.48 Calc. factor Y0 2.36 Dyn. load C
max.
kN 5.60 Speed
max.
rpm 1025 Static load C0
max.
kN 2.00 | ||||||||||||||||||||||||||
R3556.R016 | 190 | 15.00 | 2.35 | 2.24 | 6.25 | 975 | 2.35 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 190 w2 15.00 Calc. factor Y 2.35 Calc. factor Y0 2.24 Dyn. load C
max.
kN 6.25 Speed
max.
rpm 975 Static load C0
max.
kN 2.35 | ||||||||||||||||||||||||||
R3556.R018 | 270 | 16.50 | 2.31 | 2.21 | 7.10 | 900 | 2.90 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 270 w2 16.50 Calc. factor Y 2.31 Calc. factor Y0 2.21 Dyn. load C
max.
kN 7.10 Speed
max.
rpm 900 Static load C0
max.
kN 2.90 | ||||||||||||||||||||||||||
R3556.R020 | 338 | 18.00 | 2.58 | 2.46 | 7.90 | 825 | 3.45 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 338 w2 18.00 Calc. factor Y 2.58 Calc. factor Y0 2.46 Dyn. load C
max.
kN 7.90 Speed
max.
rpm 825 Static load C0
max.
kN 3.45 | ||||||||||||||||||||||||||
R3556.R022 | 450 | 20.00 | 2.24 | 2.35 | 9.30 | 725 | 3.98 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 450 w2 20.00 Calc. factor Y 2.24 Calc. factor Y0 2.35 Dyn. load C
max.
kN 9.30 Speed
max.
rpm 725 Static load C0
max.
kN 3.98 | ||||||||||||||||||||||||||
R3556.R025 | 602 | 22.00 | 2.12 | 2.02 | 11.03 | 600 | 5.68 | |||||||||||||||||||
£ 169.91 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 602 w2 22.00 Calc. factor Y 2.12 Calc. factor Y0 2.02 Dyn. load C
max.
kN 11.03 Speed
max.
rpm 600 Static load C0
max.
kN 5.68 | ||||||||||||||||||||||||||
R3556.R030 | 922 | 25.00 | 2.35 | 2.24 | 14.15 | 450 | 7.45 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Weight
g 922 w2 25.00 Calc. factor Y 2.35 Calc. factor Y0 2.24 Dyn. load C
max.
kN 14.15 Speed
max.
rpm 450 Static load C0
max.
kN 7.45 | ||||||||||||||||||||||||||
R3556.L006 | 19 | 6.75 | 2.19 | 2.09 | 2.75 | 1350 | 0.65 | |||||||||||||||||||
£ 63.49 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 19 w2 6.75 Calc. factor Y 2.19 Calc. factor Y0 2.09 Dyn. load C
max.
kN 2.75 Speed
max.
rpm 1350 Static load C0
max.
kN 0.65 | ||||||||||||||||||||||||||
R3556.L008 | 36 | 9.00 | 1.89 | 1.80 | 4.00 | 1300 | 1.00 | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Weight
g 36 w2 9.00 Calc. factor Y 1.89 Calc. factor Y0 1.80 Dyn. load C
max.
kN 4.00 Speed
max.
rpm 1300 Static load C0
max.
kN 1.00 | ||||||||||||||||||||||||||
R3556.L010 | 60 | 10.50 | 1.81 | 1.90 | 4.45 | 1225 | 1.45 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 60 w2 10.50 Calc. factor Y 1.81 Calc. factor Y0 1.90 Dyn. load C
max.
kN 4.45 Speed
max.
rpm 1225 Static load C0
max.
kN 1.45 | ||||||||||||||||||||||||||
R3556.L012 | 87 | 12.00 | 1.82 | 1.74 | 4.95 | 1125 | 1.80 | |||||||||||||||||||
£ 82.10 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 87 w2 12.00 Calc. factor Y 1.82 Calc. factor Y0 1.74 Dyn. load C
max.
kN 4.95 Speed
max.
rpm 1125 Static load C0
max.
kN 1.80 | ||||||||||||||||||||||||||
R3556.L014 | 135 | 13.50 | 2.48 | 2.36 | 5.60 | 1025 | 2.00 | |||||||||||||||||||
£ 92.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 135 w2 13.50 Calc. factor Y 2.48 Calc. factor Y0 2.36 Dyn. load C
max.
kN 5.60 Speed
max.
rpm 1025 Static load C0
max.
kN 2.00 | ||||||||||||||||||||||||||
R3556.L016 | 190 | 15.00 | 2.35 | 2.24 | 6.25 | 975 | 2.35 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 190 w2 15.00 Calc. factor Y 2.35 Calc. factor Y0 2.24 Dyn. load C
max.
kN 6.25 Speed
max.
rpm 975 Static load C0
max.
kN 2.35 | ||||||||||||||||||||||||||
R3556.L018 | 270 | 16.50 | 2.31 | 2.21 | 7.10 | 900 | 2.90 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 270 w2 16.50 Calc. factor Y 2.31 Calc. factor Y0 2.21 Dyn. load C
max.
kN 7.10 Speed
max.
rpm 900 Static load C0
max.
kN 2.90 | ||||||||||||||||||||||||||
R3556.L020 | 338 | 18.00 | 2.58 | 2.46 | 7.90 | 825 | 3.45 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 338 w2 18.00 Calc. factor Y 2.58 Calc. factor Y0 2.46 Dyn. load C
max.
kN 7.90 Speed
max.
rpm 825 Static load C0
max.
kN 3.45 | ||||||||||||||||||||||||||
R3556.L022 | 450 | 20.00 | 2.24 | 2.35 | 9.30 | 725 | 3.98 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 450 w2 20.00 Calc. factor Y 2.24 Calc. factor Y0 2.35 Dyn. load C
max.
kN 9.30 Speed
max.
rpm 725 Static load C0
max.
kN 3.98 | ||||||||||||||||||||||||||
R3556.L025 | 602 | 22.00 | 2.12 | 2.02 | 11.03 | 600 | 5.68 | |||||||||||||||||||
£ 169.91 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 602 w2 22.00 Calc. factor Y 2.12 Calc. factor Y0 2.02 Dyn. load C
max.
kN 11.03 Speed
max.
rpm 600 Static load C0
max.
kN 5.68 | ||||||||||||||||||||||||||
R3556.L030 | 922 | 25.00 | 2.35 | 2.24 | 14.15 | 450 | 7.45 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 922 w2 25.00 Calc. factor Y 2.35 Calc. factor Y0 2.24 Dyn. load C
max.
kN 14.15 Speed
max.
rpm 450 Static load C0
max.
kN 7.45 |
Housing - forged steel, tempered, case hardened bearing race, ground and lapped, rolled thread, surface galvanized.
Inner ring - ball bearing steel, hardened, superfine ground, lubrication - calcium-complex-soap-grease, temp range -20°C to +120°C.
Lubrication nipple - DIN 3405 D1/A (sizes 6 to 10) DIN 71412 H1 (sizes 12 to 30).
Low maintenance. Sizes according to DIN ISO 12240-4 series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.