Spherical Plain Bearing - K Series
maintenance free
Units | Price/unit after discount | Applied Discount |
1-9 | £ 48.05 | 0% |
10-19 | £ 43.25 | 10% |
20-49 | £ 40.84 | 15% |
50-99 | £ 38.44 | 20% |
100+ | £ 33.64 | 30% |
Housing: Heat treated steel, surface galvanized, free of Cr VI. Outer ring: heat treated steel,
hardened, single split, bonded with PTFE fabric.
Joint Ball: Ball bearing steel, hardened, ground, polished up to size 12, hard chromium plated.
For tolerances see technical pages, maintenance required.
Standard thread is right hand thread.
*Denotes fine pitch thread.