Spherical Plain Bearing - K Series
maintenance free
Units | Price/unit after discount | Applied Discount |
1-9 | £ 986.21 | 0% |
10-19 | £ 887.59 | 10% |
20-49 | £ 838.28 | 15% |
50-99 | £ 788.97 | 20% |
100+ | £ 690.35 | 30% |
Housing - forged steel, tempered, rolled thread, surface galvanized.
Joint ball - ball bearing steel, hardened and ground, surface superfinished and chromium plated.
Race - nylon/teflon/glass compound.
Maintenance free, sizes according to DIN ISO 12240-4, series E, for tolerances technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.