Hydraulic Rod Ends
weld-on base
Units | Price/unit after discount | Applied Discount |
1-9 | - | 0% |
10-19 | - | 10% |
20-49 | - | 15% |
50-99 | - | 20% |
100+ | - | 30% |
Housing: forged steel (st 52-3).
Steel on steel bearing requiring lubrication.
Spherical plain bearing.
Sizes up to 12 not regreasable, rod ends series E to DIN ISO 12240-4.
For weld-on piston rod ends.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk