Spherical Plain Bearing - K Series
maintenance free
| Units | Price/unit after discount | Applied Discount |
| 1-9 | - | 0% |
| 10-19 | - | 10% |
| 20-49 | - | 15% |
| 50-99 | - | 20% |
| 100+ | - | 30% |
Rod end housing - forged stainless steel DIN 1.4301 (AISI 304).
Joint ball - stainless steel (AISI 304), hardened, polished and ground
Race - polyamid-PTFE-fibreglass-compound.
Maintenance free, sizes according to DIN ISO 12240-4, series E, for tolerances technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk
























































































