Price & Availability | Article | h1 | h2 | h3 | h4 | l1 | l2 stroke | l3 | l4 | w1 | w2 | r1 | For screws d1 | No. of holes | Load (per rail) C0 rad max. N | Weight kg | |||||||||||||||
L1992.44-0200 | 43 | 20 | 11.5 | 11.5 | 200 | 210 | - | 60 | 12 | 6.5 | 1.5 | M5 | 5 | 114 | 0.54 | ||||||||||||||||
£ 234.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 200 l2 stroke 210 l3 - l4 60 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 5 Load (per rail) C0 rad
max.
N 114 Weight
kg 0.54 | |||||||||||||||||||||||||||||||
L1992.44-0225 | 43 | 20 | 11.5 | 11.5 | 225 | 235 | - | 72.5 | 12 | 6.5 | 1.5 | M5 | 5 | 130 | 0.59 | ||||||||||||||||
£ 241.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 225 l2 stroke 235 l3 - l4 72.5 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 5 Load (per rail) C0 rad
max.
N 130 Weight
kg 0.59 | |||||||||||||||||||||||||||||||
L1992.44-0250 | 43 | 20 | 11.5 | 11.5 | 250 | 260 | - | 85 | 12 | 6.5 | 1.5 | M5 | 5 | 144 | 0.67 | ||||||||||||||||
£ 248.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 250 l2 stroke 260 l3 - l4 85 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 5 Load (per rail) C0 rad
max.
N 144 Weight
kg 0.67 | |||||||||||||||||||||||||||||||
L1992.44-0275 | 43 | 20 | 11.5 | 11.5 | 275 | 285 | - | 97.5 | 12 | 6.5 | 1.5 | M5 | 5 | 162 | 0.74 | ||||||||||||||||
£ 254.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 275 l2 stroke 285 l3 - l4 97.5 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 5 Load (per rail) C0 rad
max.
N 162 Weight
kg 0.74 | |||||||||||||||||||||||||||||||
L1992.44-0300 | 43 | 20 | 11.5 | 11.5 | 300 | 310 | - | 110 | 12 | 6.5 | 1.5 | M5 | 5 | 180 | 0.81 | ||||||||||||||||
£ 261.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 300 l2 stroke 310 l3 - l4 110 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 5 Load (per rail) C0 rad
max.
N 180 Weight
kg 0.81 | |||||||||||||||||||||||||||||||
L1992.44-0325 | 43 | 20 | 11.5 | 11.5 | 325 | 335 | - | 122.5 | 12 | 6.5 | 1.5 | M5 | 5 | 196 | 0.87 | ||||||||||||||||
£ 267.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 325 l2 stroke 335 l3 - l4 122.5 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 5 Load (per rail) C0 rad
max.
N 196 Weight
kg 0.87 | |||||||||||||||||||||||||||||||
L1992.44-0350 | 43 | 20 | 11.5 | 11.5 | 350 | 360 | - | 135 | 12 | 6.5 | 1.5 | M5 | 5 | 210 | 0.94 | ||||||||||||||||
£ 275.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 350 l2 stroke 360 l3 - l4 135 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 5 Load (per rail) C0 rad
max.
N 210 Weight
kg 0.94 | |||||||||||||||||||||||||||||||
L1992.44-0375 | 43 | 20 | 11.5 | 11.5 | 375 | 385 | - | 147.5 | 12 | 6.5 | 1.5 | M5 | 5 | 226 | 1.01 | ||||||||||||||||
£ 282.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 375 l2 stroke 385 l3 - l4 147.5 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 5 Load (per rail) C0 rad
max.
N 226 Weight
kg 1.01 | |||||||||||||||||||||||||||||||
L1992.44-0400 | 43 | 20 | 11.5 | 11.5 | 400 | 410 | - | 160 | 12 | 6.5 | 1.5 | M5 | 5 | 246 | 1.08 | ||||||||||||||||
£ 288.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 400 l2 stroke 410 l3 - l4 160 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 5 Load (per rail) C0 rad
max.
N 246 Weight
kg 1.08 | |||||||||||||||||||||||||||||||
L1992.44-0425 | 43 | 20 | 11.5 | 11.5 | 425 | 435 | - | 172.5 | 12 | 6.5 | 1.5 | M5 | 5 | 262 | 1.14 | ||||||||||||||||
£ 297.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 425 l2 stroke 435 l3 - l4 172.5 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 5 Load (per rail) C0 rad
max.
N 262 Weight
kg 1.14 | |||||||||||||||||||||||||||||||
L1992.44-0450 | 43 | 20 | 11.5 | 11.5 | 450 | 460 | - | 185 | 12 | 6.5 | 1.5 | M5 | 7 | 276 | 1.21 | ||||||||||||||||
£ 304.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 450 l2 stroke 460 l3 - l4 185 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 276 Weight
kg 1.21 | |||||||||||||||||||||||||||||||
L1992.44-0500 | 43 | 20 | 11.5 | 11.5 | 500 | 510 | 110 | 100 | 12 | 6.5 | 1.5 | M5 | 7 | 312 | 1.35 | ||||||||||||||||
£ 317.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 500 l2 stroke 510 l3 110 l4 100 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 312 Weight
kg 1.35 | |||||||||||||||||||||||||||||||
L1992.44-0550 | 43 | 20 | 11.5 | 11.5 | 550 | 560 | 135 | 100 | 12 | 6.5 | 1.5 | M5 | 7 | 342 | 1.48 | ||||||||||||||||
£ 332.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 550 l2 stroke 560 l3 135 l4 100 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 342 Weight
kg 1.48 | |||||||||||||||||||||||||||||||
L1992.44-0600 | 43 | 20 | 11.5 | 11.5 | 600 | 610 | 160 | 100 | 12 | 6.5 | 1.5 | M5 | 7 | 384 | 1.62 | ||||||||||||||||
£ 351.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 600 l2 stroke 610 l3 160 l4 100 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 384 Weight
kg 1.62 | |||||||||||||||||||||||||||||||
L1992.44-0650 | 43 | 20 | 11.5 | 11.5 | 650 | 660 | 185 | 100 | 12 | 6.5 | 1.5 | M5 | 7 | 408 | 1.75 | ||||||||||||||||
£ 371.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 650 l2 stroke 660 l3 185 l4 100 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 408 Weight
kg 1.75 | |||||||||||||||||||||||||||||||
L1992.44-0700 | 43 | 20 | 11.5 | 11.5 | 700 | 710 | 160 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 444 | 1.89 | ||||||||||||||||
£ 391.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 700 l2 stroke 710 l3 160 l4 150 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 444 Weight
kg 1.89 | |||||||||||||||||||||||||||||||
L1992.44-0750 | 43 | 20 | 11.5 | 11.5 | 750 | 760 | 185 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 474 | 2.02 | ||||||||||||||||
£ 411.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 750 l2 stroke 760 l3 185 l4 150 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 474 Weight
kg 2.02 | |||||||||||||||||||||||||||||||
L1992.44-0800 | 43 | 20 | 11.5 | 11.5 | 800 | 810 | 210 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 510 | 2.16 | ||||||||||||||||
£ 431.59 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 800 l2 stroke 810 l3 210 l4 150 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 510 Weight
kg 2.16 | |||||||||||||||||||||||||||||||
L1992.44-0850 | 43 | 20 | 11.5 | 11.5 | 850 | 860 | 235 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 540 | 2.29 | ||||||||||||||||
£ 458.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 850 l2 stroke 860 l3 235 l4 150 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 540 Weight
kg 2.29 | |||||||||||||||||||||||||||||||
L1992.44-0900 | 43 | 20 | 11.5 | 11.5 | 900 | 910 | 260 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 576 | 2.43 | ||||||||||||||||
£ 485.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 900 l2 stroke 910 l3 260 l4 150 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 576 Weight
kg 2.43 | |||||||||||||||||||||||||||||||
L1992.44-0950 | 43 | 20 | 11.5 | 11.5 | 950 | 960 | 285 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 612 | 2.56 | ||||||||||||||||
£ 512.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 950 l2 stroke 960 l3 285 l4 150 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 612 Weight
kg 2.56 | |||||||||||||||||||||||||||||||
L1992.44-1000 | 43 | 20 | 11.5 | 11.5 | 1000 | 1010 | 310 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 648 | 2.70 | ||||||||||||||||
£ 539.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 20 h3 11.5 h4 11.5 l1 1000 l2 stroke 1010 l3 310 l4 150 w1 12 w2 6.5 r1 1.5 For screws d1 M5 No. of holes 7 Load (per rail) C0 rad
max.
N 648 Weight
kg 2.70 |
Cold drawn bearing steel, raceways are not hardened. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings on request.
This is a lower cost slide with non-hardened raceways but still providing high load capacity.
Temperature range: -30°C to +170°C.
More suited for less frequent opening applications.
Only to be used for horizontal movements.
C0rad is the load rating for a single telescopic slide.
The fixed top member must be mounted to the fixed structure and the moving member to the mobile structure - using all of the threaded holes.
The slides have end stops, but these are not designed to stop a moving, loaded slide. External end stops should be used for this.