Price & Availability | Article | h1 | l1 | l2 | l3 | l4 | w1 | r1 | For screws d1 | No. of holes | Load (per rail) C0 ax max. N | Load (per rail) C0 rad max. N | Weight kg | |||||||||||||||
L1988.22-0130 | 22 | 130 | 152 | 80 | 25 | 22 | 3 | M4 | 2 | 83 | 119 | 0.32 | ||||||||||||||||
£ 157.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 22 l1 130 l2 152 l3 80 l4 25 w1 22 r1 3 For screws d1 M4 No. of holes 2 Load (per rail) C0 ax
max.
N 83 Load (per rail) C0 rad
max.
N 119 Weight
kg 0.32 | ||||||||||||||||||||||||||||
L1988.22-0210 | 22 | 210 | 222 | 80 | 25 | 22 | 3 | M4 | 3 | 196 | 281 | 0.52 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
h1 22 l1 210 l2 222 l3 80 l4 25 w1 22 r1 3 For screws d1 M4 No. of holes 3 Load (per rail) C0 ax
max.
N 196 Load (per rail) C0 rad
max.
N 281 Weight
kg 0.52 | ||||||||||||||||||||||||||||
L1988.22-0290 | 22 | 290 | 308 | 80 | 25 | 22 | 3 | M4 | 4 | 236 | 236 | 0.72 | ||||||||||||||||
£ 244.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 22 l1 290 l2 308 l3 80 l4 25 w1 22 r1 3 For screws d1 M4 No. of holes 4 Load (per rail) C0 ax
max.
N 236 Load (per rail) C0 rad
max.
N 236 Weight
kg 0.72 | ||||||||||||||||||||||||||||
L1988.22-0370 | 22 | 370 | 392 | 80 | 25 | 22 | 3 | M4 | 5 | 186 | 186 | 0.92 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
h1 22 l1 370 l2 392 l3 80 l4 25 w1 22 r1 3 For screws d1 M4 No. of holes 5 Load (per rail) C0 ax
max.
N 186 Load (per rail) C0 rad
max.
N 186 Weight
kg 0.92 | ||||||||||||||||||||||||||||
L1988.22-0450 | 22 | 450 | 462 | 80 | 25 | 22 | 3 | M4 | 6 | 162 | 162 | 1.12 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
h1 22 l1 450 l2 462 l3 80 l4 25 w1 22 r1 3 For screws d1 M4 No. of holes 6 Load (per rail) C0 ax
max.
N 162 Load (per rail) C0 rad
max.
N 162 Weight
kg 1.12 | ||||||||||||||||||||||||||||
L1988.22-0530 | 22 | 530 | 548 | 80 | 25 | 22 | 3 | M4 | 7 | 136 | 136 | 1.32 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
h1 22 l1 530 l2 548 l3 80 l4 25 w1 22 r1 3 For screws d1 M4 No. of holes 7 Load (per rail) C0 ax
max.
N 136 Load (per rail) C0 rad
max.
N 136 Weight
kg 1.32 | ||||||||||||||||||||||||||||
L1988.22-0610 | 22 | 610 | 632 | 80 | 25 | 22 | 3 | M4 | 8 | 117 | 117 | 1.52 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
h1 22 l1 610 l2 632 l3 80 l4 25 w1 22 r1 3 For screws d1 M4 No. of holes 8 Load (per rail) C0 ax
max.
N 117 Load (per rail) C0 rad
max.
N 117 Weight
kg 1.52 | ||||||||||||||||||||||||||||
L1988.22-0690 | 22 | 690 | 702 | 80 | 25 | 22 | 3 | M4 | 9 | 108 | 108 | 1.72 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
h1 22 l1 690 l2 702 l3 80 l4 25 w1 22 r1 3 For screws d1 M4 No. of holes 9 Load (per rail) C0 ax
max.
N 108 Load (per rail) C0 rad
max.
N 108 Weight
kg 1.72 | ||||||||||||||||||||||||||||
L1988.22-0770 | 22 | 770 | 788 | 80 | 25 | 22 | 3 | M4 | 10 | 95 | 95 | 1.92 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
h1 22 l1 770 l2 788 l3 80 l4 25 w1 22 r1 3 For screws d1 M4 No. of holes 10 Load (per rail) C0 ax
max.
N 95 Load (per rail) C0 rad
max.
N 95 Weight
kg 1.92 |
Cold drawn bearing steel raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings available on request.
These are extremely strong and rigid telescopic slides with high load capacities. C0rad is the load rating for a single telescopic slide.
Temperature range: -30°C to +170°C.
The strong intermediate member allows the rail to be mounted with the load acting radially or axially wth nearly the same load capacity.
A double direction stroke can be obtained by removing the end stops screws at the end of each side of the intermediate member.
For double direction strokes, when the moving element has started the stroke in the opposite direction it will catch the intermediate member and force it to return.
The slides have end stops, but these are not designed to stop a moving, loaded slide. External end stops should be used for this.
Only to be used for horizontal movements.
Special strokes up to 130% of the closed length can be provided on request.