Price & Availability | Article | h1 | h2 | h3 | h4 | l1 | l2 stroke | l3 | l4 | w1 | For screws d1 | Accessible holes/total | Load (per rail) C0 rad max. N | Weight kg | ||||||||||||||||||
L1984.43S-0530 | 120 | 52 | 34 | 34 | 530 | 556 | 80 | 25 | 28 | M8 | 6/7 | 2061 | 7.7 | |||||||||||||||||||
£ 739.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 120 h2 52 h3 34 h4 34 l1 530 l2 stroke 556 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 6/7 Load (per rail) C0 rad
max.
N 2061 Weight
kg 7.7 | ||||||||||||||||||||||||||||||||
L1984.43S-0610 | 120 | 52 | 34 | 34 | 610 | 626 | 80 | 25 | 28 | M8 | 6/8 | 2603 | 8.9 | |||||||||||||||||||
£ 688.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 610 l2 stroke 626 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 6/8 Load (per rail) C0 rad
max.
N 2603 Weight
kg 8.9 | ||||||||||||||||||||||||||||||||
L1984.43S-0690 | 120 | 52 | 34 | 34 | 690 | 726 | 80 | 25 | 28 | M8 | 7/9 | 2775 | 10.1 | |||||||||||||||||||
£ 738.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 120 h2 52 h3 34 h4 34 l1 690 l2 stroke 726 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 7/9 Load (per rail) C0 rad
max.
N 2775 Weight
kg 10.1 | ||||||||||||||||||||||||||||||||
L1984.43S-0770 | 120 | 52 | 34 | 34 | 770 | 796 | 80 | 25 | 28 | M8 | 7/10 | 3319 | 11.2 | |||||||||||||||||||
£ 791.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 770 l2 stroke 796 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 7/10 Load (per rail) C0 rad
max.
N 3319 Weight
kg 11.2 | ||||||||||||||||||||||||||||||||
L1984.43S-0850 | 120 | 52 | 34 | 34 | 850 | 866 | 80 | 25 | 28 | M8 | 9/11 | 3873 | 12.4 | |||||||||||||||||||
£ 863.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 850 l2 stroke 866 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 9/11 Load (per rail) C0 rad
max.
N 3873 Weight
kg 12.4 | ||||||||||||||||||||||||||||||||
L1984.43S-0930 | 120 | 52 | 34 | 34 | 930 | 966 | 80 | 25 | 28 | M8 | 9/12 | 4036 | 13.6 | |||||||||||||||||||
£ 876.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 930 l2 stroke 966 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 9/12 Load (per rail) C0 rad
max.
N 4036 Weight
kg 13.6 | ||||||||||||||||||||||||||||||||
L1984.43S-1010 | 120 | 52 | 34 | 34 | 1010 | 1036 | 80 | 25 | 28 | M8 | 10/13 | 4590 | 14.8 | |||||||||||||||||||
£ 945.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1010 l2 stroke 1036 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 10/13 Load (per rail) C0 rad
max.
N 4590 Weight
kg 14.8 | ||||||||||||||||||||||||||||||||
L1984.43S-1090 | 120 | 52 | 34 | 34 | 1090 | 1106 | 80 | 25 | 28 | M8 | 11/14 | 4908 | 15.9 | |||||||||||||||||||
£ 992.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1090 l2 stroke 1106 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 11/14 Load (per rail) C0 rad
max.
N 4908 Weight
kg 15.9 | ||||||||||||||||||||||||||||||||
L1984.43S-1170 | 120 | 52 | 34 | 34 | 1170 | 1206 | 80 | 25 | 28 | M8 | 12/15 | 4610 | 17.1 | |||||||||||||||||||
£ 1,039.19 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1170 l2 stroke 1206 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 12/15 Load (per rail) C0 rad
max.
N 4610 Weight
kg 17.1 | ||||||||||||||||||||||||||||||||
L1984.43S-1250 | 120 | 52 | 34 | 34 | 1250 | 1276 | 80 | 25 | 28 | M8 | 12/16 | 4398 | 18.3 | |||||||||||||||||||
£ 1,092.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 120 h2 52 h3 34 h4 34 l1 1250 l2 stroke 1276 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 12/16 Load (per rail) C0 rad
max.
N 4398 Weight
kg 18.3 | ||||||||||||||||||||||||||||||||
L1984.43S-1330 | 120 | 52 | 34 | 34 | 1330 | 1376 | 80 | 25 | 28 | M8 | 13/17 | 4027 | 19.4 | |||||||||||||||||||
£ 1,210.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 120 h2 52 h3 34 h4 34 l1 1330 l2 stroke 1376 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 13/17 Load (per rail) C0 rad
max.
N 4027 Weight
kg 19.4 | ||||||||||||||||||||||||||||||||
L1984.43S-1410 | 120 | 52 | 34 | 34 | 1410 | 1446 | 80 | 25 | 28 | M8 | 13/18 | 3864 | 20.6 | |||||||||||||||||||
£ 1,205.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1410 l2 stroke 1446 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 13/18 Load (per rail) C0 rad
max.
N 3864 Weight
kg 20.6 | ||||||||||||||||||||||||||||||||
L1984.43S-1490 | 120 | 52 | 34 | 34 | 1490 | 1516 | 80 | 25 | 28 | M8 | 15/19 | 3713 | 21.8 | |||||||||||||||||||
£ 1,264.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1490 l2 stroke 1516 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 15/19 Load (per rail) C0 rad
max.
N 3713 Weight
kg 21.8 | ||||||||||||||||||||||||||||||||
L1984.43S-1570 | 120 | 52 | 34 | 34 | 1570 | 1616 | 80 | 25 | 28 | M8 | 15/20 | 3445 | 22.9 | |||||||||||||||||||
£ 1,321.17 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1570 l2 stroke 1616 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 15/20 Load (per rail) C0 rad
max.
N 3445 Weight
kg 22.9 | ||||||||||||||||||||||||||||||||
L1984.43S-1650 | 120 | 52 | 34 | 34 | 1650 | 1686 | 80 | 25 | 28 | M8 | 16/21 | 3325 | 24.1 | |||||||||||||||||||
£ 1,377.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1650 l2 stroke 1686 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 16/21 Load (per rail) C0 rad
max.
N 3325 Weight
kg 24.1 | ||||||||||||||||||||||||||||||||
L1984.43S-1730 | 120 | 52 | 34 | 34 | 1730 | 1756 | 80 | 25 | 28 | M8 | 16/22 | 3213 | 25.3 | |||||||||||||||||||
£ 1,431.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1730 l2 stroke 1756 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 16/22 Load (per rail) C0 rad
max.
N 3213 Weight
kg 25.3 | ||||||||||||||||||||||||||||||||
L1984.43S-1810 | 120 | 52 | 34 | 34 | 1810 | 1856 | 80 | 25 | 28 | M8 | 18/23 | 3011 | 26.4 | |||||||||||||||||||
£ 1,486.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1810 l2 stroke 1856 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 18/23 Load (per rail) C0 rad
max.
N 3011 Weight
kg 26.4 | ||||||||||||||||||||||||||||||||
L1984.43S-1890 | 120 | 52 | 34 | 34 | 1890 | 1926 | 80 | 25 | 28 | M8 | 18/24 | 2919 | 27.6 | |||||||||||||||||||
£ 1,534.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 120 h2 52 h3 34 h4 34 l1 1890 l2 stroke 1926 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 18/24 Load (per rail) C0 rad
max.
N 2919 Weight
kg 27.6 | ||||||||||||||||||||||||||||||||
L1984.43S-1970 | 120 | 52 | 34 | 34 | 1970 | 2026 | 80 | 25 | 28 | M8 | 19/25 | 2750 | 28.8 | |||||||||||||||||||
£ 1,582.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1970 l2 stroke 2026 l3 80 l4 25 w1 28 For screws d1 M8 Accessible holes/total 19/25 Load (per rail) C0 rad
max.
N 2750 Weight
kg 28.8 |
Cold drawn bearing steel raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings available on request.
These are extremely strong and rigid telescopic slides with high load capacities and have very low deflection characteristics.
Temperature range: -30°C to +110°C.
This is the single direction stroke version - the moving member can extend out of only one side of the slide.
Moving rail must be lower rail (unless technical department consulted).
C0rad is the load rating for a single telescopic slide.
The slides have end stops, but these are not designed to stop a moving, loaded slide. External end stops should be used for this.
Special strokes up to 130% of the closed length can be provided on request.
Only to be used for horizontal movements.