Price & Availability | Article | h1 | h2 | h3 | h4 | l1 | l2 | l3 | l4 | w1 | For screws d1 | No. of holes | Load (per rail) C0 rad max. N | Weight kg | ||||||||||||||||||
L1984.43D-0530 | 120 | 52 | 34 | 34 | 530 | 476 | 80 | 25 | 28 | M8 | 7 | 3018 | 7.7 | |||||||||||||||||||
£ 631.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 530 l2 476 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 7 Load (per rail) C0 rad
max.
N 3018 Weight
kg 7.7 | ||||||||||||||||||||||||||||||||
L1984.43D-0610 | 120 | 52 | 34 | 34 | 610 | 556 | 80 | 25 | 28 | M8 | 8 | 3265 | 8.9 | |||||||||||||||||||
£ 688.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 610 l2 556 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 8 Load (per rail) C0 rad
max.
N 3265 Weight
kg 8.9 | ||||||||||||||||||||||||||||||||
L1984.43D-0690 | 120 | 52 | 34 | 34 | 690 | 636 | 80 | 25 | 28 | M8 | 9 | 3781 | 10.1 | |||||||||||||||||||
£ 738.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 120 h2 52 h3 34 h4 34 l1 690 l2 636 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 9 Load (per rail) C0 rad
max.
N 3781 Weight
kg 10.1 | ||||||||||||||||||||||||||||||||
L1984.43D-0770 | 120 | 52 | 34 | 34 | 770 | 716 | 80 | 25 | 28 | M8 | 10 | 4297 | 11.2 | |||||||||||||||||||
£ 791.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 770 l2 716 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 10 Load (per rail) C0 rad
max.
N 4297 Weight
kg 11.2 | ||||||||||||||||||||||||||||||||
L1984.43D-0850 | 120 | 52 | 34 | 34 | 850 | 796 | 80 | 25 | 28 | M8 | 11 | 4547 | 12.4 | |||||||||||||||||||
£ 826.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 850 l2 796 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 11 Load (per rail) C0 rad
max.
N 4547 Weight
kg 12.4 | ||||||||||||||||||||||||||||||||
L1984.43D-0930 | 120 | 52 | 34 | 34 | 930 | 876 | 80 | 25 | 28 | M8 | 12 | 5063 | 13.6 | |||||||||||||||||||
£ 876.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 120 h2 52 h3 34 h4 34 l1 930 l2 876 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 12 Load (per rail) C0 rad
max.
N 5063 Weight
kg 13.6 | ||||||||||||||||||||||||||||||||
L1984.43D-1010 | 120 | 52 | 34 | 34 | 1010 | 956 | 80 | 25 | 28 | M8 | 13 | 5578 | 14.8 | |||||||||||||||||||
£ 945.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 120 h2 52 h3 34 h4 34 l1 1010 l2 956 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 13 Load (per rail) C0 rad
max.
N 5578 Weight
kg 14.8 | ||||||||||||||||||||||||||||||||
L1984.43D-1090 | 120 | 52 | 34 | 34 | 1090 | 1036 | 80 | 25 | 28 | M8 | 14 | 5830 | 15.9 | |||||||||||||||||||
£ 992.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 120 h2 52 h3 34 h4 34 l1 1090 l2 1036 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 14 Load (per rail) C0 rad
max.
N 5830 Weight
kg 15.9 | ||||||||||||||||||||||||||||||||
L1984.43D-1170 | 120 | 52 | 34 | 34 | 1170 | 1116 | 80 | 25 | 28 | M8 | 15 | 5392 | 17.1 | |||||||||||||||||||
£ 1,039.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1170 l2 1116 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 15 Load (per rail) C0 rad
max.
N 5392 Weight
kg 17.1 | ||||||||||||||||||||||||||||||||
L1984.43D-1250 | 120 | 52 | 34 | 34 | 1250 | 1196 | 80 | 25 | 28 | M8 | 16 | 5014 | 18.3 | |||||||||||||||||||
£ 1,092.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1250 l2 1196 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 16 Load (per rail) C0 rad
max.
N 5014 Weight
kg 18.3 | ||||||||||||||||||||||||||||||||
L1984.43D-1330 | 120 | 52 | 34 | 34 | 1330 | 1276 | 80 | 25 | 28 | M8 | 17 | 4686 | 19.4 | |||||||||||||||||||
£ 1,145.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 120 h2 52 h3 34 h4 34 l1 1330 l2 1276 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 17 Load (per rail) C0 rad
max.
N 4686 Weight
kg 19.4 | ||||||||||||||||||||||||||||||||
L1984.43D-1410 | 120 | 52 | 34 | 34 | 1410 | 1356 | 80 | 25 | 28 | M8 | 18 | 4398 | 20.6 | |||||||||||||||||||
£ 1,205.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 120 h2 52 h3 34 h4 34 l1 1410 l2 1356 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 18 Load (per rail) C0 rad
max.
N 4398 Weight
kg 20.6 | ||||||||||||||||||||||||||||||||
L1984.43D-1490 | 120 | 52 | 34 | 34 | 1490 | 1436 | 80 | 25 | 28 | M8 | 19 | 4143 | 21.8 | |||||||||||||||||||
£ 1,264.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1490 l2 1436 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 19 Load (per rail) C0 rad
max.
N 4143 Weight
kg 21.8 | ||||||||||||||||||||||||||||||||
L1984.43D-1570 | 120 | 52 | 34 | 34 | 1570 | 1516 | 80 | 25 | 28 | M8 | 20 | 3917 | 22.9 | |||||||||||||||||||
£ 1,321.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1570 l2 1516 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 20 Load (per rail) C0 rad
max.
N 3917 Weight
kg 22.9 | ||||||||||||||||||||||||||||||||
L1984.43D-1650 | 120 | 52 | 34 | 34 | 1650 | 1596 | 80 | 25 | 28 | M8 | 21 | 3713 | 24.1 | |||||||||||||||||||
£ 1,377.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1650 l2 1596 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 21 Load (per rail) C0 rad
max.
N 3713 Weight
kg 24.1 | ||||||||||||||||||||||||||||||||
L1984.43D-1730 | 120 | 52 | 34 | 34 | 1730 | 1676 | 80 | 25 | 28 | M8 | 22 | 3530 | 25.3 | |||||||||||||||||||
£ 1,431.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1730 l2 1676 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 22 Load (per rail) C0 rad
max.
N 3530 Weight
kg 25.3 | ||||||||||||||||||||||||||||||||
L1984.43D-1810 | 120 | 52 | 34 | 34 | 1810 | 1756 | 80 | 25 | 28 | M8 | 23 | 3364 | 26.4 | |||||||||||||||||||
£ 1,486.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1810 l2 1756 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 23 Load (per rail) C0 rad
max.
N 3364 Weight
kg 26.4 | ||||||||||||||||||||||||||||||||
L1984.43D-1890 | 120 | 52 | 34 | 34 | 1890 | 1836 | 80 | 25 | 28 | M8 | 24 | 3213 | 27.6 | |||||||||||||||||||
£ 1,534.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1890 l2 1836 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 24 Load (per rail) C0 rad
max.
N 3213 Weight
kg 27.6 | ||||||||||||||||||||||||||||||||
L1984.43D-1970 | 120 | 52 | 34 | 34 | 1970 | 1916 | 80 | 25 | 28 | M8 | 25 | 3075 | 28.8 | |||||||||||||||||||
£ 1,582.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 120 h2 52 h3 34 h4 34 l1 1970 l2 1916 l3 80 l4 25 w1 28 For screws d1 M8 No. of holes 25 Load (per rail) C0 rad
max.
N 3075 Weight
kg 28.8 |
Cold drawn bearing steel raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings available on request.
These are extremely strong and rigid telescopic slides with high load capacities. C0rad is the load rating for a single telescopic slide. They have very low deflection characteristics.
Temperature range: -30°C to +110°C.
This is the double direction stroke version - the moving member can extend out of both sides of the slide.
Moving rail must be lower rail (unless technical department consulted).
When closing a D version slide, the return of the intermediate member is not automatic. When the moving element has started the stroke in the opposite direction it will catch the intermediate member and force it to return.
The slides have end stops, but these are not designed to stop a moving, loaded slide. External end stops should be used for this.
Only to be used for horizontal movements.