Units | Price/unit after discount | Applied Discount |
1-2 | £ 241.44 | 0% |
3-4 | £ 229.37 | 5% |
5-9 | £ 217.30 | 10% |
10+ | £ 193.15 | 20% |
Cold drawn bearing steel, raceways are not hardened. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings on request.
This is a lower cost slide with non-hardened raceways but still providing high load capacity.
Temperature range: -30°C to +170°C.
More suited for less frequent opening applications.
Only to be used for horizontal movements.
C0rad is the load rating for a single telescopic slide.
The fixed top member must be mounted to the fixed structure and the moving member to the mobile structure - using all of the threaded holes.
The slides have end stops, but these are not designed to stop a moving, loaded slide. External end stops should be used for this.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk