Price & Availability | Article | d1 | d2 core dia. | l1 | Lead w1 | Mass moment of inertia kg·m² | Screw dia. x lead | Weight kg | |||||||||||||||||||||
L1379.12-20-0100 | 12 | 11.21 | 100 | 2 | 1,07x10-5 | 12x2 | 0.06 | ||||||||||||||||||||||
£ 32.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 11.21 l1 100 Lead w1 2 Mass moment of inertia
kg·m² 1,07x10-5 Screw dia. x lead 12x2 Weight
kg 0.06 | |||||||||||||||||||||||||||||
L1379.12-20-0200 | 12 | 11.21 | 200 | 2 | 1,07x10-5 | 12x2 | 0.12 | ||||||||||||||||||||||
£ 61.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 11.21 l1 200 Lead w1 2 Mass moment of inertia
kg·m² 1,07x10-5 Screw dia. x lead 12x2 Weight
kg 0.12 | |||||||||||||||||||||||||||||
L1379.12-20-0300 | 12 | 11.21 | 300 | 2 | 1,07x10-5 | 12x2 | 0.19 | ||||||||||||||||||||||
£ 93.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 11.21 l1 300 Lead w1 2 Mass moment of inertia
kg·m² 1,07x10-5 Screw dia. x lead 12x2 Weight
kg 0.19 | |||||||||||||||||||||||||||||
L1379.12-20-0400 | 12 | 11.21 | 400 | 2 | 1,07x10-5 | 12x2 | 0.25 | ||||||||||||||||||||||
£ 123.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 11.21 l1 400 Lead w1 2 Mass moment of inertia
kg·m² 1,07x10-5 Screw dia. x lead 12x2 Weight
kg 0.25 | |||||||||||||||||||||||||||||
L1379.12-20-0500 | 12 | 11.21 | 500 | 2 | 1,07x10-5 | 12x2 | 0.31 | ||||||||||||||||||||||
£ 152.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 11.21 l1 500 Lead w1 2 Mass moment of inertia
kg·m² 1,07x10-5 Screw dia. x lead 12x2 Weight
kg 0.31 | |||||||||||||||||||||||||||||
L1379.12-20-0600 | 12 | 11.21 | 600 | 2 | 1,07x10-5 | 12x2 | 0.37 | ||||||||||||||||||||||
£ 182.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 11.21 l1 600 Lead w1 2 Mass moment of inertia
kg·m² 1,07x10-5 Screw dia. x lead 12x2 Weight
kg 0.37 | |||||||||||||||||||||||||||||
L1379.12-20-0700 | 12 | 11.21 | 700 | 2 | 1,07x10-5 | 12x2 | 0.43 | ||||||||||||||||||||||
£ 211.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 11.21 l1 700 Lead w1 2 Mass moment of inertia
kg·m² 1,07x10-5 Screw dia. x lead 12x2 Weight
kg 0.43 | |||||||||||||||||||||||||||||
L1379.12-20-0800 | 12 | 11.21 | 800 | 2 | 1,07x10-5 | 12x2 | 0.50 | ||||||||||||||||||||||
£ 241.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 11.21 l1 800 Lead w1 2 Mass moment of inertia
kg·m² 1,07x10-5 Screw dia. x lead 12x2 Weight
kg 0.50 | |||||||||||||||||||||||||||||
L1379.12-20-0900 | 12 | 11.21 | 900 | 2 | 1,07x10-5 | 12x2 | 0.56 | ||||||||||||||||||||||
£ 270.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 11.21 l1 900 Lead w1 2 Mass moment of inertia
kg·m² 1,07x10-5 Screw dia. x lead 12x2 Weight
kg 0.56 | |||||||||||||||||||||||||||||
L1379.12-20-1000 | 12 | 11.21 | 1000 | 2 | 1,07x10-5 | 12x2 | 0.62 | ||||||||||||||||||||||
£ 300.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 11.21 l1 1000 Lead w1 2 Mass moment of inertia
kg·m² 1,07x10-5 Screw dia. x lead 12x2 Weight
kg 0.62 | |||||||||||||||||||||||||||||
L1379.12-40-0100 | 12 | 9.80 | 100 | 4 | 1,51x10-5 | 12x4 | 0.09 | ||||||||||||||||||||||
£ 17.30 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 100 Lead w1 4 Mass moment of inertia
kg·m² 1,51x10-5 Screw dia. x lead 12x4 Weight
kg 0.09 | |||||||||||||||||||||||||||||
L1379.12-40-0200 | 12 | 9.80 | 200 | 4 | 1,51x10-5 | 12x4 | 0.17 | ||||||||||||||||||||||
£ 31.59 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 200 Lead w1 4 Mass moment of inertia
kg·m² 1,51x10-5 Screw dia. x lead 12x4 Weight
kg 0.17 | |||||||||||||||||||||||||||||
L1379.12-40-0300 | 12 | 9.80 | 300 | 4 | 1,51x10-5 | 12x4 | 0.26 | ||||||||||||||||||||||
£ 47.89 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 300 Lead w1 4 Mass moment of inertia
kg·m² 1,51x10-5 Screw dia. x lead 12x4 Weight
kg 0.26 | |||||||||||||||||||||||||||||
L1379.12-40-0400 | 12 | 9.80 | 400 | 4 | 1,51x10-5 | 12x4 | 0.35 | ||||||||||||||||||||||
£ 62.68 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 400 Lead w1 4 Mass moment of inertia
kg·m² 1,51x10-5 Screw dia. x lead 12x4 Weight
kg 0.35 | |||||||||||||||||||||||||||||
L1379.12-40-0500 | 12 | 9.80 | 500 | 4 | 1,51x10-5 | 12x4 | 0.43 | ||||||||||||||||||||||
£ 76.98 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 500 Lead w1 4 Mass moment of inertia
kg·m² 1,51x10-5 Screw dia. x lead 12x4 Weight
kg 0.43 | |||||||||||||||||||||||||||||
L1379.12-40-0600 | 12 | 9.80 | 600 | 4 | 1,51x10-5 | 12x4 | 0.52 | ||||||||||||||||||||||
£ 91.52 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 600 Lead w1 4 Mass moment of inertia
kg·m² 1,51x10-5 Screw dia. x lead 12x4 Weight
kg 0.52 | |||||||||||||||||||||||||||||
L1379.12-40-0700 | 12 | 9.80 | 700 | 4 | 1,51x10-5 | 12x4 | 0.61 | ||||||||||||||||||||||
£ 105.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 700 Lead w1 4 Mass moment of inertia
kg·m² 1,51x10-5 Screw dia. x lead 12x4 Weight
kg 0.61 | |||||||||||||||||||||||||||||
L1379.12-40-0800 | 12 | 9.80 | 800 | 4 | 1,51x10-5 | 12x4 | 0.69 | ||||||||||||||||||||||
£ 120.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 800 Lead w1 4 Mass moment of inertia
kg·m² 1,51x10-5 Screw dia. x lead 12x4 Weight
kg 0.69 | |||||||||||||||||||||||||||||
L1379.12-40-0900 | 12 | 9.80 | 900 | 4 | 1,51x10-5 | 12x4 | 0.77 | ||||||||||||||||||||||
£ 134.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 900 Lead w1 4 Mass moment of inertia
kg·m² 1,51x10-5 Screw dia. x lead 12x4 Weight
kg 0.77 | |||||||||||||||||||||||||||||
L1379.12-40-1000 | 12 | 9.80 | 1000 | 4 | 1,51x10-5 | 12x4 | 0.86 | ||||||||||||||||||||||
£ 148.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 1000 Lead w1 4 Mass moment of inertia
kg·m² 1,51x10-5 Screw dia. x lead 12x4 Weight
kg 0.86 | |||||||||||||||||||||||||||||
L1379.12-50-0100 | 12 | 9.80 | 100 | 5 | 7,64x10-6 | 12x5 | 0.09 | ||||||||||||||||||||||
£ 16.13 per unit (click for quantity discounts) Ready to despatch 90 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 100 Lead w1 5 Mass moment of inertia
kg·m² 7,64x10-6 Screw dia. x lead 12x5 Weight
kg 0.09 | |||||||||||||||||||||||||||||
L1379.12-50-0200 | 12 | 9.80 | 200 | 5 | 7,64x10-6 | 12x5 | 0.16 | ||||||||||||||||||||||
£ 29.26 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 200 Lead w1 5 Mass moment of inertia
kg·m² 7,64x10-6 Screw dia. x lead 12x5 Weight
kg 0.16 | |||||||||||||||||||||||||||||
L1379.12-50-0300 | 12 | 9.80 | 300 | 5 | 7,64x10-6 | 12x5 | 0.23 | ||||||||||||||||||||||
£ 44.36 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 300 Lead w1 5 Mass moment of inertia
kg·m² 7,64x10-6 Screw dia. x lead 12x5 Weight
kg 0.23 | |||||||||||||||||||||||||||||
L1379.12-50-0400 | 12 | 9.80 | 400 | 5 | 7,64x10-6 | 12x5 | 0.31 | ||||||||||||||||||||||
£ 57.99 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 400 Lead w1 5 Mass moment of inertia
kg·m² 7,64x10-6 Screw dia. x lead 12x5 Weight
kg 0.31 | |||||||||||||||||||||||||||||
L1379.12-50-0500 | 12 | 9.80 | 500 | 5 | 7,64x10-6 | 12x5 | 0.39 | ||||||||||||||||||||||
£ 71.09 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 500 Lead w1 5 Mass moment of inertia
kg·m² 7,64x10-6 Screw dia. x lead 12x5 Weight
kg 0.39 | |||||||||||||||||||||||||||||
L1379.12-50-0600 | 12 | 9.80 | 600 | 5 | 7,64x10-6 | 12x5 | 0.47 | ||||||||||||||||||||||
£ 84.47 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 600 Lead w1 5 Mass moment of inertia
kg·m² 7,64x10-6 Screw dia. x lead 12x5 Weight
kg 0.47 | |||||||||||||||||||||||||||||
L1379.12-50-0700 | 12 | 9.80 | 700 | 5 | 7,64x10-6 | 12x5 | 0.55 | ||||||||||||||||||||||
£ 97.60 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 700 Lead w1 5 Mass moment of inertia
kg·m² 7,64x10-6 Screw dia. x lead 12x5 Weight
kg 0.55 | |||||||||||||||||||||||||||||
L1379.12-50-0800 | 12 | 9.80 | 800 | 5 | 7,64x10-6 | 12x5 | 0.62 | ||||||||||||||||||||||
£ 110.70 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 800 Lead w1 5 Mass moment of inertia
kg·m² 7,64x10-6 Screw dia. x lead 12x5 Weight
kg 0.62 | |||||||||||||||||||||||||||||
L1379.12-50-0900 | 12 | 9.80 | 900 | 5 | 7,64x10-6 | 12x5 | 0.70 | ||||||||||||||||||||||
£ 124.08 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 900 Lead w1 5 Mass moment of inertia
kg·m² 7,64x10-6 Screw dia. x lead 12x5 Weight
kg 0.70 | |||||||||||||||||||||||||||||
L1379.12-50-1000 | 12 | 9.80 | 1000 | 5 | 7,64x10-6 | 12x5 | 0.78 | ||||||||||||||||||||||
£ 137.18 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 core dia. 9.80 l1 1000 Lead w1 5 Mass moment of inertia
kg·m² 7,64x10-6 Screw dia. x lead 12x5 Weight
kg 0.78 |
Steel (Cf53 or C55R), hardened, rust proof chrome plated (X90CrMoV5).
Tolerance T7 - 50µ/300mm.
For ball screw nuts see parts L1379.F and L1379.C.
For end machining of ball screws to suit miniature or standard ball screw support units please see technical pages.
We provide a service to cut and machine ball screws as required.
Chrome plating for use in food industry etc. contains 98% pure chromium.
Do not remove the ball nut from the sleeve that it comes with prior to installation - the balls come free rendering the ball nut unusable. Offer up the ball nut still on it's mounting sleeve to the ball screw and screw carefully on.