Price & Availability | Article | d1 | d2 core dia. | l1 | Lead w1 | Mass moment of inertia kg·m² | Screw dia. x lead | Weight kg | |||||||||||||||||||||
L1379.06-10-0100 | 6 | 5.47 | 100 | 1 | 0,83x10-7 | 6x1 | 0.02 | ||||||||||||||||||||||
£ 56.82 per unit (click for quantity discounts) Ready to despatch 51 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 core dia. 5.47 l1 100 Lead w1 1 Mass moment of inertia
kg·m² 0,83x10-7 Screw dia. x lead 6x1 Weight
kg 0.02 | |||||||||||||||||||||||||||||
L1379.06-10-0200 | 6 | 5.47 | 200 | 1 | 0,83x10-7 | 6x1 | 0.04 | ||||||||||||||||||||||
£ 115.61 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 core dia. 5.47 l1 200 Lead w1 1 Mass moment of inertia
kg·m² 0,83x10-7 Screw dia. x lead 6x1 Weight
kg 0.04 | |||||||||||||||||||||||||||||
L1379.06-10-0300 | 6 | 5.47 | 300 | 1 | 0,83x10-7 | 6x1 | 0.06 | ||||||||||||||||||||||
£ 173.94 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 core dia. 5.47 l1 300 Lead w1 1 Mass moment of inertia
kg·m² 0,83x10-7 Screw dia. x lead 6x1 Weight
kg 0.06 | |||||||||||||||||||||||||||||
L1379.06-10-0400 | 6 | 5.47 | 400 | 1 | 0,83x10-7 | 6x1 | 0.08 | ||||||||||||||||||||||
£ 220.76 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 core dia. 5.47 l1 400 Lead w1 1 Mass moment of inertia
kg·m² 0,83x10-7 Screw dia. x lead 6x1 Weight
kg 0.08 | |||||||||||||||||||||||||||||
L1379.06-10-0500 | 6 | 5.47 | 500 | 1 | 0,83x10-7 | 6x1 | 0.10 | ||||||||||||||||||||||
£ 274.58 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 core dia. 5.47 l1 500 Lead w1 1 Mass moment of inertia
kg·m² 0,83x10-7 Screw dia. x lead 6x1 Weight
kg 0.10 | |||||||||||||||||||||||||||||
L1379.06-10-0600 | 6 | 5.47 | 600 | 1 | 0,83x10-7 | 6x1 | 0.12 | ||||||||||||||||||||||
£ 328.65 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 core dia. 5.47 l1 600 Lead w1 1 Mass moment of inertia
kg·m² 0,83x10-7 Screw dia. x lead 6x1 Weight
kg 0.12 | |||||||||||||||||||||||||||||
L1379.06-10-0700 | 6 | 5.47 | 700 | 1 | 0,83x10-7 | 6x1 | 0.14 | ||||||||||||||||||||||
£ 436.28 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 core dia. 5.47 l1 700 Lead w1 1 Mass moment of inertia
kg·m² 0,83x10-7 Screw dia. x lead 6x1 Weight
kg 0.14 | |||||||||||||||||||||||||||||
L1379.06-10-0800 | 6 | 5.47 | 800 | 1 | 0,83x10-7 | 6x1 | 0.16 | ||||||||||||||||||||||
£ 436.28 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 core dia. 5.47 l1 800 Lead w1 1 Mass moment of inertia
kg·m² 0,83x10-7 Screw dia. x lead 6x1 Weight
kg 0.16 | |||||||||||||||||||||||||||||
L1379.06-10-0900 | 6 | 5.47 | 900 | 1 | 0,83x10-7 | 6x1 | 0.18 | ||||||||||||||||||||||
£ 490.34 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 core dia. 5.47 l1 900 Lead w1 1 Mass moment of inertia
kg·m² 0,83x10-7 Screw dia. x lead 6x1 Weight
kg 0.18 | |||||||||||||||||||||||||||||
L1379.06-10-1000 | 6 | 5.47 | 1000 | 1 | 0,83x10-7 | 6x1 | 0.18 | ||||||||||||||||||||||
£ 544.16 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 core dia. 5.47 l1 1000 Lead w1 1 Mass moment of inertia
kg·m² 0,83x10-7 Screw dia. x lead 6x1 Weight
kg 0.18 |
Steel (Cf53 or C55R), hardened, rust proof chrome plated (X90CrMoV5).
Tolerance T7 - 50µ/300mm.
For ball screw nuts L1379.F (flanged) and L1379.C ( cylindrical).
For end machining of ball screws to suit miniature or standard ball screw support units please see technical pages.
We provide a service to cut and machine ball screws as required.
Chrome plating for use in food industry etc. contains 98% pure chromium.
Do not remove the ball nut from the sleeve that it comes with prior to installation - the balls come free rendering the ball nut unusable. Offer up the ball nut still on it's mounting sleeve to the ball screw and screw carefully on.