Price & Availability | Article | d1 | d2 core dia. | l1 | Lead w1 | Mass moment of inertia kg·m² | Screw dia. x lead | Weight kg | |||||||||||||||||||||
L1379.08-10-0100 | 8 | 7.40 | 100 | 1.0 | 2,67x10-6 | 8x1,0 | 0.04 | ||||||||||||||||||||||
£ 53.86 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.40 l1 100 Lead w1 1.0 Mass moment of inertia
kg·m² 2,67x10-6 Screw dia. x lead 8x1,0 Weight
kg 0.04 | |||||||||||||||||||||||||||||
L1379.08-10-0200 | 8 | 7.40 | 200 | 1.0 | 2,67x10-6 | 8x1,0 | 0.07 | ||||||||||||||||||||||
£ 104.72 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.40 l1 200 Lead w1 1.0 Mass moment of inertia
kg·m² 2,67x10-6 Screw dia. x lead 8x1,0 Weight
kg 0.07 | |||||||||||||||||||||||||||||
L1379.08-10-0300 | 8 | 7.40 | 300 | 1.0 | 2,67x10-6 | 8x1,0 | 0.11 | ||||||||||||||||||||||
£ 157.58 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.40 l1 300 Lead w1 1.0 Mass moment of inertia
kg·m² 2,67x10-6 Screw dia. x lead 8x1,0 Weight
kg 0.11 | |||||||||||||||||||||||||||||
L1379.08-10-0400 | 8 | 7.40 | 400 | 1.0 | 2,67x10-6 | 8x1,0 | 0.14 | ||||||||||||||||||||||
£ 208.94 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.40 l1 400 Lead w1 1.0 Mass moment of inertia
kg·m² 2,67x10-6 Screw dia. x lead 8x1,0 Weight
kg 0.14 | |||||||||||||||||||||||||||||
L1379.08-10-0500 | 8 | 7.40 | 500 | 1.0 | 2,67x10-6 | 8x1,0 | 0.18 | ||||||||||||||||||||||
£ 259.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.40 l1 500 Lead w1 1.0 Mass moment of inertia
kg·m² 2,67x10-6 Screw dia. x lead 8x1,0 Weight
kg 0.18 | |||||||||||||||||||||||||||||
L1379.08-10-0600 | 8 | 7.40 | 600 | 1.0 | 2,67x10-6 | 8x1,0 | 0.22 | ||||||||||||||||||||||
£ 310.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.40 l1 600 Lead w1 1.0 Mass moment of inertia
kg·m² 2,67x10-6 Screw dia. x lead 8x1,0 Weight
kg 0.22 | |||||||||||||||||||||||||||||
L1379.08-10-0700 | 8 | 7.40 | 700 | 1.0 | 2,67x10-6 | 8x1,0 | 0.25 | ||||||||||||||||||||||
£ 378.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.40 l1 700 Lead w1 1.0 Mass moment of inertia
kg·m² 2,67x10-6 Screw dia. x lead 8x1,0 Weight
kg 0.25 | |||||||||||||||||||||||||||||
L1379.08-10-0800 | 8 | 7.40 | 800 | 1.0 | 2,67x10-6 | 8x1,0 | 0.29 | ||||||||||||||||||||||
£ 412.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.40 l1 800 Lead w1 1.0 Mass moment of inertia
kg·m² 2,67x10-6 Screw dia. x lead 8x1,0 Weight
kg 0.29 | |||||||||||||||||||||||||||||
L1379.08-10-0900 | 8 | 7.40 | 900 | 1.0 | 2,67x10-6 | 8x1,0 | 0.32 | ||||||||||||||||||||||
£ 463.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.40 l1 900 Lead w1 1.0 Mass moment of inertia
kg·m² 2,67x10-6 Screw dia. x lead 8x1,0 Weight
kg 0.32 | |||||||||||||||||||||||||||||
L1379.08-10-1000 | 8 | 7.40 | 1000 | 1.0 | 2,67x10-6 | 8x1,0 | 0.36 | ||||||||||||||||||||||
£ 514.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.40 l1 1000 Lead w1 1.0 Mass moment of inertia
kg·m² 2,67x10-6 Screw dia. x lead 8x1,0 Weight
kg 0.36 | |||||||||||||||||||||||||||||
L1379.08-20-0100 | 8 | 7.21 | 100 | 2.0 | 2,71x10-6 | 8x2,0 | 0.04 | ||||||||||||||||||||||
£ 53.86 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 100 Lead w1 2.0 Mass moment of inertia
kg·m² 2,71x10-6 Screw dia. x lead 8x2,0 Weight
kg 0.04 | |||||||||||||||||||||||||||||
L1379.08-20-0200 | 8 | 7.21 | 200 | 2.0 | 2,71x10-6 | 8x2,0 | 0.07 | ||||||||||||||||||||||
£ 109.43 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 200 Lead w1 2.0 Mass moment of inertia
kg·m² 2,71x10-6 Screw dia. x lead 8x2,0 Weight
kg 0.07 | |||||||||||||||||||||||||||||
L1379.08-20-0300 | 8 | 7.21 | 300 | 2.0 | 2,71x10-6 | 8x2,0 | 0.11 | ||||||||||||||||||||||
£ 164.67 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 300 Lead w1 2.0 Mass moment of inertia
kg·m² 2,71x10-6 Screw dia. x lead 8x2,0 Weight
kg 0.11 | |||||||||||||||||||||||||||||
L1379.08-20-0400 | 8 | 7.21 | 400 | 2.0 | 2,71x10-6 | 8x2,0 | 0.14 | ||||||||||||||||||||||
£ 218.34 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 400 Lead w1 2.0 Mass moment of inertia
kg·m² 2,71x10-6 Screw dia. x lead 8x2,0 Weight
kg 0.14 | |||||||||||||||||||||||||||||
L1379.08-20-0500 | 8 | 7.21 | 500 | 2.0 | 2,71x10-6 | 8x2,0 | 0.18 | ||||||||||||||||||||||
£ 259.80 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 500 Lead w1 2.0 Mass moment of inertia
kg·m² 2,71x10-6 Screw dia. x lead 8x2,0 Weight
kg 0.18 | |||||||||||||||||||||||||||||
L1379.08-20-0600 | 8 | 7.21 | 600 | 2.0 | 2,71x10-6 | 8x2,0 | 0.22 | ||||||||||||||||||||||
£ 310.91 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 600 Lead w1 2.0 Mass moment of inertia
kg·m² 2,71x10-6 Screw dia. x lead 8x2,0 Weight
kg 0.22 | |||||||||||||||||||||||||||||
L1379.08-20-0700 | 8 | 7.21 | 700 | 2.0 | 2,71x10-6 | 8x2,0 | 0.25 | ||||||||||||||||||||||
£ 361.74 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 700 Lead w1 2.0 Mass moment of inertia
kg·m² 2,71x10-6 Screw dia. x lead 8x2,0 Weight
kg 0.25 | |||||||||||||||||||||||||||||
L1379.08-20-0800 | 8 | 7.21 | 800 | 2.0 | 2,71x10-6 | 8x2,0 | 0.29 | ||||||||||||||||||||||
£ 412.60 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 800 Lead w1 2.0 Mass moment of inertia
kg·m² 2,71x10-6 Screw dia. x lead 8x2,0 Weight
kg 0.29 | |||||||||||||||||||||||||||||
L1379.08-20-0900 | 8 | 7.21 | 900 | 2.0 | 2,71x10-6 | 8x2,0 | 0.32 | ||||||||||||||||||||||
£ 463.71 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 900 Lead w1 2.0 Mass moment of inertia
kg·m² 2,71x10-6 Screw dia. x lead 8x2,0 Weight
kg 0.32 | |||||||||||||||||||||||||||||
L1379.08-20-1000 | 8 | 7.21 | 1000 | 2.0 | 2,71x10-6 | 8x2,0 | 0.36 | ||||||||||||||||||||||
£ 537.73 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 1000 Lead w1 2.0 Mass moment of inertia
kg·m² 2,71x10-6 Screw dia. x lead 8x2,0 Weight
kg 0.36 | |||||||||||||||||||||||||||||
L1379.08-25-0100 | 8 | 7.21 | 100 | 2.5 | 2,80x10-6 | 8x2,5 | 0.04 | ||||||||||||||||||||||
£ 106.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 100 Lead w1 2.5 Mass moment of inertia
kg·m² 2,80x10-6 Screw dia. x lead 8x2,5 Weight
kg 0.04 | |||||||||||||||||||||||||||||
L1379.08-25-0200 | 8 | 7.21 | 200 | 2.5 | 2,80x10-6 | 8x2,5 | 0.07 | ||||||||||||||||||||||
£ 210.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 200 Lead w1 2.5 Mass moment of inertia
kg·m² 2,80x10-6 Screw dia. x lead 8x2,5 Weight
kg 0.07 | |||||||||||||||||||||||||||||
L1379.08-25-0300 | 8 | 7.21 | 300 | 2.5 | 2,80x10-6 | 8x2,5 | 0.11 | ||||||||||||||||||||||
£ 316.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 300 Lead w1 2.5 Mass moment of inertia
kg·m² 2,80x10-6 Screw dia. x lead 8x2,5 Weight
kg 0.11 | |||||||||||||||||||||||||||||
L1379.08-25-0400 | 8 | 7.21 | 400 | 2.5 | 2,80x10-6 | 8x2,5 | 0.15 | ||||||||||||||||||||||
£ 420.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 400 Lead w1 2.5 Mass moment of inertia
kg·m² 2,80x10-6 Screw dia. x lead 8x2,5 Weight
kg 0.15 | |||||||||||||||||||||||||||||
L1379.08-25-0500 | 8 | 7.21 | 500 | 2.5 | 2,80x10-6 | 8x2,5 | 0.18 | ||||||||||||||||||||||
£ 524.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 500 Lead w1 2.5 Mass moment of inertia
kg·m² 2,80x10-6 Screw dia. x lead 8x2,5 Weight
kg 0.18 | |||||||||||||||||||||||||||||
L1379.08-25-0600 | 8 | 7.21 | 600 | 2.5 | 2,80x10-6 | 8x2,5 | 0.22 | ||||||||||||||||||||||
£ 628.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 600 Lead w1 2.5 Mass moment of inertia
kg·m² 2,80x10-6 Screw dia. x lead 8x2,5 Weight
kg 0.22 | |||||||||||||||||||||||||||||
L1379.08-25-0700 | 8 | 7.21 | 700 | 2.5 | 2,80x10-6 | 8x2,5 | 0.26 | ||||||||||||||||||||||
£ 732.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 700 Lead w1 2.5 Mass moment of inertia
kg·m² 2,80x10-6 Screw dia. x lead 8x2,5 Weight
kg 0.26 | |||||||||||||||||||||||||||||
L1379.08-25-0800 | 8 | 7.21 | 800 | 2.5 | 2,80x10-6 | 8x2,5 | 0.27 | ||||||||||||||||||||||
£ 835.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 800 Lead w1 2.5 Mass moment of inertia
kg·m² 2,80x10-6 Screw dia. x lead 8x2,5 Weight
kg 0.27 | |||||||||||||||||||||||||||||
L1379.08-25-0900 | 8 | 7.21 | 900 | 2.5 | 2,80x10-6 | 8x2,5 | 0.33 | ||||||||||||||||||||||
£ 939.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 900 Lead w1 2.5 Mass moment of inertia
kg·m² 2,80x10-6 Screw dia. x lead 8x2,5 Weight
kg 0.33 | |||||||||||||||||||||||||||||
L1379.08-25-1000 | 8 | 7.21 | 1000 | 2.5 | 2,80x10-6 | 8x2,5 | 0.37 | ||||||||||||||||||||||
£ 1,043.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 core dia. 7.21 l1 1000 Lead w1 2.5 Mass moment of inertia
kg·m² 2,80x10-6 Screw dia. x lead 8x2,5 Weight
kg 0.37 |
Steel (Cf53 or C55R), hardened, rust proof chrome plated (X90CrMoV5).
Tolerance T7 - 50µ/300mm.
For ball screw nuts L1379.F (flanged) and L1379.C ( cylindrical).
For end machining of ball screws to suit miniature or standard ball screw support units please see technical pages.
We provide a service to cut and machine ball screws as required.
Chrome plating for use in food industry etc. contains 98% pure chromium.
Do not remove the ball nut from the sleeve that it comes with prior to installation - the balls come free rendering the ball nut unusable. Offer up the ball nut still on it's mounting sleeve to the ball screw and screw carefully on.