Price & Availability | Article | d1 | d2 core dia. | l1 | Lead w1 | Mass moment of inertia kg·m² | Screw dia. x lead | Weight kg | ||||||
L1379.10-20-0100 | 10 | 9.21 | 100 | 2 | 5,11x10-6 | 10x2 | 0.06 | |||||||
£ 42.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 9.21 l1 100 Lead w1 2 Mass moment of inertia
kg·m² 5,11x10-6 Screw dia. x lead 10x2 Weight
kg 0.06 | ||||||||||||||
L1379.10-20-0200 | 10 | 9.21 | 200 | 2 | 5,11x10-6 | 10x2 | 0.12 | |||||||
£ 83.72 per unit (click for quantity discounts) Ready to despatch 58 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 9.21 l1 200 Lead w1 2 Mass moment of inertia
kg·m² 5,11x10-6 Screw dia. x lead 10x2 Weight
kg 0.12 | ||||||||||||||
L1379.10-20-0300 | 10 | 9.21 | 300 | 2 | 5,11x10-6 | 10x2 | 0.17 | |||||||
£ 127.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 9.21 l1 300 Lead w1 2 Mass moment of inertia
kg·m² 5,11x10-6 Screw dia. x lead 10x2 Weight
kg 0.17 | ||||||||||||||
L1379.10-20-0400 | 10 | 9.21 | 400 | 2 | 5,11x10-6 | 10x2 | 0.23 | |||||||
£ 166.95 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 9.21 l1 400 Lead w1 2 Mass moment of inertia
kg·m² 5,11x10-6 Screw dia. x lead 10x2 Weight
kg 0.23 | ||||||||||||||
L1379.10-20-0500 | 10 | 9.21 | 500 | 2 | 5,11x10-6 | 10x2 | 0.29 | |||||||
£ 213.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 9.21 l1 500 Lead w1 2 Mass moment of inertia
kg·m² 5,11x10-6 Screw dia. x lead 10x2 Weight
kg 0.29 | ||||||||||||||
L1379.10-20-0600 | 10 | 9.21 | 600 | 2 | 5,11x10-6 | 10x2 | 0.35 | |||||||
£ 255.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 9.21 l1 600 Lead w1 2 Mass moment of inertia
kg·m² 5,11x10-6 Screw dia. x lead 10x2 Weight
kg 0.35 | ||||||||||||||
L1379.10-20-0700 | 10 | 9.21 | 700 | 2 | 5,11x10-6 | 10x2 | 0.41 | |||||||
£ 298.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 9.21 l1 700 Lead w1 2 Mass moment of inertia
kg·m² 5,11x10-6 Screw dia. x lead 10x2 Weight
kg 0.41 | ||||||||||||||
L1379.10-20-0800 | 10 | 9.21 | 800 | 2 | 5,11x10-6 | 10x2 | 0.46 | |||||||
£ 340.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 9.21 l1 800 Lead w1 2 Mass moment of inertia
kg·m² 5,11x10-6 Screw dia. x lead 10x2 Weight
kg 0.46 | ||||||||||||||
L1379.10-20-0900 | 10 | 9.21 | 900 | 2 | 5,11x10-6 | 10x2 | 0.52 | |||||||
£ 383.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 9.21 l1 900 Lead w1 2 Mass moment of inertia
kg·m² 5,11x10-6 Screw dia. x lead 10x2 Weight
kg 0.52 | ||||||||||||||
L1379.10-20-1000 | 10 | 9.21 | 1000 | 2 | 5,11x10-6 | 10x2 | 0.58 | |||||||
£ 409.62 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 9.21 l1 1000 Lead w1 2 Mass moment of inertia
kg·m² 5,11x10-6 Screw dia. x lead 10x2 Weight
kg 0.58 | ||||||||||||||
L1379.10-40-0100 | 10 | 8.68 | 100 | 4 | 6,53x10-6 | 10x4 | 0.06 | |||||||
£ 42.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 8.68 l1 100 Lead w1 4 Mass moment of inertia
kg·m² 6,53x10-6 Screw dia. x lead 10x4 Weight
kg 0.06 | ||||||||||||||
L1379.10-40-0200 | 10 | 8.68 | 200 | 4 | 6,53x10-6 | 10x4 | 0.11 | |||||||
£ 85.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 8.68 l1 200 Lead w1 4 Mass moment of inertia
kg·m² 6,53x10-6 Screw dia. x lead 10x4 Weight
kg 0.11 | ||||||||||||||
L1379.10-40-0300 | 10 | 8.68 | 300 | 4 | 6,53x10-6 | 10x4 | 0.17 | |||||||
£ 127.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 8.68 l1 300 Lead w1 4 Mass moment of inertia
kg·m² 6,53x10-6 Screw dia. x lead 10x4 Weight
kg 0.17 | ||||||||||||||
L1379.10-40-0400 | 10 | 8.68 | 400 | 4 | 6,53x10-6 | 10x4 | 0.23 | |||||||
£ 170.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 8.68 l1 400 Lead w1 4 Mass moment of inertia
kg·m² 6,53x10-6 Screw dia. x lead 10x4 Weight
kg 0.23 | ||||||||||||||
L1379.10-40-0500 | 10 | 8.68 | 500 | 4 | 6,53x10-6 | 10x4 | 0.28 | |||||||
£ 213.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 8.68 l1 500 Lead w1 4 Mass moment of inertia
kg·m² 6,53x10-6 Screw dia. x lead 10x4 Weight
kg 0.28 | ||||||||||||||
L1379.10-40-0600 | 10 | 8.68 | 600 | 4 | 6,53x10-6 | 10x4 | 0.34 | |||||||
£ 255.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 8.68 l1 600 Lead w1 4 Mass moment of inertia
kg·m² 6,53x10-6 Screw dia. x lead 10x4 Weight
kg 0.34 | ||||||||||||||
L1379.10-40-0700 | 10 | 8.68 | 700 | 4 | 6,53x10-6 | 10x4 | 0.40 | |||||||
£ 298.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 8.68 l1 700 Lead w1 4 Mass moment of inertia
kg·m² 6,53x10-6 Screw dia. x lead 10x4 Weight
kg 0.40 | ||||||||||||||
L1379.10-40-0800 | 10 | 8.68 | 800 | 4 | 6,53x10-6 | 10x4 | 0.46 | |||||||
£ 340.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 8.68 l1 800 Lead w1 4 Mass moment of inertia
kg·m² 6,53x10-6 Screw dia. x lead 10x4 Weight
kg 0.46 | ||||||||||||||
L1379.10-40-0900 | 10 | 8.68 | 900 | 4 | 6,53x10-6 | 10x4 | 0.51 | |||||||
£ 383.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 8.68 l1 900 Lead w1 4 Mass moment of inertia
kg·m² 6,53x10-6 Screw dia. x lead 10x4 Weight
kg 0.51 | ||||||||||||||
L1379.10-40-1000 | 10 | 8.68 | 1000 | 4 | 6,53x10-6 | 10x4 | 0.57 | |||||||
£ 426.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 core dia. 8.68 l1 1000 Lead w1 4 Mass moment of inertia
kg·m² 6,53x10-6 Screw dia. x lead 10x4 Weight
kg 0.57 |
Steel (Cf53 or C55R), hardened, rust proof chrome plated (X90CrMoV5).
Tolerance T7 - 50µ/300mm.
For ball screw nuts see parts L1379.F and L1379.C.
For end machining of ball screws to suit miniature or standard ball screw support units please see technical pages.
We provide a service to cut and machine ball screws as required.
Chrome plating for use in food industry etc. contains 98% pure chromium.
Do not remove the ball nut from the sleeve that it comes with prior to installation - the balls come free rendering the ball nut unusable. Offer up the ball nut still on it's mounting sleeve to the ball screw and screw carefully on.