Price & Availability | Article | d1 | d2 core dia. | l1 | Lead w1 | Mass moment of inertia kg·m² | Size dia. x lead | Weight kg | |||||||||||||||||||||
L1379.14-20-0100 | 14 | 13.21 | 100 | 2 | 2,01x10-5 | 14x2 | 0.08 | ||||||||||||||||||||||
£ 36.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 core dia. 13.21 l1 100 Lead w1 2 Mass moment of inertia
kg·m² 2,01x10-5 Size dia. x lead 14x2 Weight
kg 0.08 | |||||||||||||||||||||||||||||
L1379.14-20-0200 | 14 | 13.21 | 200 | 2 | 2,01x10-5 | 14x2 | 0.17 | ||||||||||||||||||||||
£ 70.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 core dia. 13.21 l1 200 Lead w1 2 Mass moment of inertia
kg·m² 2,01x10-5 Size dia. x lead 14x2 Weight
kg 0.17 | |||||||||||||||||||||||||||||
L1379.14-20-0300 | 14 | 13.21 | 300 | 2 | 2,01x10-5 | 14x2 | 0.26 | ||||||||||||||||||||||
£ 105.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 core dia. 13.21 l1 300 Lead w1 2 Mass moment of inertia
kg·m² 2,01x10-5 Size dia. x lead 14x2 Weight
kg 0.26 | |||||||||||||||||||||||||||||
L1379.14-20-0400 | 14 | 13.21 | 400 | 2 | 2,01x10-5 | 14x2 | 0.34 | ||||||||||||||||||||||
£ 140.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 core dia. 13.21 l1 400 Lead w1 2 Mass moment of inertia
kg·m² 2,01x10-5 Size dia. x lead 14x2 Weight
kg 0.34 | |||||||||||||||||||||||||||||
L1379.14-20-0500 | 14 | 13.21 | 500 | 2 | 2,01x10-5 | 14x2 | 0.46 | ||||||||||||||||||||||
£ 173.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 core dia. 13.21 l1 500 Lead w1 2 Mass moment of inertia
kg·m² 2,01x10-5 Size dia. x lead 14x2 Weight
kg 0.46 | |||||||||||||||||||||||||||||
L1379.14-20-0600 | 14 | 13.21 | 600 | 2 | 2,01x10-5 | 14x2 | 0.51 | ||||||||||||||||||||||
£ 207.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 core dia. 13.21 l1 600 Lead w1 2 Mass moment of inertia
kg·m² 2,01x10-5 Size dia. x lead 14x2 Weight
kg 0.51 | |||||||||||||||||||||||||||||
L1379.14-20-0700 | 14 | 13.21 | 700 | 2 | 2,01x10-5 | 14x2 | 0.60 | ||||||||||||||||||||||
£ 241.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 core dia. 13.21 l1 700 Lead w1 2 Mass moment of inertia
kg·m² 2,01x10-5 Size dia. x lead 14x2 Weight
kg 0.60 | |||||||||||||||||||||||||||||
L1379.14-20-0800 | 14 | 13.21 | 800 | 2 | 2,01x10-5 | 14x2 | 0.68 | ||||||||||||||||||||||
£ 274.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 core dia. 13.21 l1 800 Lead w1 2 Mass moment of inertia
kg·m² 2,01x10-5 Size dia. x lead 14x2 Weight
kg 0.68 | |||||||||||||||||||||||||||||
L1379.14-20-0900 | 14 | 13.21 | 900 | 2 | 2,01x10-5 | 14x2 | 0.77 | ||||||||||||||||||||||
£ 308.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 core dia. 13.21 l1 900 Lead w1 2 Mass moment of inertia
kg·m² 2,01x10-5 Size dia. x lead 14x2 Weight
kg 0.77 | |||||||||||||||||||||||||||||
L1379.14-20-1000 | 14 | 13.21 | 1000 | 2 | 2,01x10-5 | 14x2 | 0.85 | ||||||||||||||||||||||
£ 342.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 core dia. 13.21 l1 1000 Lead w1 2 Mass moment of inertia
kg·m² 2,01x10-5 Size dia. x lead 14x2 Weight
kg 0.85 |
Steel (Cf53 or C55R), hardened, rust proof chrome plated (X90CrMoV5).
Tolerance T7 - 50µ/300mm.
For ball screw nuts L1379.F (flanged) and L1379.C ( cylindrical).
For end machining of ball screws to suit miniature or standard ball screw support units please see technical pages.
We provide a service to cut and machine ball screws as required.
Chrome plating for use in food industry etc. contains 98% pure chromium.
Do not remove the ball nut from the sleeve that it comes with prior to installation - the balls come free rendering the ball nut unusable. Offer up the ball nut still on it's mounting sleeve to the ball screw and screw carefully on.