Plain Bearing Double Universal Joints
steel, solid
Units | Price/unit after discount | Applied Discount |
1-4 | £ 122.15 | 0% |
5-9 | £ 109.94 | 10% |
10-19 | £ 103.83 | 15% |
20-49 | £ 91.61 | 25% |
50+ | £ 79.40 | 35% |
Stainless steel (AISI 304), bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of joints with journal bearings 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request: square bores and hex bores.