Plain Bearing Double Universal Joints
steel, solid
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 97.72 | 0% |
| 5-9 | £ 87.95 | 10% |
| 10-19 | £ 83.06 | 15% |
| 20-49 | £ 73.29 | 25% |
| 50+ | £ 63.52 | 35% |
Stainless steel (AISI 304), bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of joints with journal bearings 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request: square bores and hex bores.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































