Plain Bearing Double Universal Joints
steel, solid
Units | Price/unit after discount | Applied Discount |
1-4 | £ 101.28 | 0% |
5-9 | £ 91.15 | 10% |
10-19 | £ 86.09 | 15% |
20-49 | £ 75.96 | 25% |
50+ | £ 65.83 | 35% |
Stainless steel (AISI 304), bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of joints with journal bearings 1000 rpm.
Single universal joints are used where shafts off-set towards each other.
Product variations available on request: square bores and hex bores.