Plain Bearing Double Universal Joints
steel, solid
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 48.05 | 0% |
| 5-9 | £ 43.25 | 10% |
| 10-19 | £ 40.84 | 15% |
| 20-49 | £ 36.04 | 25% |
| 50+ | £ 31.23 | 35% |
Stainless steel (AISI 304), bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of joints with journal bearings 1000 rpm.
Single universal joints are used where shafts off-set towards each other.
Product variations available on request: square bores and hex bores.