Plain Bearing Double Universal Joints
steel, solid
Units | Price/unit after discount | Applied Discount |
1-9 | £ 76.35 | 0% |
10-19 | £ 68.72 | 10% |
20-39 | £ 64.90 | 15% |
40-49 | £ 57.26 | 25% |
50-99 | £ 53.45 | 30% |
100+ | £ 45.81 | 40% |
Steel (9 SMnPb28 k, no. 10718, greased).
Bearing type: plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of joints with journal bearings 1000 rpm.
Rapid change coupling ideal where time is critical.
Retention of shaft accomplished with two ball bearings engaging the shaft via a round bore with keyway.
Product variations available on request: needle bearings and hex shaped bores.
(Keyway and hex shaped bores on quick change end only unless requested otherwise.)
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk