| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 37.13 | 0% |
| 10-24 | £ 33.42 | 10% |
| 25-49 | £ 31.56 | 15% |
| 50-99 | £ 29.70 | 20% |
| 100-249 | £ 27.85 | 25% |
| 250+ | £ 25.99 | 30% |
Housing: Black plastic (Igumid G)
Spherical Bearing: Iglidur w300
Maintenance free, self lubricating. High strength under impact loads. Very high tensile strength for varying loads.
Resistant to dirt and dust, resistant to corrosion and chemicals, standard thread is right hand thread.
High vibration dampening capacity, suitable for rotating, oscillating and linear movements.
Available with a metal sleeve to take a higher torque, (add -MS to part No.)
Suitable for use with R3409 clevis joints.
Dimensional series E.*Denotes fine pitch thread.
Short term max axial strength is up to 20 minutes. Any length of time greater than this is considered long term.