| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 18.58 | 0% |
| 10-24 | £ 16.72 | 10% |
| 25-49 | £ 15.79 | 15% |
| 50-99 | £ 14.86 | 20% |
| 100-249 | £ 13.94 | 25% |
| 250+ | £ 13.01 | 30% |
Housing: Black plastic (Igumid G)
Spherical bearing: Iglidur W300.
Resistant to dirt and dust, resistant to corrosion and chemicals.
High vibration dampening capacity suitable for rotating, oscillating and linear movements.
Available with a metal sleeve to take a higher torque (Add -MS to part No.)
Standard thread is right hand thread.
Dimensional series K according to standard DIN ISO 12240. *Denotes fine pitch thread.
Short term max axial strength is up to 20 minutes. Any length of time greater than this is considered long term.