| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 17.16 | 0% |
| 10-24 | £ 15.44 | 10% |
| 25-49 | £ 14.59 | 15% |
| 50-99 | £ 13.73 | 20% |
| 100-249 | £ 12.87 | 25% |
| 250+ | £ 12.01 | 30% |
Housing: Black plastic (Igumid G)
Spherical bearing: Iglidur w300.
Resistant to corrosion and chemicals, standard thread is right hand thread.
High vibration dampening capacity suitable for rotating, oscillating and linear movements.
Available with a metal sleeve to take a higher torque (Add -MS to part No.).
Dimensional series K according to standard DIN ISO 12240. *Denotes fine pitch thread.
Short term max axial strength is up to 20 minutes. Any length of time greater than this is considered long term.