Spherical Plain Bearing - K Series
maintenance free
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 50.23 | 0% |
| 20-49 | £ 45.21 | 10% |
| 50-99 | £ 42.70 | 15% |
| 100-499 | £ 37.67 | 25% |
| 500+ | £ 32.65 | 35% |
Housing: stainless steel (AISI 303)
Ball: stainless steel, hardened, ground and polished.
Race: teflon or PTFE liner.
Stainless steel bearing ring lined with bronze and PTFE Composite
Standard thread is right hand thread.