Spherical Plain Bearing - K Series
maintenance free
Units | Price/unit after discount | Applied Discount |
1-19 | £ 31.47 | 0% |
20-49 | £ 28.32 | 10% |
50-99 | £ 26.75 | 15% |
100-499 | £ 23.60 | 25% |
500+ | £ 20.46 | 35% |
Housing: stainless steel (AISI 303)
Ball: stainless steel, hardened, ground and polished.
Race: teflon or PTFE liner.
Stainless steel bearing ring lined with bronze and PTFE Composite
Standard thread is right hand thread.