Spherical Plain Bearing - K Series
maintenance free
Units | Price/unit after discount | Applied Discount |
1-49 | £ 21.49 | 0% |
50-99 | £ 17.19 | 20% |
100-199 | £ 16.12 | 25% |
200-499 | £ 15.04 | 30% |
500-999 | £ 13.97 | 35% |
1000+ | £ 12.89 | 40% |
Housing: stainless steel (AISI 303)
Ball: stainless steel, hardened, ground and polished.
Race: teflon or PTFE liner.
Stainless steel bearing ring lined with bronze and PTFE Composite
Standard thread is right hand thread.