Spherical Plain Bearing - K Series
maintenance free
Units | Price/unit after discount | Applied Discount |
1-19 | £ 28.23 | 0% |
20-49 | £ 25.41 | 10% |
50-99 | £ 24.00 | 15% |
100-499 | £ 21.17 | 25% |
500+ | £ 18.35 | 35% |
Housing: stainless steel (AISI 303)
Ball: Stainless steel, hardened ground and polished stainless steel bearing rings
Standard thread is right hand thread, series K, maintenance free.