Spherical Plain Bearing - K Series
maintenance free
Units | Price/unit after discount | Applied Discount |
1-19 | - | 0% |
20-49 | - | 10% |
50-99 | - | 15% |
100-499 | - | 25% |
500+ | - | 35% |
Housing: stainless steel (AISI 303)
Ball: Stainless steel, hardened ground and polished stainless steel bearing rings
Standard thread is right hand thread, series K, maintenance free.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk