Spherical Plain Bearing - K Series
maintenance free
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 24.62 | 0% |
| 10-19 | £ 22.16 | 10% |
| 20-49 | £ 20.93 | 15% |
| 50-99 | £ 19.70 | 20% |
| 100+ | £ 17.23 | 30% |
Housing: Heat treated steel, surface galvanized, free of Cr VI. Outer ring: heat treated steel,
hardened, single split, bonded with PTFE fabric.
Joint Ball: Ball bearing steel, hardened, ground, polished up to size 12, hard chromium plated.
For tolerances see technical pages, maintenance required.
Standard thread is right hand thread.
*Denotes fine pitch thread.