Spherical Plain Bearing - K Series
maintenance free
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 10.49 | 0% |
| 10-19 | £ 9.44 | 10% |
| 20-49 | £ 8.92 | 15% |
| 50-99 | £ 8.39 | 20% |
| 100+ | £ 7.34 | 30% |
Housing: Heat treated steel, surface galvanized, free of Cr VI. Outer ring: heat treated steel,
hardened, single split, bonded with PTFE fabric.
Joint Ball: Ball bearing steel, hardened, ground, polished up to size 12, hard chromium plated.
Standard thread is right hand thread, series E, maintenance free.
For tolerances see technical page 123
*Denotes fine pitch thread.