Spherical Plain Bearing - K Series
maintenance free
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 9.96 | 0% |
| 50-99 | £ 7.97 | 20% |
| 100-199 | £ 7.47 | 25% |
| 200-499 | £ 6.97 | 30% |
| 500-999 | £ 6.47 | 35% |
| 1000+ | £ 5.98 | 40% |
Ball: low carbon steel, surface hardened. Silver zinc plated.
Housing: low carbon steel, zinc plated for corrosion resistance.
Standard thread is right hand thread.
Housing styles are subject to change.