Spherical Plain Bearing - K Series
maintenance free
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 2.66 | 0% |
| 50-99 | £ 2.13 | 20% |
| 100-199 | £ 2.00 | 25% |
| 200-499 | £ 1.86 | 30% |
| 500-999 | £ 1.73 | 35% |
| 1000+ | £ 1.60 | 40% |
Ball: low carbon steel, surface hardened. Silver zinc plated.
Housing: low carbon steel, zinc plated for corrosion resistance.
Standard thread is right hand thread.
Housing styles are subject to change.