Units | Price/unit after discount | Applied Discount |
1-9 | £ 38.51 | 0% |
10-19 | £ 34.66 | 10% |
20-49 | £ 32.73 | 15% |
50-99 | £ 30.81 | 20% |
100+ | £ 26.96 | 30% |
Rod end housing: Stainless steel DIN 1.4301 (AISI 304), forged, rolled thread
Joint ball: Stainless steel 1.4412, hardened and ground, surface polished.
Race: Nylon/Teflon/glass compound.
Maintenance free, for tolerances see technical page 123, standard thread is right hand thread.
A2 stainless steel provides good corrosion resistance to a wide range of atmospheric conditions and corrosive media.
It is considered resistant to potable water.
*Denotes fine pitch thread.