Spherical Plain Bearing - K Series
maintenance free
| Units | Price/unit after discount | Applied Discount |
| 1-49 | - | 0% |
| 50-99 | - | 20% |
| 100-199 | - | 30% |
| 200-999 | - | 50% |
| 1000+ | - | 60% |
Rod end housing - forged steel, tempered, surface galvanized.
Joint ball - ball bearing steel, hardened and ground, polished and chromium plated.
Race - nylon/teflon/glass compound.
Female thread maintenance free adapter sizes according to DIN ISO 12240-4, series K, thread according to Cetop RP 103P.
Standard thread is right hand thread.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk
























































































