Headless Shoulder Screws
Stainless Steel
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 8.51 | 0% |
| 100-249 | £ 7.66 | 10% |
| 250-749 | £ 6.81 | 20% |
| 750+ | £ 5.96 | 30% |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 series stainless steel provides good resistance to corrosion. It is mildly magnetic.