Price & Availability | Article | d1 +0.000|-0.025 | l1 +0.05|-0.00 | d2 tol. G6 | d3 | l2 +0.05|-0.00 | h1 +0.00|-0.05 | A/F | |||||||||||||||
P0128.040-010-A4 | 4 | 10 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 10 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
P0128.040-012-A4 | 4 | 12 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 12 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
P0128.040-014-A4 | 4 | 14 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 14 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
P0128.040-016-A4 | 4 | 16 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 16 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
P0128.040-018-A4 | 4 | 18 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 18 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
P0128.040-020-A4 | 4 | 20 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 20 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
P0128.040-025-A4 | 4 | 25 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 4.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 25 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
P0128.040-030-A4 | 4 | 30 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 4.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 30 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
P0128.050-010-A4 | 5 | 10 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 4.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 10 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
P0128.050-012-A4 | 5 | 12 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 4.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 12 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
P0128.050-016-A4 | 5 | 16 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 16 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
P0128.050-020-A4 | 5 | 20 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 5.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 20 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
P0128.050-025-A4 | 5 | 25 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 5.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 25 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
P0128.050-030-A4 | 5 | 30 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 5.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 30 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
P0128.050-035-A4 | 5 | 35 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 5.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 35 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
P0128.050-040-A4 | 5 | 40 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 5.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 40 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
P0128.060-010-A4 | 6 | 10 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 7.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 10 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
P0128.060-012-A4 | 6 | 12 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 7.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 12 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
P0128.060-016-A4 | 6 | 16 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 7.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 16 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
P0128.060-020-A4 | 6 | 20 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 8.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 20 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
P0128.060-025-A4 | 6 | 25 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 8.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 25 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
P0128.060-030-A4 | 6 | 30 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 8.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 30 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
P0128.060-035-A4 | 6 | 35 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 8.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 35 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
P0128.060-040-A4 | 6 | 40 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 8.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 40 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
P0128.080-010-A4 | 8 | 10 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 10 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
P0128.080-012-A4 | 8 | 12 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 107 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 12 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
P0128.080-016-A4 | 8 | 16 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 108 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 16 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
P0128.080-020-A4 | 8 | 20 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 8.73 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 20 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
P0128.080-025-A4 | 8 | 25 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 25 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
P0128.080-030-A4 | 8 | 30 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 10.07 per unit (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 30 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
P0128.080-035-A4 | 8 | 35 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 10.07 per unit (click for quantity discounts) Ready to despatch 104 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 35 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
P0128.080-040-A4 | 8 | 40 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 10.07 per unit (click for quantity discounts) Ready to despatch 98 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 40 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
P0128.100-012-A4 | 10 | 12 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 8.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 12 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
P0128.100-016-A4 | 10 | 16 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 9.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 16 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
P0128.100-020-A4 | 10 | 20 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 9.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 20 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
P0128.100-025-A4 | 10 | 25 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 9.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 25 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
P0128.100-030-A4 | 10 | 30 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 10.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 30 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
P0128.100-040-A4 | 10 | 40 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 12.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 40 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
P0128.100-050-A4 | 10 | 50 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 12.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 50 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
P0128.120-012-A4 | 12 | 12 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 11.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 12 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
P0128.120-016-A4 | 12 | 16 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 12.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 16 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
P0128.120-020-A4 | 12 | 20 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 12.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 20 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
P0128.120-025-A4 | 12 | 25 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 14.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 25 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
P0128.120-030-A4 | 12 | 30 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 14.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 30 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
P0128.120-040-A4 | 12 | 40 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 14.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 40 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
P0128.120-050-A4 | 12 | 50 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 14.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 50 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 |
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
316 Stainless provides excellent corrosion resistance for use in highly caustic or marine environments. For more standard applications please see our A2 range which is more cost effective.
Non-magnetic.