Headless Shoulder Screws
Stainless Steel
| Units | Price/unit after discount | Applied Discount | 
| 1-99 | - | 0% | 
| 100-249 | - | 10% | 
| 250-749 | - | 20% | 
| 750+ | - | 30% | 
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2. 
Proof stress min. 190 N/mm2,
austenitic stainless steel.