Headless Shoulder Screws
Stainless Steel
| Units | Price/unit after discount | Applied Discount | 
| 1-99 | £ 3.80 | 0% | 
| 100-249 | £ 3.42 | 10% | 
| 250-749 | £ 3.04 | 20% | 
| 750+ | £ 2.66 | 30% | 
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
Highly resistant to corrosion (including from salt water).
Shim washers can be used to reduce shoulder length if required. It is non-magnetic.