Price & Availability | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | d4 | h1 | l2 | A/F | ||||||||||||||||||
P0098.030-010-A2 | 3 | 10 | M 2 | 5.0 | 0.7 | 2.0 | 4.0 | 2 | |||||||||||||||||||
£ 3.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 3 l1
+0.05|-0.0 10 d2 M 2 d3 5.0 d4 0.7 h1 2.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.030-016-A2 | 3 | 16 | M 2 | 5.0 | 0.7 | 2.0 | 4.0 | 2 | |||||||||||||||||||
£ 4.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 3 l1
+0.05|-0.0 16 d2 M 2 d3 5.0 d4 0.7 h1 2.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.030-020-A2 | 3 | 20 | M 2 | 5.0 | 0.7 | 2.0 | 4.0 | 2 | |||||||||||||||||||
£ 4.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 3 l1
+0.05|-0.0 20 d2 M 2 d3 5.0 d4 0.7 h1 2.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.040-004-A2 | 4 | 4 | M 3 | 6.0 | 1.0 | 3.0 | 4.0 | 2 | |||||||||||||||||||
£ 2.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 4 d2 M 3 d3 6.0 d4 1.0 h1 3.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.040-005-A2 | 4 | 5 | M 3 | 6.0 | 1.0 | 3.0 | 4.0 | 2 | |||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 5 d2 M 3 d3 6.0 d4 1.0 h1 3.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.040-006-A2 | 4 | 6 | M 3 | 6.0 | 1.0 | 3.0 | 4.0 | 2 | |||||||||||||||||||
£ 3.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 6 d2 M 3 d3 6.0 d4 1.0 h1 3.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.040-008-A2 | 4 | 8 | M 3 | 6.0 | 1.0 | 3.0 | 4.0 | 2 | |||||||||||||||||||
£ 3.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 8 d2 M 3 d3 6.0 d4 1.0 h1 3.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.040-010-A2 | 4 | 10 | M 3 | 6.0 | 1.0 | 3.0 | 4.0 | 2 | |||||||||||||||||||
£ 3.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 10 d2 M 3 d3 6.0 d4 1.0 h1 3.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.040-012-A2 | 4 | 12 | M 3 | 6.0 | 1.0 | 3.0 | 4.0 | 2 | |||||||||||||||||||
£ 3.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 12 d2 M 3 d3 6.0 d4 1.0 h1 3.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.040-016-A2 | 4 | 16 | M 3 | 6.0 | 1.0 | 3.0 | 4.0 | 2 | |||||||||||||||||||
£ 4.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 16 d2 M 3 d3 6.0 d4 1.0 h1 3.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.040-020-A2 | 4 | 20 | M 3 | 6.0 | 1.0 | 3.0 | 4.0 | 2 | |||||||||||||||||||
£ 4.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 20 d2 M 3 d3 6.0 d4 1.0 h1 3.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.040-035-A2 | 4 | 35 | M 3 | 6.0 | 1.0 | 3.0 | 4.0 | 2 | |||||||||||||||||||
£ 6.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 35 d2 M 3 d3 6.0 d4 1.0 h1 3.0 l2 4.0 A/F 2 | |||||||||||||||||||||||||||
P0098.050-004-A2 | 5 | 4 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 3.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 4 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.050-005-A2 | 5 | 5 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 3.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 5 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.050-006-A2 | 5 | 6 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 6 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.050-007-A2 | 5 | 7 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 3.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 7 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.050-008-A2 | 5 | 8 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 3.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 8 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.050-010-A2 | 5 | 10 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 10 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.050-012-A2 | 5 | 12 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 3.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 12 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.050-014-A2 | 5 | 14 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 14 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.050-016-A2 | 5 | 16 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 4.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 16 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.050-020-A2 | 5 | 20 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 20 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.050-025-A2 | 5 | 25 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 25 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.050-030-A2 | 5 | 30 | M 4 | 8.0 | 1.0 | 4.0 | 5.0 | 3 | |||||||||||||||||||
£ 5.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 30 d2 M 4 d3 8.0 d4 1.0 h1 4.0 l2 5.0 A/F 3 | |||||||||||||||||||||||||||
P0098.060-004-A2 | 6 | 4 | M 5 | 10.0 | 1.3 | 5.0 | 6.0 | 3 | |||||||||||||||||||
£ 3.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 4 d2 M 5 d3 10.0 d4 1.3 h1 5.0 l2 6.0 A/F 3 | |||||||||||||||||||||||||||
P0098.060-005-A2 | 6 | 5 | M 5 | 10.0 | 1.3 | 5.0 | 6.0 | 3 | |||||||||||||||||||
£ 3.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 5 d2 M 5 d3 10.0 d4 1.3 h1 5.0 l2 6.0 A/F 3 | |||||||||||||||||||||||||||
P0098.060-006-A2 | 6 | 6 | M 5 | 10.0 | 1.3 | 5.0 | 6.0 | 3 | |||||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 6 d2 M 5 d3 10.0 d4 1.3 h1 5.0 l2 6.0 A/F 3 | |||||||||||||||||||||||||||
P0098.060-008-A2 | 6 | 8 | M 5 | 10.0 | 1.3 | 5.0 | 6.0 | 3 | |||||||||||||||||||
£ 3.73 per unit (click for quantity discounts) Ready to despatch 68 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 8 d2 M 5 d3 10.0 d4 1.3 h1 5.0 l2 6.0 A/F 3 | |||||||||||||||||||||||||||
P0098.060-010-A2 | 6 | 10 | M 5 | 10.0 | 1.3 | 5.0 | 6.0 | 3 | |||||||||||||||||||
£ 3.91 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 10 d2 M 5 d3 10.0 d4 1.3 h1 5.0 l2 6.0 A/F 3 | |||||||||||||||||||||||||||
P0098.060-012-A2 | 6 | 12 | M 5 | 10.0 | 1.3 | 5.0 | 6.0 | 3 | |||||||||||||||||||
£ 4.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 12 d2 M 5 d3 10.0 d4 1.3 h1 5.0 l2 6.0 A/F 3 | |||||||||||||||||||||||||||
P0098.060-014-A2 | 6 | 14 | M 5 | 10.0 | 1.3 | 5.0 | 6.0 | 3 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 14 d2 M 5 d3 10.0 d4 1.3 h1 5.0 l2 6.0 A/F 3 | |||||||||||||||||||||||||||
P0098.060-020-A2 | 6 | 20 | M 5 | 10.0 | 1.3 | 5.0 | 6.0 | 3 | |||||||||||||||||||
£ 4.77 per unit (click for quantity discounts) Ready to despatch 260 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 20 d2 M 5 d3 10.0 d4 1.3 h1 5.0 l2 6.0 A/F 3 | |||||||||||||||||||||||||||
P0098.060-025-A2 | 6 | 25 | M 5 | 10.0 | 1.3 | 5.0 | 6.0 | 3 | |||||||||||||||||||
£ 5.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 25 d2 M 5 d3 10.0 d4 1.3 h1 5.0 l2 6.0 A/F 3 | |||||||||||||||||||||||||||
P0098.060-030-A2 | 6 | 30 | M 5 | 10.0 | 1.3 | 5.0 | 6.0 | 3 | |||||||||||||||||||
£ 5.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 30 d2 M 5 d3 10.0 d4 1.3 h1 5.0 l2 6.0 A/F 3 | |||||||||||||||||||||||||||
P0098.080-005-A2 | 8 | 5 | M 6 | 12.0 | 1.6 | 6.0 | 11.0 | 4 | |||||||||||||||||||
£ 4.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 5 d2 M 6 d3 12.0 d4 1.6 h1 6.0 l2 11.0 A/F 4 | |||||||||||||||||||||||||||
P0098.080-006-A2 | 8 | 6 | M 6 | 12.0 | 1.6 | 6.0 | 11.0 | 4 | |||||||||||||||||||
£ 4.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 6 d2 M 6 d3 12.0 d4 1.6 h1 6.0 l2 11.0 A/F 4 | |||||||||||||||||||||||||||
P0098.080-008-A2 | 8 | 8 | M 6 | 12.0 | 1.6 | 6.0 | 11.0 | 4 | |||||||||||||||||||
£ 4.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 8 d2 M 6 d3 12.0 d4 1.6 h1 6.0 l2 11.0 A/F 4 | |||||||||||||||||||||||||||
P0098.080-010-A2 | 8 | 10 | M 6 | 12.0 | 1.6 | 6.0 | 11.0 | 4 | |||||||||||||||||||
£ 4.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 10 d2 M 6 d3 12.0 d4 1.6 h1 6.0 l2 11.0 A/F 4 | |||||||||||||||||||||||||||
P0098.080-012-A2 | 8 | 12 | M 6 | 12.0 | 1.6 | 6.0 | 11.0 | 4 | |||||||||||||||||||
£ 4.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 12 d2 M 6 d3 12.0 d4 1.6 h1 6.0 l2 11.0 A/F 4 | |||||||||||||||||||||||||||
P0098.080-014-A2 | 8 | 14 | M 6 | 12.0 | 1.6 | 6.0 | 11.0 | 4 | |||||||||||||||||||
£ 4.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 14 d2 M 6 d3 12.0 d4 1.6 h1 6.0 l2 11.0 A/F 4 | |||||||||||||||||||||||||||
P0098.080-016-A2 | 8 | 16 | M 6 | 12.0 | 1.6 | 6.0 | 11.0 | 4 | |||||||||||||||||||
£ 4.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 16 d2 M 6 d3 12.0 d4 1.6 h1 6.0 l2 11.0 A/F 4 | |||||||||||||||||||||||||||
P0098.080-020-A2 | 8 | 20 | M 6 | 12.0 | 1.6 | 6.0 | 11.0 | 4 | |||||||||||||||||||
£ 5.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 20 d2 M 6 d3 12.0 d4 1.6 h1 6.0 l2 11.0 A/F 4 | |||||||||||||||||||||||||||
P0098.080-025-A2 | 8 | 25 | M 6 | 12.0 | 1.6 | 6.0 | 11.0 | 4 | |||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 25 d2 M 6 d3 12.0 d4 1.6 h1 6.0 l2 11.0 A/F 4 | |||||||||||||||||||||||||||
P0098.080-045-A2 | 8 | 45 | M 6 | 12.0 | 1.6 | 6.0 | 11.0 | 4 | |||||||||||||||||||
£ 7.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 45 d2 M 6 d3 12.0 d4 1.6 h1 6.0 l2 11.0 A/F 4 | |||||||||||||||||||||||||||
P0098.100-008-A2 | 10 | 8 | M 8 | 14.0 | 1.8 | 7.0 | 12.0 | 5 | |||||||||||||||||||
£ 4.07 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 8 d2 M 8 d3 14.0 d4 1.8 h1 7.0 l2 12.0 A/F 5 | |||||||||||||||||||||||||||
P0098.100-010-A2 | 10 | 10 | M 8 | 14.0 | 1.8 | 7.0 | 12.0 | 5 | |||||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 43 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 10 d2 M 8 d3 14.0 d4 1.8 h1 7.0 l2 12.0 A/F 5 | |||||||||||||||||||||||||||
P0098.100-012-A2 | 10 | 12 | M 8 | 14.0 | 1.8 | 7.0 | 12.0 | 5 | |||||||||||||||||||
£ 4.29 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 12 d2 M 8 d3 14.0 d4 1.8 h1 7.0 l2 12.0 A/F 5 | |||||||||||||||||||||||||||
P0098.100-016-A2 | 10 | 16 | M 8 | 14.0 | 1.8 | 7.0 | 12.0 | 5 | |||||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 208 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 16 d2 M 8 d3 14.0 d4 1.8 h1 7.0 l2 12.0 A/F 5 | |||||||||||||||||||||||||||
P0098.100-020-A2 | 10 | 20 | M 8 | 14.0 | 1.8 | 7.0 | 12.0 | 5 | |||||||||||||||||||
£ 4.73 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 20 d2 M 8 d3 14.0 d4 1.8 h1 7.0 l2 12.0 A/F 5 | |||||||||||||||||||||||||||
P0098.100-030-A2 | 10 | 30 | M 8 | 14.0 | 1.8 | 7.0 | 12.0 | 5 | |||||||||||||||||||
£ 5.28 per unit (click for quantity discounts) Ready to despatch 115 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 30 d2 M 8 d3 14.0 d4 1.8 h1 7.0 l2 12.0 A/F 5 | |||||||||||||||||||||||||||
P0098.120-012-A2 | 12 | 12 | M10 | 20.0 | 1.8 | 8.0 | 16.0 | 6 | |||||||||||||||||||
£ 5.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 12 d2 M10 d3 20.0 d4 1.8 h1 8.0 l2 16.0 A/F 6 | |||||||||||||||||||||||||||
P0098.120-025-A2 | 12 | 25 | M10 | 20.0 | 1.8 | 8.0 | 16.0 | 6 | |||||||||||||||||||
£ 6.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 25 d2 M10 d3 20.0 d4 1.8 h1 8.0 l2 16.0 A/F 6 | |||||||||||||||||||||||||||
P0098.160-100-A2 | 16 | 100 | M12 | 24.0 | 1.8 | 11.0 | 18.0 | 8 | |||||||||||||||||||
£ 15.27 per unit (click for quantity discounts) Ready to despatch 42 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 100 d2 M12 d3 24.0 d4 1.8 h1 11.0 l2 18.0 A/F 8 |
Stainless steel (AISI 303, 1.4305), strength class 60.
Ultrasonically cleaned.
Other sizes available on request.
These products help eliminate virtual leaks from high vacuum (HV and UHV) systems, thereby improving pump-down times. Trapped gases at the bottom of a tapped hole are able to escape via the central vent down the middle of the screw.