| Price & Availability | CAD | Article | d1 | l1 | d2 tol. h9 | d3 | l2 | h1 | w1 | ||||||||||||||||||
| P0144.030-003-A2 | M 3 | 3 | 4.0 | 7.0 | 4.5 | 1.8 | 0.8 | ||||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 290 Need more? Please call us.
d1 M 3 l1 3 d2
tol. h9 4.0 d3 7.0 l2 4.5 h1 1.8 w1 0.8 | |||||||||||||||||||||||||||
| P0144.030-004-A2 | M 3 | 4 | 4.0 | 7.0 | 4.5 | 1.8 | 0.8 | ||||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 345 Need more? Please call us.
d1 M 3 l1 4 d2
tol. h9 4.0 d3 7.0 l2 4.5 h1 1.8 w1 0.8 | |||||||||||||||||||||||||||
| P0144.030-005-A2 | M 3 | 5 | 4.0 | 7.0 | 4.5 | 1.8 | 0.8 | ||||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 357 Need more? Please call us.
d1 M 3 l1 5 d2
tol. h9 4.0 d3 7.0 l2 4.5 h1 1.8 w1 0.8 | |||||||||||||||||||||||||||
| P0144.030-006-A2 | M 3 | 6 | 4.0 | 7.0 | 4.5 | 1.8 | 0.8 | ||||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1 M 3 l1 6 d2
tol. h9 4.0 d3 7.0 l2 4.5 h1 1.8 w1 0.8 | |||||||||||||||||||||||||||
| P0144.030-008-A2 | M 3 | 8 | 4.0 | 7.0 | 4.5 | 1.8 | 0.8 | ||||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 65 Need more? Please call us.
d1 M 3 l1 8 d2
tol. h9 4.0 d3 7.0 l2 4.5 h1 1.8 w1 0.8 | |||||||||||||||||||||||||||
| P0144.030-010-A2 | M 3 | 10 | 4.0 | 7.0 | 4.5 | 1.8 | 0.8 | ||||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 269 Need more? Please call us.
d1 M 3 l1 10 d2
tol. h9 4.0 d3 7.0 l2 4.5 h1 1.8 w1 0.8 | |||||||||||||||||||||||||||
| P0144.030-012-A2 | M 3 | 12 | 4.0 | 7.0 | 4.5 | 1.8 | 0.8 | ||||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 96 Need more? Please call us.
d1 M 3 l1 12 d2
tol. h9 4.0 d3 7.0 l2 4.5 h1 1.8 w1 0.8 | |||||||||||||||||||||||||||
| P0144.040-002-A2 | M 4 | 2 | 5.5 | 8.5 | 6.0 | 2.4 | 1.0 | ||||||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 156 Need more? Please call us.
d1 M 4 l1 2 d2
tol. h9 5.5 d3 8.5 l2 6.0 h1 2.4 w1 1.0 | |||||||||||||||||||||||||||
| P0144.040-003-A2 | M 4 | 3 | 5.5 | 8.5 | 6.0 | 2.4 | 1.0 | ||||||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 327 Need more? Please call us.
d1 M 4 l1 3 d2
tol. h9 5.5 d3 8.5 l2 6.0 h1 2.4 w1 1.0 | |||||||||||||||||||||||||||
| P0144.040-004-A2 | M 4 | 4 | 5.5 | 8.5 | 6.0 | 2.4 | 1.0 | ||||||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 4 d2
tol. h9 5.5 d3 8.5 l2 6.0 h1 2.4 w1 1.0 | |||||||||||||||||||||||||||
| P0144.040-005-A2 | M 4 | 5 | 5.5 | 8.5 | 6.0 | 2.4 | 1.0 | ||||||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 198 Need more? Please call us.
d1 M 4 l1 5 d2
tol. h9 5.5 d3 8.5 l2 6.0 h1 2.4 w1 1.0 | |||||||||||||||||||||||||||
| P0144.040-006-A2 | M 4 | 6 | 5.5 | 8.5 | 6.0 | 2.4 | 1.0 | ||||||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 161 Need more? Please call us.
d1 M 4 l1 6 d2
tol. h9 5.5 d3 8.5 l2 6.0 h1 2.4 w1 1.0 | |||||||||||||||||||||||||||
| P0144.040-008-A2 | M 4 | 8 | 5.5 | 8.5 | 6.0 | 2.4 | 1.0 | ||||||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
d1 M 4 l1 8 d2
tol. h9 5.5 d3 8.5 l2 6.0 h1 2.4 w1 1.0 | |||||||||||||||||||||||||||
| P0144.040-010-A2 | M 4 | 10 | 5.5 | 8.5 | 6.0 | 2.4 | 1.0 | ||||||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 60 Need more? Please call us.
d1 M 4 l1 10 d2
tol. h9 5.5 d3 8.5 l2 6.0 h1 2.4 w1 1.0 | |||||||||||||||||||||||||||
| P0144.040-012-A2 | M 4 | 12 | 5.5 | 8.5 | 6.0 | 2.4 | 1.0 | ||||||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1 M 4 l1 12 d2
tol. h9 5.5 d3 8.5 l2 6.0 h1 2.4 w1 1.0 | |||||||||||||||||||||||||||
| P0144.040-016-A2 | M 4 | 16 | 5.5 | 8.5 | 6.0 | 2.4 | 1.0 | ||||||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 d2
tol. h9 5.5 d3 8.5 l2 6.0 h1 2.4 w1 1.0 | |||||||||||||||||||||||||||
| P0144.040-020-A2 | M 4 | 20 | 5.5 | 8.5 | 6.0 | 2.4 | 1.0 | ||||||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 75 Need more? Please call us.
d1 M 4 l1 20 d2
tol. h9 5.5 d3 8.5 l2 6.0 h1 2.4 w1 1.0 | |||||||||||||||||||||||||||
| P0144.050-003-A2 | M 5 | 3 | 7.0 | 11.0 | 7.0 | 2.7 | 1.2 | ||||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 354 Need more? Please call us.
d1 M 5 l1 3 d2
tol. h9 7.0 d3 11.0 l2 7.0 h1 2.7 w1 1.2 | |||||||||||||||||||||||||||
| P0144.050-004-A2 | M 5 | 4 | 7.0 | 11.0 | 7.0 | 2.7 | 1.2 | ||||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 34 Need more? Please call us.
d1 M 5 l1 4 d2
tol. h9 7.0 d3 11.0 l2 7.0 h1 2.7 w1 1.2 | |||||||||||||||||||||||||||
| P0144.050-005-A2 | M 5 | 5 | 7.0 | 11.0 | 7.0 | 2.7 | 1.2 | ||||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
d1 M 5 l1 5 d2
tol. h9 7.0 d3 11.0 l2 7.0 h1 2.7 w1 1.2 | |||||||||||||||||||||||||||
| P0144.050-006-A2 | M 5 | 6 | 7.0 | 11.0 | 7.0 | 2.7 | 1.2 | ||||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 66 Need more? Please call us.
d1 M 5 l1 6 d2
tol. h9 7.0 d3 11.0 l2 7.0 h1 2.7 w1 1.2 | |||||||||||||||||||||||||||
| P0144.050-008-A2 | M 5 | 8 | 7.0 | 11.0 | 7.0 | 2.7 | 1.2 | ||||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
d1 M 5 l1 8 d2
tol. h9 7.0 d3 11.0 l2 7.0 h1 2.7 w1 1.2 | |||||||||||||||||||||||||||
| P0144.050-010-A2 | M 5 | 10 | 7.0 | 11.0 | 7.0 | 2.7 | 1.2 | ||||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 74 Need more? Please call us.
d1 M 5 l1 10 d2
tol. h9 7.0 d3 11.0 l2 7.0 h1 2.7 w1 1.2 | |||||||||||||||||||||||||||
| P0144.050-012-A2 | M 5 | 12 | 7.0 | 11.0 | 7.0 | 2.7 | 1.2 | ||||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 123 Need more? Please call us.
d1 M 5 l1 12 d2
tol. h9 7.0 d3 11.0 l2 7.0 h1 2.7 w1 1.2 | |||||||||||||||||||||||||||
| P0144.050-016-A2 | M 5 | 16 | 7.0 | 11.0 | 7.0 | 2.7 | 1.2 | ||||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 98 Need more? Please call us.
d1 M 5 l1 16 d2
tol. h9 7.0 d3 11.0 l2 7.0 h1 2.7 w1 1.2 | |||||||||||||||||||||||||||
| P0144.050-020-A2 | M 5 | 20 | 7.0 | 11.0 | 7.0 | 2.7 | 1.2 | ||||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 d2
tol. h9 7.0 d3 11.0 l2 7.0 h1 2.7 w1 1.2 | |||||||||||||||||||||||||||
| P0144.060-003-A2 | M 6 | 3 | 8.0 | 13.0 | 9.0 | 3.1 | 1.6 | ||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 169 Need more? Please call us.
d1 M 6 l1 3 d2
tol. h9 8.0 d3 13.0 l2 9.0 h1 3.1 w1 1.6 | |||||||||||||||||||||||||||
| P0144.060-004-A2 | M 6 | 4 | 8.0 | 13.0 | 9.0 | 3.1 | 1.6 | ||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 98 Need more? Please call us.
d1 M 6 l1 4 d2
tol. h9 8.0 d3 13.0 l2 9.0 h1 3.1 w1 1.6 | |||||||||||||||||||||||||||
| P0144.060-005-A2 | M 6 | 5 | 8.0 | 13.0 | 9.0 | 3.1 | 1.6 | ||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 218 Need more? Please call us.
d1 M 6 l1 5 d2
tol. h9 8.0 d3 13.0 l2 9.0 h1 3.1 w1 1.6 | |||||||||||||||||||||||||||
| P0144.060-006-A2 | M 6 | 6 | 8.0 | 13.0 | 9.0 | 3.1 | 1.6 | ||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1 M 6 l1 6 d2
tol. h9 8.0 d3 13.0 l2 9.0 h1 3.1 w1 1.6 | |||||||||||||||||||||||||||
| P0144.060-008-A2 | M 6 | 8 | 8.0 | 13.0 | 9.0 | 3.1 | 1.6 | ||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
d1 M 6 l1 8 d2
tol. h9 8.0 d3 13.0 l2 9.0 h1 3.1 w1 1.6 | |||||||||||||||||||||||||||
| P0144.060-010-A2 | M 6 | 10 | 8.0 | 13.0 | 9.0 | 3.1 | 1.6 | ||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 342 Need more? Please call us.
d1 M 6 l1 10 d2
tol. h9 8.0 d3 13.0 l2 9.0 h1 3.1 w1 1.6 | |||||||||||||||||||||||||||
| P0144.060-012-A2 | M 6 | 12 | 8.0 | 13.0 | 9.0 | 3.1 | 1.6 | ||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 64 Need more? Please call us.
d1 M 6 l1 12 d2
tol. h9 8.0 d3 13.0 l2 9.0 h1 3.1 w1 1.6 | |||||||||||||||||||||||||||
| P0144.060-016-A2 | M 6 | 16 | 8.0 | 13.0 | 9.0 | 3.1 | 1.6 | ||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 221 Need more? Please call us.
d1 M 6 l1 16 d2
tol. h9 8.0 d3 13.0 l2 9.0 h1 3.1 w1 1.6 | |||||||||||||||||||||||||||
| P0144.060-020-A2 | M 6 | 20 | 8.0 | 13.0 | 9.0 | 3.1 | 1.6 | ||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 265 Need more? Please call us.
d1 M 6 l1 20 d2
tol. h9 8.0 d3 13.0 l2 9.0 h1 3.1 w1 1.6 | |||||||||||||||||||||||||||
| P0144.080-006-A2 | M 8 | 6 | 10.0 | 16.0 | 11.0 | 3.8 | 2.0 | ||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 63 Need more? Please call us.
d1 M 8 l1 6 d2
tol. h9 10.0 d3 16.0 l2 11.0 h1 3.8 w1 2.0 | |||||||||||||||||||||||||||
| P0144.080-008-A2 | M 8 | 8 | 10.0 | 16.0 | 11.0 | 3.8 | 2.0 | ||||||||||||||||||||
£ 5.53 per unit (click for quantity discounts) Ready to despatch 96 Need more? Please call us.
d1 M 8 l1 8 d2
tol. h9 10.0 d3 16.0 l2 11.0 h1 3.8 w1 2.0 | |||||||||||||||||||||||||||
| P0144.080-010-A2 | M 8 | 10 | 10.0 | 16.0 | 11.0 | 3.8 | 2.0 | ||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 84 Need more? Please call us.
d1 M 8 l1 10 d2
tol. h9 10.0 d3 16.0 l2 11.0 h1 3.8 w1 2.0 | |||||||||||||||||||||||||||
| P0144.080-012-A2 | M 8 | 12 | 10.0 | 16.0 | 11.0 | 3.8 | 2.0 | ||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 65 Need more? Please call us.
d1 M 8 l1 12 d2
tol. h9 10.0 d3 16.0 l2 11.0 h1 3.8 w1 2.0 | |||||||||||||||||||||||||||
| P0144.080-016-A2 | M 8 | 16 | 10.0 | 16.0 | 11.0 | 3.8 | 2.0 | ||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 75 Need more? Please call us.
d1 M 8 l1 16 d2
tol. h9 10.0 d3 16.0 l2 11.0 h1 3.8 w1 2.0 | |||||||||||||||||||||||||||
| P0144.080-020-A2 | M 8 | 20 | 10.0 | 16.0 | 11.0 | 3.8 | 2.0 | ||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 d2
tol. h9 10.0 d3 16.0 l2 11.0 h1 3.8 w1 2.0 | |||||||||||||||||||||||||||
Stainless steel (A2, AISI 303).
DIN 923. Mildly magnetic, available on request in A4 stainless steel.