| Price & Availability | CAD | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
| P0134.040-004-A4 | 4 | 4 | M 3 | 6 | 4 | 1.3 | 2.0 | |||||||||||||||||
£ 4.06 per unit (click for quantity discounts) Ready to despatch 241 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 4 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | ||||||||||||||||||||||||
| P0134.040-005-A4 | 4 | 5 | M 3 | 6 | 4 | 1.3 | 2.0 | |||||||||||||||||
£ 4.06 per unit (click for quantity discounts) Ready to despatch 119 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 5 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | ||||||||||||||||||||||||
| P0134.040-006-A4 | 4 | 6 | M 3 | 6 | 4 | 1.3 | 2.0 | |||||||||||||||||
£ 4.06 per unit (click for quantity discounts) Ready to despatch 200 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 6 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | ||||||||||||||||||||||||
| P0134.040-008-A4 | 4 | 8 | M 3 | 6 | 4 | 1.3 | 2.0 | |||||||||||||||||
£ 4.06 per unit (click for quantity discounts) Ready to despatch 397 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 8 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | ||||||||||||||||||||||||
| P0134.040-010-A4 | 4 | 10 | M 3 | 6 | 4 | 1.3 | 2.0 | |||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 584 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 10 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | ||||||||||||||||||||||||
| P0134.040-012-A4 | 4 | 12 | M 3 | 6 | 4 | 1.3 | 2.0 | |||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 329 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 12 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | ||||||||||||||||||||||||
| P0134.040-016-A4 | 4 | 16 | M 3 | 6 | 4 | 1.3 | 2.0 | |||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 16 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | ||||||||||||||||||||||||
| P0134.040-020-A4 | 4 | 20 | M 3 | 6 | 4 | 1.3 | 2.0 | |||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 67 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 20 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | ||||||||||||||||||||||||
| P0134.050-004-A4 | 5 | 4 | M 4 | 9 | 5 | 1.3 | 2.5 | |||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 136 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 4 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | ||||||||||||||||||||||||
| P0134.050-005-A4 | 5 | 5 | M 4 | 9 | 5 | 1.3 | 2.5 | |||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 509 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 5 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | ||||||||||||||||||||||||
| P0134.050-006-A4 | 5 | 6 | M 4 | 9 | 5 | 1.3 | 2.5 | |||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 6 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | ||||||||||||||||||||||||
| P0134.050-008-A4 | 5 | 8 | M 4 | 9 | 5 | 1.3 | 2.5 | |||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 670 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 8 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | ||||||||||||||||||||||||
| P0134.050-010-A4 | 5 | 10 | M 4 | 9 | 5 | 1.3 | 2.5 | |||||||||||||||||
£ 4.49 per unit (click for quantity discounts) Ready to despatch 314 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 10 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | ||||||||||||||||||||||||
| P0134.050-012-A4 | 5 | 12 | M 4 | 9 | 5 | 1.3 | 2.5 | |||||||||||||||||
£ 4.49 per unit (click for quantity discounts) Ready to despatch 833 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 12 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | ||||||||||||||||||||||||
| P0134.050-016-A4 | 5 | 16 | M 4 | 9 | 5 | 1.3 | 2.5 | |||||||||||||||||
£ 4.74 per unit (click for quantity discounts) Ready to despatch 474 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 16 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | ||||||||||||||||||||||||
| P0134.050-020-A4 | 5 | 20 | M 4 | 9 | 5 | 1.3 | 2.5 | |||||||||||||||||
£ 5.40 per unit (click for quantity discounts) Ready to despatch 644 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 20 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | ||||||||||||||||||||||||
| P0134.050-025-A4 | 5 | 25 | M 4 | 9 | 5 | 1.3 | 2.5 | |||||||||||||||||
£ 5.40 per unit (click for quantity discounts) Ready to despatch 202 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 25 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | ||||||||||||||||||||||||
| P0134.050-030-A4 | 5 | 30 | M 4 | 9 | 5 | 1.3 | 2.5 | |||||||||||||||||
£ 5.40 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 30 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | ||||||||||||||||||||||||
| P0134.050-040-A4 | 5 | 40 | M 4 | 9 | 5 | 1.3 | 2.5 | |||||||||||||||||
£ 5.40 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 40 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | ||||||||||||||||||||||||
| P0134.060-004-A4 | 6 | 4 | M 5 | 10 | 6 | 1.7 | 3.0 | |||||||||||||||||
£ 5.10 per unit (click for quantity discounts) Ready to despatch 317 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 4 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | ||||||||||||||||||||||||
| P0134.060-005-A4 | 6 | 5 | M 5 | 10 | 6 | 1.7 | 3.0 | |||||||||||||||||
£ 5.10 per unit (click for quantity discounts) Ready to despatch 435 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 5 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | ||||||||||||||||||||||||
| P0134.060-006-A4 | 6 | 6 | M 5 | 10 | 6 | 1.7 | 3.0 | |||||||||||||||||
£ 5.10 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 6 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | ||||||||||||||||||||||||
| P0134.060-008-A4 | 6 | 8 | M 5 | 10 | 6 | 1.7 | 3.0 | |||||||||||||||||
£ 6.33 per unit (click for quantity discounts) Ready to despatch 265 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 8 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | ||||||||||||||||||||||||
| P0134.060-010-A4 | 6 | 10 | M 5 | 10 | 6 | 1.7 | 3.0 | |||||||||||||||||
£ 6.94 per unit (click for quantity discounts) Ready to despatch 127 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 10 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | ||||||||||||||||||||||||
| P0134.060-012-A4 | 6 | 12 | M 5 | 10 | 6 | 1.7 | 3.0 | |||||||||||||||||
£ 6.94 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 12 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | ||||||||||||||||||||||||
| P0134.060-016-A4 | 6 | 16 | M 5 | 10 | 6 | 1.7 | 3.0 | |||||||||||||||||
£ 6.94 per unit (click for quantity discounts) Ready to despatch 528 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 16 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | ||||||||||||||||||||||||
| P0134.060-020-A4 | 6 | 20 | M 5 | 10 | 6 | 1.7 | 3.0 | |||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 71 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 20 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | ||||||||||||||||||||||||
| P0134.060-025-A4 | 6 | 25 | M 5 | 10 | 6 | 1.7 | 3.0 | |||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 130 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 25 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | ||||||||||||||||||||||||
| P0134.060-030-A4 | 6 | 30 | M 5 | 10 | 6 | 1.7 | 3.0 | |||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 139 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 30 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | ||||||||||||||||||||||||
| P0134.060-040-A4 | 6 | 40 | M 5 | 10 | 6 | 1.7 | 3.0 | |||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 40 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | ||||||||||||||||||||||||
| P0134.080-006-A4 | 8 | 6 | M 6 | 13 | 11 | 2.0 | 3.0 | |||||||||||||||||
£ 6.15 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 6 d2 M 6 d3 13 l2 11 h1 2.0 A/F 3.0 | ||||||||||||||||||||||||
| P0134.080-008-A4 | 8 | 8 | M 6 | 13 | 11 | 2.0 | 4.0 | |||||||||||||||||
£ 6.31 per unit (click for quantity discounts) Ready to despatch 583 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 8 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | ||||||||||||||||||||||||
| P0134.080-010-A4 | 8 | 10 | M 6 | 13 | 11 | 2.0 | 4.0 | |||||||||||||||||
£ 7.37 per unit (click for quantity discounts) Ready to despatch 134 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 10 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | ||||||||||||||||||||||||
| P0134.080-012-A4 | 8 | 12 | M 6 | 13 | 11 | 2.0 | 4.0 | |||||||||||||||||
£ 7.37 per unit (click for quantity discounts) Ready to despatch 486 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 12 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | ||||||||||||||||||||||||
| P0134.080-016-A4 | 8 | 16 | M 6 | 13 | 11 | 2.0 | 4.0 | |||||||||||||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 304 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 16 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | ||||||||||||||||||||||||
| P0134.080-020-A4 | 8 | 20 | M 6 | 13 | 11 | 2.0 | 4.0 | |||||||||||||||||
£ 8.35 per unit (click for quantity discounts) Ready to despatch 162 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 20 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | ||||||||||||||||||||||||
| P0134.080-025-A4 | 8 | 25 | M 6 | 13 | 11 | 2.0 | 4.0 | |||||||||||||||||
£ 9.39 per unit (click for quantity discounts) Ready to despatch 179 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 25 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | ||||||||||||||||||||||||
| P0134.080-030-A4 | 8 | 30 | M 6 | 13 | 11 | 2.0 | 4.0 | |||||||||||||||||
£ 9.64 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 30 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | ||||||||||||||||||||||||
| P0134.080-040-A4 | 8 | 40 | M 6 | 13 | 11 | 2.0 | 4.0 | |||||||||||||||||
£ 9.64 per unit (click for quantity discounts) Ready to despatch 139 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 40 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | ||||||||||||||||||||||||
| P0134.100-008-A4 | 10 | 8 | M 8 | 14 | 12 | 2.7 | 5.0 | |||||||||||||||||
£ 7.24 per unit (click for quantity discounts) Ready to despatch 376 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 8 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | ||||||||||||||||||||||||
| P0134.100-010-A4 | 10 | 10 | M 8 | 14 | 12 | 2.7 | 5.0 | |||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 10 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | ||||||||||||||||||||||||
| P0134.100-012-A4 | 10 | 12 | M 8 | 14 | 12 | 2.7 | 5.0 | |||||||||||||||||
£ 7.85 per unit (click for quantity discounts) Ready to despatch 130 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 12 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | ||||||||||||||||||||||||
| P0134.100-016-A4 | 10 | 16 | M 8 | 14 | 12 | 2.7 | 5.0 | |||||||||||||||||
£ 8.18 per unit (click for quantity discounts) Ready to despatch 164 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 16 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | ||||||||||||||||||||||||
| P0134.100-020-A4 | 10 | 20 | M 8 | 14 | 12 | 2.7 | 5.0 | |||||||||||||||||
£ 9.15 per unit (click for quantity discounts) Ready to despatch 281 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 20 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | ||||||||||||||||||||||||
| P0134.100-025-A4 | 10 | 25 | M 8 | 14 | 12 | 2.7 | 5.0 | |||||||||||||||||
£ 9.95 per unit (click for quantity discounts) Ready to despatch 98 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 25 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | ||||||||||||||||||||||||
| P0134.100-030-A4 | 10 | 30 | M 8 | 14 | 12 | 2.7 | 5.0 | |||||||||||||||||
£ 9.95 per unit (click for quantity discounts) Ready to despatch 269 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 30 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | ||||||||||||||||||||||||
| P0134.100-040-A4 | 10 | 40 | M 8 | 14 | 12 | 2.7 | 5.0 | |||||||||||||||||
£ 11.73 per unit (click for quantity discounts) Ready to despatch 69 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 40 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | ||||||||||||||||||||||||
| P0134.100-050-A4 | 10 | 50 | M 8 | 14 | 12 | 2.7 | 5.0 | |||||||||||||||||
£ 13.44 per unit (click for quantity discounts) Ready to despatch 141 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 50 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | ||||||||||||||||||||||||
| P0134.120-010-A4 | 12 | 10 | M 10 | 20 | 16 | 3.5 | 6.0 | |||||||||||||||||
£ 10.56 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 10 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | ||||||||||||||||||||||||
| P0134.120-012-A4 | 12 | 12 | M 10 | 20 | 16 | 3.5 | 6.0 | |||||||||||||||||
£ 10.56 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 12 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | ||||||||||||||||||||||||
| P0134.120-016-A4 | 12 | 16 | M 10 | 20 | 16 | 3.5 | 6.0 | |||||||||||||||||
£ 11.42 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 16 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | ||||||||||||||||||||||||
| P0134.120-020-A4 | 12 | 20 | M 10 | 20 | 16 | 3.5 | 6.0 | |||||||||||||||||
£ 11.42 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 20 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | ||||||||||||||||||||||||
| P0134.120-025-A4 | 12 | 25 | M 10 | 20 | 16 | 3.5 | 6.0 | |||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 103 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 25 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | ||||||||||||||||||||||||
| P0134.120-030-A4 | 12 | 30 | M 10 | 20 | 16 | 3.5 | 6.0 | |||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 30 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | ||||||||||||||||||||||||
| P0134.120-040-A4 | 12 | 40 | M 10 | 20 | 16 | 3.5 | 6.0 | |||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 40 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | ||||||||||||||||||||||||
| P0134.120-050-A4 | 12 | 50 | M 10 | 20 | 16 | 3.5 | 6.0 | |||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 50 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | ||||||||||||||||||||||||
Stainless steel (AISI 316, 1.440). Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (P0130).
316 Series stainless have excellent corrosion resistance. Stainless steel suitable for marine and other applications.