Spherical Plain Bearing - K Series
maintenance free
| Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | ||||||||||||||||||
| R3573.R006 | Right | 6 | 36 | M 6 | 10.0 | |||||||||||||||||||
£ 10.64 per unit (click for quantity discounts) Ready to despatch 43 Need more? Please call us.
Thread hand Right d1 6 l1 36 d2 M 6 d3 10.0 | ||||||||||||||||||||||||
| R3573.R008 | Right | 8 | 42 | M 8 | 13.0 | |||||||||||||||||||
£ 10.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 8 l1 42 d2 M 8 d3 13.0 | ||||||||||||||||||||||||
| R3573.R010 | Right | 10 | 48 | M 10 | 16.0 | |||||||||||||||||||
£ 12.91 per unit (click for quantity discounts) Ready to despatch 43 Need more? Please call us.
Thread hand Right d1 10 l1 48 d2 M 10 d3 16.0 | ||||||||||||||||||||||||
| R3573.R012 | Right | 12 | 54 | M 12 | 18.0 | |||||||||||||||||||
£ 14.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 12 l1 54 d2 M 12 d3 18.0 | ||||||||||||||||||||||||
| R3573.R015 | Right | 15 | 63 | M 14 | 22.0 | |||||||||||||||||||
£ 18.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 15 l1 63 d2 M 14 d3 22.0 | ||||||||||||||||||||||||
| R3573.R017 | Right | 17 | 69 | M 16 | 25.0 | |||||||||||||||||||
£ 21.56 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Right d1 17 l1 69 d2 M 16 d3 25.0 | ||||||||||||||||||||||||
| R3573.R020 | Right | 20 | 78 | M 20x1.5* | 29.0 | |||||||||||||||||||
£ 32.29 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 20 l1 78 d2 M 20x1.5* d3 29.0 | ||||||||||||||||||||||||
| R3573.R025 | Right | 25 | 94 | M 24x2* | 35.5 | |||||||||||||||||||
£ 43.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 25 l1 94 d2 M 24x2* d3 35.5 | ||||||||||||||||||||||||
| R3573.R030 | Right | 30 | 110 | M 30x2* | 40.70 | |||||||||||||||||||
£ 64.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M 30x2* d3 40.70 | ||||||||||||||||||||||||
| R3573.R035 | Right | 35 | 140 | M 36x3* | 47.0 | |||||||||||||||||||
£ 89.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 35 l1 140 d2 M 36x3* d3 47.0 | ||||||||||||||||||||||||
| R3573.R040 | Right | 40 | 150 | M 39x3* | 53.0 | |||||||||||||||||||
£ 115.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 40 l1 150 d2 M 39x3* d3 53.0 | ||||||||||||||||||||||||
| R3573.R041 | Right | 40 | 150 | M 42x3* | 53.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 40 l1 150 d2 M 42x3* d3 53.0 | ||||||||||||||||||||||||
| R3573.R045 | Right | 45 | 163 | M 42x3* | 60.0 | |||||||||||||||||||
£ 146.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 45 l1 163 d2 M 42x3* d3 60.0 | ||||||||||||||||||||||||
| R3573.R046 | Right | 45 | 163 | M 45x3* | 60.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 45 l1 163 d2 M 45x3* d3 60.0 | ||||||||||||||||||||||||
| R3573.R050 | Right | 50 | 185 | M 45x3* | 66.0 | |||||||||||||||||||
£ 181.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 50 l1 185 d2 M 45x3* d3 66.0 | ||||||||||||||||||||||||
| R3573.R051 | Right | 50 | 185 | M 52x3* | 66.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 50 l1 185 d2 M 52x3* d3 66.0 | ||||||||||||||||||||||||
| R3573.R060 | Right | 60 | 210 | M 52x3* | 80.0 | |||||||||||||||||||
£ 165.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 60 l1 210 d2 M 52x3* d3 80.0 | ||||||||||||||||||||||||
| R3573.R061 | Right | 60 | 210 | M 60x4* | 80.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 60 l1 210 d2 M 60x4* d3 80.0 | ||||||||||||||||||||||||
| R3573.R070 | Right | 70 | 235 | M 56x4* | 92.0 | |||||||||||||||||||
£ 268.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 70 l1 235 d2 M 56x4* d3 92.0 | ||||||||||||||||||||||||
| R3573.R071 | Right | 70 | 235 | M 72x4* | 92.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 70 l1 235 d2 M 72x4* d3 92.0 | ||||||||||||||||||||||||
| R3573.R080 | Right | 80 | 270 | M 64x4* | 105.0 | |||||||||||||||||||
£ 419.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 80 l1 270 d2 M 64x4* d3 105.0 | ||||||||||||||||||||||||
| R3573.R081 | Right | 80 | 270 | M 80x4* | 105.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 80 l1 270 d2 M 80x4* d3 105.0 | ||||||||||||||||||||||||
| R3573.L006 | Left | 6 | 36 | M 6 | 10.0 | |||||||||||||||||||
£ 10.64 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
Thread hand Left d1 6 l1 36 d2 M 6 d3 10.0 | ||||||||||||||||||||||||
| R3573.L008 | Left | 8 | 42 | M 8 | 13.0 | |||||||||||||||||||
£ 10.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 8 l1 42 d2 M 8 d3 13.0 | ||||||||||||||||||||||||
| R3573.L010 | Left | 10 | 48 | M 10 | 16.0 | |||||||||||||||||||
£ 12.91 per unit (click for quantity discounts) Ready to despatch 244 Need more? Please call us.
Thread hand Left d1 10 l1 48 d2 M 10 d3 16.0 | ||||||||||||||||||||||||
| R3573.L012 | Left | 12 | 54 | M 12 | 18.0 | |||||||||||||||||||
£ 14.86 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Left d1 12 l1 54 d2 M 12 d3 18.0 | ||||||||||||||||||||||||
| R3573.L015 | Left | 15 | 63 | M 14 | 22.0 | |||||||||||||||||||
£ 18.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 15 l1 63 d2 M 14 d3 22.0 | ||||||||||||||||||||||||
| R3573.L017 | Left | 17 | 69 | M 16 | 25.0 | |||||||||||||||||||
£ 22.53 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Left d1 17 l1 69 d2 M 16 d3 25.0 | ||||||||||||||||||||||||
| R3573.L020 | Left | 20 | 78 | M 20x1.5* | 29.0 | |||||||||||||||||||
£ 32.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 20 l1 78 d2 M 20x1.5* d3 29.0 | ||||||||||||||||||||||||
| R3573.L025 | Left | 25 | 94 | M 24x2* | 35.5 | |||||||||||||||||||
£ 43.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 25 l1 94 d2 M 24x2* d3 35.5 | ||||||||||||||||||||||||
| R3573.L030 | Left | 30 | 110 | M 30x2* | 40.7 | |||||||||||||||||||
£ 64.58 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M 30x2* d3 40.7 | ||||||||||||||||||||||||
| R3573.L035 | Left | 35 | 140 | M 36x3* | 47.0 | |||||||||||||||||||
£ 89.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 35 l1 140 d2 M 36x3* d3 47.0 | ||||||||||||||||||||||||
| R3573.L040 | Left | 40 | 150 | M 39x3* | 53.0 | |||||||||||||||||||
£ 115.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 40 l1 150 d2 M 39x3* d3 53.0 | ||||||||||||||||||||||||
| R3573.L041 | Left | 40 | 150 | M 42x3* | 53.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 40 l1 150 d2 M 42x3* d3 53.0 | ||||||||||||||||||||||||
| R3573.L045 | Left | 45 | 163 | M 42x3* | 60.0 | |||||||||||||||||||
£ 146.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 45 l1 163 d2 M 42x3* d3 60.0 | ||||||||||||||||||||||||
| R3573.L046 | Left | 45 | 163 | M 45x3* | 60.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 45 l1 163 d2 M 45x3* d3 60.0 | ||||||||||||||||||||||||
| R3573.L050 | Left | 50 | 185 | M 45x3* | 66.0 | |||||||||||||||||||
£ 181.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 50 l1 185 d2 M 45x3* d3 66.0 | ||||||||||||||||||||||||
| R3573.L051 | Left | 50 | 185 | M 52x3* | 66.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 50 l1 185 d2 M 52x3* d3 66.0 | ||||||||||||||||||||||||
| R3573.L060 | Left | 60 | 210 | M 52x3* | 80.0 | |||||||||||||||||||
£ 165.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 60 l1 210 d2 M 52x3* d3 80.0 | ||||||||||||||||||||||||
| R3573.L061 | Left | 60 | 210 | M 60x4* | 80.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 60 l1 210 d2 M 60x4* d3 80.0 | ||||||||||||||||||||||||
| R3573.L070 | Left | 70 | 235 | M 56x4* | 92.0 | |||||||||||||||||||
£ 357.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 70 l1 235 d2 M 56x4* d3 92.0 | ||||||||||||||||||||||||
| R3573.L071 | Left | 70 | 235 | M 72x4* | 92.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 70 l1 235 d2 M 72x4* d3 92.0 | ||||||||||||||||||||||||
| R3573.L080 | Left | 80 | 270 | M 64x4* | 105.0 | |||||||||||||||||||
£ 428.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 80 l1 270 d2 M 64x4* d3 105.0 | ||||||||||||||||||||||||
| R3573.L081 | Left | 80 | 270 | M 80x4* | 105.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 80 l1 270 d2 M 80x4* d3 105.0 | ||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l2 | d4 | a ° | l3 | w1 | w2 | Static load C0 max. kN | ||||||||||||||||||
| R3573.R006 | 17 | 18 | 21 | 13 | 12 | 6 | 4.4 | 6.6 | |||||||||||||||||||
£ 10.64 per unit (click for quantity discounts) Ready to despatch 43 Need more? Please call us.
Weight
g 17 l2 18 d4 21 a
° 13 l3 12 w1 6 w2 4.4 Static load C0
max.
kN 6.6 | |||||||||||||||||||||||||||
| R3573.R008 | 29 | 22 | 24 | 15 | 14 | 8 | 6.0 | 10.3 | |||||||||||||||||||
£ 10.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 29 l2 22 d4 24 a
° 15 l3 14 w1 8 w2 6.0 Static load C0
max.
kN 10.3 | |||||||||||||||||||||||||||
| R3573.R010 | 51 | 26 | 29 | 12 | 15 | 9 | 7.0 | 14.1 | |||||||||||||||||||
£ 12.91 per unit (click for quantity discounts) Ready to despatch 43 Need more? Please call us.
Weight
g 51 l2 26 d4 29 a
° 12 l3 15 w1 9 w2 7.0 Static load C0
max.
kN 14.1 | |||||||||||||||||||||||||||
| R3573.R012 | 86 | 28 | 34 | 11 | 18 | 10 | 8.0 | 19.6 | |||||||||||||||||||
£ 14.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 86 l2 28 d4 34 a
° 11 l3 18 w1 10 w2 8.0 Static load C0
max.
kN 19.6 | |||||||||||||||||||||||||||
| R3573.R015 | 140 | 34 | 40 | 8 | 20 | 12 | 10.0 | 28.8 | |||||||||||||||||||
£ 18.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 140 l2 34 d4 40 a
° 8 l3 20 w1 12 w2 10.0 Static load C0
max.
kN 28.8 | |||||||||||||||||||||||||||
| R3573.R017 | 190 | 36 | 46 | 10 | 23 | 14 | 11.0 | 36.0 | |||||||||||||||||||
£ 21.56 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 190 l2 36 d4 46 a
° 10 l3 23 w1 14 w2 11.0 Static load C0
max.
kN 36.0 | |||||||||||||||||||||||||||
| R3573.R020 | 310 | 43 | 53 | 9 | 27 | 16 | 13.0 | 48.0 | |||||||||||||||||||
£ 32.29 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 310 l2 43 d4 53 a
° 9 l3 27 w1 16 w2 13.0 Static load C0
max.
kN 48.0 | |||||||||||||||||||||||||||
| R3573.R025 | 560 | 53 | 64 | 7 | 32 | 20 | 17.0 | 66.4 | |||||||||||||||||||
£ 43.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 560 l2 53 d4 64 a
° 7 l3 32 w1 20 w2 17.0 Static load C0
max.
kN 66.4 | |||||||||||||||||||||||||||
| R3573.R030 | 890 | 65 | 73 | 6 | 37 | 22 | 19.0 | 88.0 | |||||||||||||||||||
£ 64.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 890 l2 65 d4 73 a
° 6 l3 37 w1 22 w2 19.0 Static load C0
max.
kN 88.0 | |||||||||||||||||||||||||||
| R3573.R035 | 1400 | 82 | 82 | 6 | 42 | 25 | 21.0 | 116.8 | |||||||||||||||||||
£ 89.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1400 l2 82 d4 82 a
° 6 l3 42 w1 25 w2 21.0 Static load C0
max.
kN 116.8 | |||||||||||||||||||||||||||
| R3573.R040 | 1800 | 86 | 92 | 7 | 48 | 28 | 23.0 | 144.0 | |||||||||||||||||||
£ 115.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1800 l2 86 d4 92 a
° 7 l3 48 w1 28 w2 23.0 Static load C0
max.
kN 144.0 | |||||||||||||||||||||||||||
| R3573.R041 | 1850 | 86 | 92 | 7 | 48 | 28 | 23.0 | 144.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 1850 l2 86 d4 92 a
° 7 l3 48 w1 28 w2 23.0 Static load C0
max.
kN 144.0 | |||||||||||||||||||||||||||
| R3573.R045 | 2600 | 94 | 102 | 7 | 52 | 32 | 94.0 | 192.0 | |||||||||||||||||||
£ 146.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2600 l2 94 d4 102 a
° 7 l3 52 w1 32 w2 94.0 Static load C0
max.
kN 192.0 | |||||||||||||||||||||||||||
| R3573.R046 | 2660 | 94 | 102 | 7 | 52 | 32 | 27.0 | 192.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 2660 l2 94 d4 102 a
° 7 l3 52 w1 32 w2 27.0 Static load C0
max.
kN 192.0 | |||||||||||||||||||||||||||
| R3573.R050 | 3400 | 107 | 112 | 6 | 60 | 35 | 30.0 | 232.0 | |||||||||||||||||||
£ 181.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3400 l2 107 d4 112 a
° 6 l3 60 w1 35 w2 30.0 Static load C0
max.
kN 232.0 | |||||||||||||||||||||||||||
| R3573.R051 | 3500 | 107 | 112 | 6 | 60 | 35 | 30.0 | 232.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 3500 l2 107 d4 112 a
° 6 l3 60 w1 35 w2 30.0 Static load C0
max.
kN 232.0 | |||||||||||||||||||||||||||
| R3573.R060 | 5900 | 115 | 135 | 6 | 75 | 44 | 38.0 | 360.0 | |||||||||||||||||||
£ 165.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 5900 l2 115 d4 135 a
° 6 l3 75 w1 44 w2 38.0 Static load C0
max.
kN 360.0 | |||||||||||||||||||||||||||
| R3573.R061 | 6020 | 115 | 135 | 6 | 75 | 44 | 38.0 | 360. | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 6020 l2 115 d4 135 a
° 6 l3 75 w1 44 w2 38.0 Static load C0
max.
kN 360. | |||||||||||||||||||||||||||
| R3573.R070 | 8200 | 125 | 160 | 6 | 87 | 49 | 42.0 | 488.0 | |||||||||||||||||||
£ 268.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 8200 l2 125 d4 160 a
° 6 l3 87 w1 49 w2 42.0 Static load C0
max.
kN 488.0 | |||||||||||||||||||||||||||
| R3573.R071 | 8380 | 125 | 160 | 6 | 87 | 49 | 42.0 | 488.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 8380 l2 125 d4 160 a
° 6 l3 87 w1 49 w2 42.0 Static load C0
max.
kN 488.0 | |||||||||||||||||||||||||||
| R3573.R080 | 12000 | 140 | 180 | 6 | 100 | 55 | 47.0 | 600.0 | |||||||||||||||||||
£ 419.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 12000 l2 140 d4 180 a
° 6 l3 100 w1 55 w2 47.0 Static load C0
max.
kN 600.0 | |||||||||||||||||||||||||||
| R3573.R081 | 12200 | 140 | 180 | 6 | 100 | 55 | 47.0 | 600.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 12200 l2 140 d4 180 a
° 6 l3 100 w1 55 w2 47.0 Static load C0
max.
kN 600.0 | |||||||||||||||||||||||||||
| R3573.L006 | 17 | 18 | 21 | 13 | 12 | 6 | 4.4 | 6.6 | |||||||||||||||||||
£ 10.64 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
Weight
g 17 l2 18 d4 21 a
° 13 l3 12 w1 6 w2 4.4 Static load C0
max.
kN 6.6 | |||||||||||||||||||||||||||
| R3573.L008 | 29 | 22 | 24 | 15 | 14 | 8 | 6.0 | 10.3 | |||||||||||||||||||
£ 10.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 29 l2 22 d4 24 a
° 15 l3 14 w1 8 w2 6.0 Static load C0
max.
kN 10.3 | |||||||||||||||||||||||||||
| R3573.L010 | 51 | 26 | 29 | 12 | 15 | 9 | 7.0 | 14.1 | |||||||||||||||||||
£ 12.91 per unit (click for quantity discounts) Ready to despatch 244 Need more? Please call us.
Weight
g 51 l2 26 d4 29 a
° 12 l3 15 w1 9 w2 7.0 Static load C0
max.
kN 14.1 | |||||||||||||||||||||||||||
| R3573.L012 | 86 | 28 | 34 | 11 | 18 | 10 | 8.0 | 19.6 | |||||||||||||||||||
£ 14.86 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 86 l2 28 d4 34 a
° 11 l3 18 w1 10 w2 8.0 Static load C0
max.
kN 19.6 | |||||||||||||||||||||||||||
| R3573.L015 | 140 | 34 | 40 | 8 | 20 | 12 | 10.0 | 28.8 | |||||||||||||||||||
£ 18.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 140 l2 34 d4 40 a
° 8 l3 20 w1 12 w2 10.0 Static load C0
max.
kN 28.8 | |||||||||||||||||||||||||||
| R3573.L017 | 190 | 36 | 46 | 10 | 23 | 14 | 11.0 | 36.0 | |||||||||||||||||||
£ 22.53 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 190 l2 36 d4 46 a
° 10 l3 23 w1 14 w2 11.0 Static load C0
max.
kN 36.0 | |||||||||||||||||||||||||||
| R3573.L020 | 310 | 43 | 53 | 9 | 27 | 16 | 13.0 | 48.0 | |||||||||||||||||||
£ 32.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 310 l2 43 d4 53 a
° 9 l3 27 w1 16 w2 13.0 Static load C0
max.
kN 48.0 | |||||||||||||||||||||||||||
| R3573.L025 | 560 | 53 | 64 | 7 | 32 | 20 | 17.0 | 66.4 | |||||||||||||||||||
£ 43.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 560 l2 53 d4 64 a
° 7 l3 32 w1 20 w2 17.0 Static load C0
max.
kN 66.4 | |||||||||||||||||||||||||||
| R3573.L030 | 890 | 65 | 73 | 6 | 37 | 22 | 19.0 | 88.8 | |||||||||||||||||||
£ 64.58 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 890 l2 65 d4 73 a
° 6 l3 37 w1 22 w2 19.0 Static load C0
max.
kN 88.8 | |||||||||||||||||||||||||||
| R3573.L035 | 1400 | 82 | 82 | 6 | 42 | 25 | 21.0 | 116.8 | |||||||||||||||||||
£ 89.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1400 l2 82 d4 82 a
° 6 l3 42 w1 25 w2 21.0 Static load C0
max.
kN 116.8 | |||||||||||||||||||||||||||
| R3573.L040 | 1800 | 86 | 92 | 7 | 48 | 28 | 23.0 | 144.0 | |||||||||||||||||||
£ 115.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1800 l2 86 d4 92 a
° 7 l3 48 w1 28 w2 23.0 Static load C0
max.
kN 144.0 | |||||||||||||||||||||||||||
| R3573.L041 | 1850 | 86 | 92 | 7 | 48 | 28 | 23.0 | 144.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 1850 l2 86 d4 92 a
° 7 l3 48 w1 28 w2 23.0 Static load C0
max.
kN 144.0 | |||||||||||||||||||||||||||
| R3573.L045 | 2600 | 94 | 102 | 7 | 52 | 32 | 94.0 | 192.0 | |||||||||||||||||||
£ 146.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2600 l2 94 d4 102 a
° 7 l3 52 w1 32 w2 94.0 Static load C0
max.
kN 192.0 | |||||||||||||||||||||||||||
| R3573.L046 | 2660 | 94 | 102 | 7 | 52 | 32 | 27.0 | 192.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 2660 l2 94 d4 102 a
° 7 l3 52 w1 32 w2 27.0 Static load C0
max.
kN 192.0 | |||||||||||||||||||||||||||
| R3573.L050 | 3400 | 107 | 112 | 6 | 60 | 35 | 30.0 | 232.0 | |||||||||||||||||||
£ 181.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3400 l2 107 d4 112 a
° 6 l3 60 w1 35 w2 30.0 Static load C0
max.
kN 232.0 | |||||||||||||||||||||||||||
| R3573.L051 | 3500 | 107 | 112 | 6 | 60 | 35 | 30.0 | 232.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 3500 l2 107 d4 112 a
° 6 l3 60 w1 35 w2 30.0 Static load C0
max.
kN 232.0 | |||||||||||||||||||||||||||
| R3573.L060 | 5900 | 115 | 135 | 6 | 75 | 44 | 38.0 | 360.0 | |||||||||||||||||||
£ 165.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 5900 l2 115 d4 135 a
° 6 l3 75 w1 44 w2 38.0 Static load C0
max.
kN 360.0 | |||||||||||||||||||||||||||
| R3573.L061 | 6020 | 115 | 135 | 6 | 75 | 44 | 38.0 | 360.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 6020 l2 115 d4 135 a
° 6 l3 75 w1 44 w2 38.0 Static load C0
max.
kN 360.0 | |||||||||||||||||||||||||||
| R3573.L070 | 8200 | 125 | 160 | 6 | 87 | 49 | 42.0 | 488.0 | |||||||||||||||||||
£ 357.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 8200 l2 125 d4 160 a
° 6 l3 87 w1 49 w2 42.0 Static load C0
max.
kN 488.0 | |||||||||||||||||||||||||||
| R3573.L071 | 8380 | 125 | 160 | 6 | 87 | 49 | 42.0 | 488.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 8380 l2 125 d4 160 a
° 6 l3 87 w1 49 w2 42.0 Static load C0
max.
kN 488.0 | |||||||||||||||||||||||||||
| R3573.L080 | 12000 | 140 | 180 | 6 | 100 | 55 | 47.0 | 600.0 | |||||||||||||||||||
£ 428.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 12000 l2 140 d4 180 a
° 6 l3 100 w1 55 w2 47.0 Static load C0
max.
kN 600.0 | |||||||||||||||||||||||||||
| R3573.L081 | 12200 | 140 | 180 | 6 | 100 | 55 | 47.0 | 600.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 12200 l2 140 d4 180 a
° 6 l3 100 w1 55 w2 47.0 Static load C0
max.
kN 600.0 | |||||||||||||||||||||||||||
Housing: Heat treated steel, surface galvanized, free of Cr VI. Outer ring: heat treated steel, hardened, single split, bonded with PTFE fabric. Joint Ball: Ball bearing steel, hardened, ground, polished up to size 12, hard chromium plated.
For tolerances see technical pages.
Standard thread is right hand thread.
Series E,
Maintenance free
*Denotes fine pitch thread.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk