Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/min max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4556.012 | 32.5 | 12.5 | 122.5 | 0.7 | 2.2 | 2.0 | 661.75 | |||||||||||||||||||||||||||||||||||||
£ 562.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4556.025 | 32.5 | 25.0 | 135 | 0.7 | 2.2 | 2.0 | 707.50 | |||||||||||||||||||||||||||||||||||||
£ 574.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4556.050 | 32.5 | 50.0 | 160 | 0.7 | 2.2 | 2.0 | 799.00 | |||||||||||||||||||||||||||||||||||||
£ 597.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4556.075 | 32.5 | 75.0 | 185 | 0.7 | 2.2 | 2.0 | 890.50 | |||||||||||||||||||||||||||||||||||||
£ 620.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4556.100 | 32.5 | 100.0 | 210 | 0.7 | 2.2 | 2.0 | 982.00 | |||||||||||||||||||||||||||||||||||||
£ 643.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C. For applications operating below -20°C please add -ET to part number. NOT suitable for vacuum actuation.
Piston area = 830mm2.
Force output at max pressure on rear side = 581N.
Force output at max pressure on rod side = 526N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0035 MPa.
Force factor rear side = 830N.
Force factor rod side = 751N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa./symbol